slovenčina
English
KD/KS-EK/EB/LEK/LEB - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-E
Powered by
CAD모델 선택
{rollenbau/3_medium_duty_castors/series_kd/kd_e/kd_e_asmtab.prj},{NB=KS 160 EB},{ORDERNO=KS 160 EB},{WDAB=160x50},{LC=300},{H=207},{TP=135x110},{HS=105x80},{HD=12.5},{SR=143.0},{WB=Roller bearing},{VERS=12},{WHEEL=160 EB 20},{PPATH=kd_e_asmtpl.prj},{V=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 100 EK
KD 100 EK
100x40
150
137
105x85
80x60
8.5
92.0
Ball bearing
KD 100 EB
KD 100 EB
100x40
150
137
105x85
80x60
8.5
92.0
Roller bearing
KD 125 LEK
KD 125 LEK
125x40
180
163
135x110
105x80
10.5
104.5
Ball bearing
KD 125 LEB
KD 125 LEB
125x40
180
163
135x110
105x80
10.5
104.5
Roller bearing
KS 125 EK
KS 125 EK
125x50
220
163
135x110
105x80
10.5
104.5
Ball bearing
KS 125 EB
KS 125 EB
125x50
220
163
135x110
105x80
10.5
104.5
Roller bearing
KS 160 EK
KS 160 EK
160x50
300
207
135x110
105x80
12.5
143.0
Ball bearing
KS 160 EB
KS 160 EB
160x50
300
207
135x110
105x80
12.5
143.0
Roller bearing
KD 180 EK
KD 180 EK
180x50
350
239
135x110
105x80
12.5
155.0
Ball bearing
KD 180 EB
KD 180 EB
180x50
350
239
135x110
105x80
12.5
155.0
Roller bearing
KD 200 EK
KD 200 EK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
KD 200 EB
KD 200 EB
200x50
450
249
135x110
105x80
12.5
165.0
Roller bearing
KD 230 EK
KD 230 EK
230x50
450
294
135x110
105x80
12.5
184.0
Ball bearing
KD 230 EB
KD 230 EB
230x50
450
294
135x110
105x80
12.5
184.0
Roller bearing
KD 250 EK
KD 250 EK
250x60
450
304
135x110
105x80
12.5
194.0
Ball bearing
KD 250 EB
KD 250 EB
250x60
450
304
135x110
105x80
12.5
194.0
Roller bearing
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성