slovenčina
English
KDF/KSF-PK/PB/P - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-P
Powered by
CAD모델 선택
{rollenbau/3_medium_duty_castors/series_kd/kd_p/kdf_p_asmtab.prj},{NB=KDF 150 PK},{ORDERNO=KDF 150 PK},{WHEEL=150 PK 20},{HW=50.000},{VERS=14},{VER=5},{WDAB=150x40},{LC=300},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=123.0},{WB=Ball bearing},{V=3},{PPATH=kd_p_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 80 PK
KDF 80 PK
80x30
150
127
105x85
80x60
8.5
Ball bearing
KDF 80 PB
KDF 80 PB
80x30
150
127
105x85
80x60
8.5
Roller bearing
KDF 80 P
KDF 80 P
80x30
150
127
105x85
80x60
8.5
Nylon plain bearing
KDF 100 PK
KDF 100 PK
100x30
175
137
105x85
80x60
8.5
Ball bearing
KDF 100 PB
KDF 100 PB
100x30
175
137
105x85
80x60
8.5
Roller bearing
KDF 100 P
KDF 100 P
100x30
175
137
105x85
80x60
8.5
Nylon plain bearing
KDF 101 PK
KDF 101 PK
100x37
300
137
105x85
80x60
8.5
Ball bearing
KDF 101 P
KDF 101 P
100x37
300
137
105x85
80x60
8.5
Nylon plain bearing
KDF 125 PK
KDF 125 PK
125x40
300
163
135x110
105x80
10.5
Ball bearing
KDF 125 PB
KDF 125 PB
125x40
300
163
135x110
105x80
10.5
Roller bearing
KDF 125 P
KDF 125 P
125x40
300
163
135x110
105x80
10.5
Nylon plain bearing
KSF 126 PK
KSF 126 PK
125x45
450
173
135x110
105x80
12.5
Ball bearing
KSF 126 P
KSF 126 P
125x45
450
173
135x110
105x80
12.5
Nylon plain bearing
KDF 150 PK
KDF 150 PK
150x40
300
194
135x110
105x80
10.5
Ball bearing
KDF 150 PB
KDF 150 PB
150x40
300
194
135x110
105x80
10.5
Roller bearing
KDF 150 P
KDF 150 P
150x40
300
194
135x110
105x80
10.5
Nylon plain bearing
KSF 150 PK
KSF 150 PK
150x40
400
202
135x110
105x80
12.5
Ball bearing
KSF 150 PB
KSF 150 PB
150x40
400
202
135x110
105x80
12.5
Roller bearing
KSF 150 P
KSF 150 P
150x40
400
202
135x110
105x80
12.5
Nylon plain bearing
KDF 175 PK
KDF 175 PK
175x50
450
237
135x110
105x80
12.5
Ball bearing
KDF 175 PB
KDF 175 PB
175x50
450
237
135x110
105x80
12.5
Roller bearing
KDF 175 P
KDF 175 P
175x50
450
237
135x110
105x80
12.5
Nylon plain bearing
KDF 200 PK
KDF 200 PK
200x50
450
249
135x110
105x80
12.5
Ball bearing
KDF 200 PB
KDF 200 PB
200x50
450
249
135x110
105x80
12.5
Roller bearing
KDF 200 P
KDF 200 P
200x50
450
249
135x110
105x80
12.5
Nylon plain bearing
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성