slovenčina
English
Z/SU - Wheel
Rollenbau
Wheels
Cast-Iron-Polyurethane, 150-6000 kg
Powered by
CAD모델 선택
{rollenbau/9_wheels/cast_iron_polyurethane_150_6000/z_su.prj},{NB=151 LZK 20},{ORDERNO=151 LZK 20},{WDAB=150x50},{A=150},{B=50},{LC=700},{BT=9.5},{HW=50.0},{FL=44},{WB=2 Ball bearings 6204 ZZ},{BD=20.0},{VERS=0},{COL=0.1,0.35,0.5,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
BT
Band thickness
[mm]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
60 ZK 15
60 ZK 15
60x30
150
8.0
39.0
39
2 Ball bearings 6201 ZZ
15.0
75 ZK 12
75 ZK 12
75x29
150
8.0
39.0
39
2 Ball bearings 6201 ZZ
12.0
80 ZK 12
80 ZK 12
80x20
150
7.0
18.0
10
1 Ball bearing 6201 ZZ
12.0
82 ZK 12
82 ZK 12
82x28
220
11.0
28.0
26
2 Ball bearings 6201 ZZ
12.0
82 ZK 15
82 ZK 15
82x28
220
11.0
28.0
24
2 Ball bearings 6002 ZZ
15.0
83 ZK 12
83 ZK 12
82x34
270
10.0
34.0
32
2 Ball bearings 6201 ZZ
12.0
83 ZK 15
83 ZK 15
82x34
270
10.0
34.0
30
2 Ball bearings 6002 ZZ
15.0
100 LZK 15
100 LZK 15
100x30
300
8.0
30.0
30
2 Ball bearings 6202 ZZ
15.0
100 LZK 17
100 LZK 17
100x30
300
8.0
30.0
28
2 Ball bearings 6003 ZZ
17.0
100 ZK 15
100 ZK 15
100x30
300
8.0
40.0
38
2 Ball bearings 6202 ZZ
15.0
100 ZK 17
100 ZK 17
100x30
300
8.0
40.0
36
2 Ball bearings 6003 ZZ
17.0
101 ZK 20
101 ZK 20
100x40
300
9.0
40.0
40
2 Ball bearings 6204 ZZ
20.0
101 ZK 25
101 ZK 25
100x40
300
9.0
40.0
36
2 Ball bearings 6005 ZZ
25.0
102 ZK 17
102 ZK 17
100x50
450
15.0
50.0
44
2 Ball bearings 6303 ZZ
17.0
102 ZK 20
102 ZK 20
100x50
450
15.0
50.0
44
2 Ball bearings 6204 ZZ
20.0
102 ZK 25
102 ZK 25
100x50
450
15.0
50.0
40
2 Ball bearings 6005 ZZ
25.0
125 ZK 15
125 ZK 15
125x30
330
14.0
40.0
38
2 Ball bearings 6202 ZZ
15.0
125 ZK 17
125 ZK 17
125x30
330
14.0
40.0
36
2 Ball bearings 6003 ZZ
17.0
126 ZK 17
126 ZK 17
125x40
400
12.0
50.0
44
2 Ball bearings 6303 ZZ
17.0
126 ZK 20
126 ZK 20
125x40
400
12.0
50.0
44
2 Ball bearings 6204 ZZ
20.0
126 ZK 25
126 ZK 25
125x40
400
12.0
50.0
40
2 Ball bearings 6005 ZZ
25.0
127 ZK 17
127 ZK 17
125x50
480
10.0
50.0
44
2 Ball bearings 6303 ZZ
17.0
127 ZK 20
127 ZK 20
125x50
480
10.0
50.0
44
2 Ball bearings 6204 ZZ
20.0
127 ZK 25
127 ZK 25
125x50
480
10.0
50.0
40
2 Ball bearings 6005 ZZ
25.0
140 ZK 20
140 ZK 20
140x60
700
12.5
68.0
54
2 Ball bearings 6304 ZZ
20.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성