ADHSL - Linear bearing box unit -Heightening square type/ Double lining type
SRD-FA
SRD-FA
d
Powered by
CAD모델 선택
{srdfaa/fagczih/d/zxzc_177.prj},{NB=ADHSL10},{CODE=ADHSL},{BUI=ADMU},{MAT=Aluminum alloy},{SUR=Natural anodizing},{AMT=-20~80°C},{DD=10},{TOL=0/-0.010},{D=19},{S=4.0},{L=68},{L1=36},{L2=50},{HH=19},{W=26},{H=32},{I=6},{TX=1.0},{DX=17.0},{D1X=19.0},{DXX=2.0},{M1=M6(9.5)},{M2=M5(20)},{M1X=6},{M2X=5},{M1XX=9.5},{M2XX=20.0},{C=6},{D1XT=8x6(M4螺栓用)},{D1=8.0},{T=6.0},{CD=588},{CO=1100},{SAT=7.24},{WEI=150}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
ⁿ/ₐ
BUI
Built-in linear bearing
ⁿ/ₐ
MAT
Fixing material
ⁿ/ₐ
SUR
Fixing surface treatment
ⁿ/ₐ
AMT
Use temperature environment
ⁿ/ₐ
DD
d
[mm]
TOL
d tolerance
ⁿ/ₐ
D
[mm]
S
(S)
[mm]
L
[mm]
L1
[mm]
L2
[mm]
HH
h
[mm]
W
[mm]
H
[mm]
I
[mm]
M1
ⁿ/ₐ
M2
ⁿ/ₐ
C
[mm]
D1XT
d1xt
ⁿ/ₐ
CD
Basic rated load CO (static) N
ⁿ/ₐ
CO
Basic rated load C (moving) N
ⁿ/ₐ
SAT
Static allowable torque (N/m)
ⁿ/ₐ
WEI
weight
[g]
ADHSL4
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
4
0/-0.008
8
1.1
27
14
22
10
12
16
3
M3(6)
M3(10.5)
0
4.2x1.5 (for M2 bolts)
176
254
0.63
14
ADHSL5
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
5
0/-0.008
10
4.0
40
18
28
13
15
20
5
M4(8)
M4(10)
0
6x5 (for M2 bolts)
263
412
1.38
35
ADHSL6
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
6
0/-0.010
12
3.0
46
20
30
14
16
22
5
M4(8)
M4(11)
4
6x5 (for M2 bolts)
324
529
2.18
40
ADHSL8
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
8
0/-0.010
15
3.0
56
30
42
16
20
26
5
M5(8.5)
M4(15)
5
6x5 (for M2 bolts)
431
784
4.31
75
ADHSL10
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
10
0/-0.010
19
4.0
68
36
50
19
26
32
6
M6(9.5)
M5(20)
6
8x6 (for M2 bolts)
588
1100
7.24
150
ADHSL12
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
12
0/-0.010
21
4.0
70
36
50
20
28
34
6
M6(9.5)
M5(22)
6
8x6 (for M2 bolts)
657
1200
10.9
168
ADHSL13
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
13
0/-0.010
23
4.0
74
42
55
25
30
43
7
M6(13)
M6(23)
0
9x7 (for M2 bolts)
813
1570
11.6
248
ADHSL16
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
16
0/-0.010
28
3.8
84
52
65
27
36
49
7
M6(13)
M6(29)
8
9x7 (for M2 bolts)
1230
2350
19.7
383
ADHSL20
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
20
0/0.012
32
3.8
94
58
70
31
42
54
8
M8(15)
M8(34)
0
11x8 (for M6 bolts)
1400
2740
26.8
520
ADHSL25
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
25
0/0.012
40
3.2
128
80
100
37
52
65
9
M10(17)
M10(42)
0
14x10 (for M8 bolts)
1560
3140
43.4
1120
ADHSL30
ADHSL
ADMU
Aluminum alloy
Natural anodizing
-20~80°C
30
0/0.012
45
3.2
138
90
110
40
58
71
9
M10(17.5)
M10(48)
0
14x10 (for M8 bolts)
2490
5490
82.8
1384
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성