CEEJ40B,CEEJ40C,CEEJ50B,CEEJ50C,CEEJ60B,CEEJ60C,CEEJ80B,CEEJ80C,CEEK40B,CEEK40C,CEEK50B,CEEK50C,CEEK60B,CEEK60C,CEEK80B,CEEK80C - Sprocket/Chain-Short Pitch Conveyor Strip-Single-sided type with attachment Type/Double-sided Type with Accessory Type/Double-Hole Type with Accessory
SRD-FA
SRD-FA
s
Powered by
CAD모델 선택
{srdfaa/fagczih/s/ceej40b960_asmtab.prj},{NB=CEEK50C-4},{CODE=CEEK50C},{TYPE=DFJSC00},{SER=50SER},{ISO=10A},{P=15.875},{FJ=mei4JDFJ},{MAT=GANG},{SPEC=50},{NOS=4},{NX=[4:1000/2]},{W=9.40},{R=10.16},{D=5.09},{L=21.8},{T=2.00},{H=15.09},{DD=5.2},{HH=10.50},{FF=15.88},{F=22.6},{G=30.6},{HH1=15.88},{QD=29.4},{LINK=https://www.srdfaa.com/product/1879822489504.html},{WA=C},{PPATH=960/ceej40b960_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
SER
series
ⁿ/ₐ
ISO
The chain number
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
FJ
ⁿ/ₐ
MAT
ⁿ/ₐ
SPEC
specification
ⁿ/ₐ
W
High in the inner node
[mm]
R
Rollers
[mm]
D
[mm]
L
[mm]
T
[mm]
H
[mm]
DD
d
[mm]
HH
h
[mm]
FF
f
[mm]
F
[mm]
G
[mm]
HH1
h1
[mm]
QD
Average tensile strength
ⁿ/ₐ
CEEJ40B-4
CEEJ40B
Short-pitch conveyor chai...
40 Series
08A
12.700
Accessories are included ...
GANG
40
7.85
7.92
3.98
17.8
1.50
12.07
3.4
8.50
12.70
17.5
22.9
12.70
19.11
CEEJ40C-4
CEEJ40C
Short-pitch conveyor chai...
40 Series
08A
12.700
Accessories are included ...
GANG
40
7.85
7.92
3.98
17.8
1.50
12.07
3.4
8.50
12.70
17.5
22.9
12.70
19.11
CEEK40B-4
CEEK40B
Short-pitch conveyor chai...
40 Series
08A
12.700
Accessories are included ...
GANG
40
7.85
7.92
3.98
17.8
1.50
12.07
3.4
8.50
12.70
17.5
22.9
12.70
19.11
CEEK40C-4
CEEK40C
Short-pitch conveyor chai...
40 Series
08A
12.700
Accessories are included ...
GANG
40
7.85
7.92
3.98
17.8
1.50
12.07
3.4
8.50
12.70
17.5
22.9
12.70
19.11
CEEJ50B-4
CEEJ50B
Short-pitch conveyor chai...
50 Series
10A
15.875
Accessories are included ...
GANG
50
9.40
10.16
5.09
21.8
2.00
15.09
5.2
10.50
15.88
22.6
30.6
15.88
29.4
CEEJ50C-4
CEEJ50C
Short-pitch conveyor chai...
50 Series
10A
15.875
Accessories are included ...
GANG
50
9.40
10.16
5.09
21.8
2.00
15.09
5.2
10.50
15.88
22.6
30.6
15.88
29.4
CEEK50B-4
CEEK50B
Short-pitch conveyor chai...
50 Series
10A
15.875
Accessories are included ...
GANG
50
9.40
10.16
5.09
21.8
2.00
15.09
5.2
10.50
15.88
22.6
30.6
15.88
29.4
CEEK50C-4
CEEK50C
Short-pitch conveyor chai...
50 Series
10A
15.875
Accessories are included ...
GANG
50
9.40
10.16
5.09
21.8
2.00
15.09
5.2
10.50
15.88
22.6
30.6
15.88
29.4
CEEJ60B-4
CEEJ60B
Short-pitch conveyor chai...
60 Series
12A
19.050
Accessories are included ...
GANG
60
12.57
11.91
5.96
26.9
2.35
18.10
5.2
12.20
19.05
27.0
36.0
19.05
40.18
CEEJ60C-4
CEEJ60C
Short-pitch conveyor chai...
60 Series
12A
19.050
Accessories are included ...
GANG
60
12.57
11.91
5.96
26.9
2.35
18.10
5.2
12.20
19.05
27.0
36.0
19.05
40.18
CEEK60B-4
CEEK60B
Short-pitch conveyor chai...
60 Series
12A
19.050
Accessories are included ...
GANG
60
12.57
11.91
5.96
26.9
2.35
18.10
5.2
12.20
19.05
27.0
36.0
19.05
40.18
CEEK60C-4
CEEK60C
Short-pitch conveyor chai...
60 Series
12A
19.050
Accessories are included ...
GANG
60
12.57
11.91
5.96
26.9
2.35
18.10
5.2
12.20
19.05
27.0
36.0
19.05
40.18
CEEJ80B-4
CEEJ80B
Short-pitch conveyor chai...
80 Series
16A
25.400
Accessories are included ...
GANG
80
15.75
15.88
7.94
33.5
3.20
24.13
6.8
16.18
25.40
34.8
46.0
25.40
73.5
CEEJ80C-4
CEEJ80C
Short-pitch conveyor chai...
80 Series
16A
25.400
Accessories are included ...
GANG
80
15.75
15.88
7.94
33.5
3.20
24.13
6.8
16.18
25.40
34.8
46.0
25.40
73.5
CEEK80B-4
CEEK80B
Short-pitch conveyor chai...
80 Series
16A
25.400
Accessories are included ...
GANG
80
15.75
15.88
7.94
33.5
3.20
24.13
6.8
16.18
25.40
34.8
46.0
25.40
73.5
CEEK80C-4
CEEK80C
Short-pitch conveyor chai...
80 Series
16A
25.400
Accessories are included ...
GANG
80
15.75
15.88
7.94
33.5
3.20
24.13
6.8
16.18
25.40
34.8
46.0
25.40
73.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성