EASWN,EASWS - C xingdangquan (zhouyong)
SRD-FA
SRD-FA
t9
Powered by
CAD모델 선택
{srdfaa/fagczih/t9/xlj_1611_1.prj},{NB=EASWN70},{CODE=EASWN},{MAT=tanhuanggang},{HARD=44~53HRC},{NO=70},{D3=65.5},{TOL1=±0.45},{T=2.50},{TOL2=±0.08},{B=6.4},{A=7.8},{D0=2.5},{D4=86.0},{D1=70},{D2=67.00},{TOL3=0/-0.3},{M=2.70},{TOL4=+0.14/0},{N=4.5},{DD=75.55},{JUL=17.20},{ZHONGX=9.60},{ZHONGY=3.50},{KUANDU=2.10},{DAO=5.25}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
MAT
caizhi
ⁿ/ₐ
HARD
hardness
ⁿ/ₐ
NO
no.
ⁿ/ₐ
D3
d3
[mm]
TOL1
d3 gongcha
ⁿ/ₐ
T
t
[mm]
TOL2
t gongcha
ⁿ/ₐ
B
yue
[mm]
A
yue
[mm]
D0
zuixiao
[mm]
D4
cankao
[mm]
D1
d1
[mm]
D2
d2
[mm]
TOL3
d2 gongcha
ⁿ/ₐ
M
m
[mm]
TOL4
m gongcha
ⁿ/ₐ
N
zuixiao
[mm]
EASWN3
EASWN
tanhuanggang
44~53HRC
3
2.7
+0.04/-0.15
0.25
±0.025
0.5
1.7
0.7
7.0
3
2.85
0/-0.04
0.35
+0.1/0
0.3
EASWN4
EASWN
tanhuanggang
44~53HRC
4
3.7
+0.04/-0.15
0.40
±0.03
0.9
2.2
0.8
9.0
4
3.80
0/-0.04
0.50
+0.1/0
0.3
EASWN5
EASWN
tanhuanggang
44~53HRC
5
4.7
+0.04/-0.15
0.60
±0.04
1.1
2.4
0.8
10.5
5
4.80
0/-0.04
0.70
+0.1/0
0.3
EASWN6
EASWN
tanhuanggang
44~53HRC
6
5.6
+0.06/-0.2
0.70
±0.04
1.3
2.8
1.0
12.0
6
5.70
0/-0.04
0.80
+0.1/0
0.5
EASWN7
EASWN
tanhuanggang
44~53HRC
7
6.5
+0.06/-0.2
0.80
±0.04
1.4
3.0
1.0
14.0
7
6.70
0/-0.06
0.90
+0.1/0
0.5
EASWN8
EASWN
tanhuanggang
44~53HRC
8
7.4
+0.06/-0.2
0.80
±0.04
1.6
3.0
1.0
15.0
8
7.60
0/-0.06
0.90
+0.1/0
0.6
EASWN9
EASWN
弹簧钢
44~53HRC
9
8.4
+0.06/-0.2
1.00
±0.05
1.8
3.2
1.0
16.0
9
8.60
0/-0.06
1.15
+0.14/0
0.6
EASWN10
EASWN
tanhuanggang
44~53HRC
10
9.3
±0.15
1.00
±0.05
1.8
3.0
1.2
17.0
10
9.60
0/-0.09
1.15
+0.14/0
1.5
EASWN11
EASWN
tanhuanggang
44~53HRC
11
10.2
±0.15
1.00
±0.05
2.0
3.1
1.2
18.0
11
10.50
0/-0.11
1.15
+0.14/0
1.5
EASWN12
EASWN
tanhuanggang
44~53HRC
12
11.1
±0.18
1.00
±0.05
2.1
3.2
1.5
19.0
12
11.50
0/-0.11
1.15
+0.14/0
1.5
EASWN13
EASWN
tanhuanggang
44~53HRC
13
12.0
±0.18
1.00
±0.05
2.1
3.3
1.5
20.0
13
12.40
0/-0.11
1.15
+0.14/0
1.5
EASWN14
EASWN
tanhuanggang
44~53HRC
14
12.9
±0.18
1.00
±0.05
2.2
3.4
1.7
22.0
14
13.40
0/-0.11
1.15
+0.14/0
1.5
EASWN15
EASWN
tanhuanggang
44~53HRC
15
13.8
±0.18
1.00
±0.05
2.2
3.5
1.7
23.0
15
14.30
0/-0.11
1.15
+0.14/0
1.5
EASWN16
EASWN
tanhuanggang
44~53HRC
16
14.7
±0.18
1.00
±0.05
2.2
3.6
1.7
24.0
16
15.20
0/-0.11
1.15
+0.14/0
1.5
EASWN17
EASWN
tanhuanggang
44~53HRC
17
15.7
±0.18
1.00
±0.05
2.2
3.7
1.7
25.0
17
16.20
0/-0.11
1.15
+0.14/0
1.5
EASWN18
EASWN
tanhuanggang
44~53HRC
18
16.5
±0.18
1.20
±0.06
2.6
3.8
1.7
26.0
18
17.00
0/-0.11
1.35
+0.14/0
1.5
EASWN19
EASWN
tanhuanggang
44~53HRC
19
17.5
±0.18
1.20
±0.06
2.7
3.8
2.0
27.0
19
18.00
0/-0.11
1.35
+0.14/0
1.5
EASWN20
EASWN
tanhuanggang
44~53HRC
20
18.5
±0.2
1.20
±0.06
2.7
3.9
2.0
28.0
20
19.00
0/-0.21
1.35
+0.14/0
1.5
EASWN21
EASWN
tanhuanggang
44~53HRC
21
19.5
±0.2
1.20
±0.06
2.7
4.0
2.0
30.0
21
20.00
0/-0.21
1.35
+0.14/0
1.5
EASWN22
EASWN
tanhuanggang
44~53HRC
22
20.5
±0.2
1.20
±0.06
2.7
4.1
2.0
31.0
22
21.00
0/-0.21
1.35
+0.14/0
1.7
EASWN24
EASWN
tanhuanggang
44~53HRC
24
22.2
±0.2
1.20
±0.06
2.9
4.2
2.0
33.0
24
22.90
0/-0.21
1.35
+0.14/0
1.7
EASWN25
EASWN
tanhuanggang
44~53HRC
25
23.2
±0.2
1.20
±0.06
3.1
4.3
2.0
34.0
25
23.90
0/-0.21
1.35
+0.14/0
1.7
EASWN26
EASWN
tanhuanggang
44~53HRC
26
24.2
±0.2
1.20
±0.06
3.1
4.4
2.0
35.0
26
24.90
0/-0.21
1.35
+0.14/0
2.1
EASWN28
EASWN
tanhuanggang
44~53HRC
28
25.9
±0.2
1.60
±0.06
3.1
4.6
2.0
38.0
28
26.60
0/-0.21
1.75
+0.14/0
2.1
EASWN29
EASWN
tanhuanggang
44~53HRC
29
26.9
±0.2
1.60
±0.06
3.5
4.7
2.0
39.0
29
27.60
0/-0.21
1.75
+0.14/0
2.1
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EASH,EASHS - Small parts·magnet-Dowel Pins - Selectable Length - locating p...
SRD-FA
04.04.2023
ACSM,ACPSM,ACSSM,ACSW,ACPSW,ACSSW - Fixed ring - double hole fixed type - d...
SRD-FA
18.10.2023
ACSP,ACPSP,ACSSP,ACNPA,ACNPAW,ACATLY - Retaining ring - Standard - separate
SRD-FA
03.04.2023
SEEGER EST. - External seeger
Rigon
27.08.2021
EANTW,EANTWS - Small parts·magnet-Retaining Rings-E type
SRD-FA
23.04.2023
STWN, STWS - Retaining Rings - C - External
Misumi
04.06.2021
MGJ - Miniature Guide Rod Cylinder
SMC Corporation
01.07.2024
SL-STWS, SH-STWS, SHD-STWS - (Precision cleaning) Retaining Rings - Externa...
Misumi
01.06.2023
BOX-STWN, BOX-STWS - (Box Set) Retaining Ring C Type (External)
Misumi
03.06.2021
KK.02 - Safety Ring
Bordignon
09.01.2023
BN 820 - Retaining rings for shafts special design with lugs (DIN 471), spr...
Bossard Catalog
31.10.2023
TBP31_32 - Retaining Ring For C-Type Shaft,Gb,Spring Steel/Stainless Steel
Yiheda 3D Electronic Gallery
20.06.2024
DQA - C Type Retaining Rings-External Type
SAMLO
24.03.2023
Reference 79400 - Retaining ring for shaft DIN 471 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성