카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7134 - Ball cages, made of aluminium
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7134.prj},{NB=ST7134.38X068},{BESTNR=ST7134.38X068},{D1=38},{D2=46},{L2=68},{L3=38},{L4=6.0},{BM=Aluminium mit Haltesicherung},{WG=0.116},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7134.24X063
ST7134.24X063
24
30
63
34
4.5
Aluminum with safety catc...
0.062
ST7134.24X074
ST7134.24X074
24
30
74
44
4.5
Aluminum with safety catc...
0.064
ST7134.24X083
ST7134.24X083
24
30
83
46
4.5
Aluminum with safety catc...
0.077
ST7134.25X063
ST7134.25X063
25
31
63
34
4.5
Aluminum with safety catc...
0.064
ST7134.25X074
ST7134.25X074
25
31
74
44
4.5
Aluminum with safety catc...
0.066
ST7134.25X083
ST7134.25X083
25
31
83
46
4.5
Aluminum with safety catc...
0.079
ST7134.30X068
ST7134.30X068
30
38
68
38
4.5
Aluminum with safety catc...
0.095
ST7134.30X074
ST7134.30X074
30
38
74
44
4.5
Aluminum with safety catc...
0.101
ST7134.30X083
ST7134.30X083
30
38
83
46
4.5
Aluminum with safety catc...
0.113
ST7134.30X088
ST7134.30X088
30
38
88
47
4.5
Aluminum with safety catc...
0.118
ST7134.30X098
ST7134.30X098
30
38
98
53
4.5
Aluminum with safety catc...
0.133
ST7134.30X108
ST7134.30X108
30
38
108
58
4.5
Aluminum with safety catc...
0.143
ST7134.32X068
ST7134.32X068
32
40
68
38
4.5
Aluminum with safety catc...
0.099
ST7134.32X074
ST7134.32X074
32
40
74
44
4.5
Aluminum with safety catc...
0.105
ST7134.32X083
ST7134.32X083
32
40
83
46
4.5
Aluminum with safety catc...
0.117
ST7134.32X088
ST7134.32X088
32
40
88
47
4.5
Aluminum with safety catc...
0.122
ST7134.32X098
ST7134.32X098
32
40
98
53
4.5
Aluminum with safety catc...
0.136
ST7134.32X108
ST7134.32X108
32
40
108
58
4.5
Aluminum with safety catc...
0.148
ST7134.38X068
ST7134.38X068
38
46
68
38
6.0
Aluminum with safety catc...
0.116
ST7134.38X088
ST7134.38X088
38
46
88
47
6.0
Aluminum with safety catc...
0.142
ST7134.38X108
ST7134.38X108
38
46
108
58
6.0
Aluminum with safety catc...
0.147
ST7134.38X128
ST7134.38X128
38
46
128
78
6.0
Aluminum with safety catc...
0.196
ST7134.40X068
ST7134.40X068
40
48
68
38
6.0
Aluminum with safety catc...
0.119
ST7134.40X088
ST7134.40X088
40
48
88
47
6.0
Aluminum with safety catc...
0.150
ST7134.40X108
ST7134.40X108
40
48
108
58
6.0
Aluminum with safety catc...
0.179
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성