카탈로그: Stuewe
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Schrumpfscheiben SDGH Baureihe 71/72/91-A/B/C - STUEWE-Schrumpfscheiben SDGH Baureihe 71/72/91-A/B/C
Stuewe
Shrink Disc Type SDG
Powered by
CAD모델 선택
{stuewe/ss_typ_sdg/sdgh.prj},{NB=Schrumpfscheiben SDGH-165-71x160-(1201Durchmesser (DW)40669160360 360)},{TYP=SDGH-165-71},{BAUF=0},{X=16},{SP=1},{BER=Durchmesser (DW)},{D=160},{DW=120},{MA=240},{ANZ=8},{BT=29.000},{G=M16},{NDM=16},{STD=25.000},{STIE=16.000},{DB=18.000},{D2=290},{L2=33},{H=29.0},{H1=54},{A=210},{D1=174.0},{E=7},{F=5.0},{DWMIN=120.00},{DWMAX=130.000},{MTMIN=40.00},{MTMAX=49.00},{PAXMIN=669.000},{PAXMAX=747.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=22.0},{INFO=Info PDF},{PPATH=assemblies/sdg_br71_72_asmtpl.prj},{XL=200.0},{REIBWN=0.150},{EN=210000.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
maximum transferable torque of a shrink disk at Pax = 0
[kNm]
PAX
maximum transmittable axial force of a shrink disk at Mt = 0
[kN]
MA
maximum tightening torque of the clamping screws max. Tightening torque of the clamping screws
[Nm]
ANZ
Bore number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L2
Length
[mm]
H
AR-width
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
F
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type SDGH-24-...
SDGH-24-72 x 19 x 24 x A
SDGH-24-72
Diameter (DW)
24
0.26
28.000
5
6
M5
50
9
7.8
16
36
25.5
4
1.5
0.2
Shrink Disc Type SDGH-30-...
SDGH-30-72 x 24 x 30 x A
SDGH-30-72
Diameter (DW)
30
0.34
28.000
5
6
M5
60
10
8.5
17
44
32.0
4
1.5
0.3
Shrink Disc Type SDGH-36-...
SDGH-36-72 x 28 x 36 x A
SDGH-36-72
Diameter (DW)
36
0.61
44.000
12
5
M6
70
11
10.0
19
52
38.0
4
2.0
0.5
Shrink Disc Type SDGH-44-...
SDGH-44-72 x 34 x 44 x A
SDGH-44-72
Diameter (DW)
44
0.83
49.000
12
6
M6
80
12
10.5
20
61
46.0
4
2.0
0.6
Shrink Disc Type SDGH-50-...
SDGH-50-72 x 38 x 50 x A
SDGH-50-72
Diameter (DW)
50
1.40
72.000
12
8
M6
90
13
11.5
20
75
52.5
3
2.5
0.8
Shrink Disc Type SDGH-55-...
SDGH-55-72 x 42 x 55 x A
SDGH-55-72
Diameter (DW)
55
1.50
71.000
12
8
M6
100
14
12.5
23
75
57.5
5
2.5
1.1
Shrink Disc Type SDGH-62-...
SDGH-62-72 x 48 x 62 x A
SDGH-62-72
Diameter (DW)
62
2.00
85.000
12
9
M6
110
14
12.5
23
86
65.0
5
2.5
1.3
Shrink Disc Type SDGH-68-...
SDGH-68-72 x 50 x 68 x A
SDGH-68-72
Diameter (DW)
68
2.00
79.000
12
9
M6
115
14
12.5
23
86
71.0
5
2.5
1.4
Shrink Disc Type SDGH-80-...
SDGH-80-72 x 60 x 80 x A
SDGH-80-72
Diameter (DW)
80
3.80
128.000
29
7
M8
138
17
13.0
27
100
83.5
5
4.0
2.5
Shrink Disc Type SDGH-80-...
SDGH-80-72 x 60 x 75 x A
SDGH-80-72
Diameter (DW)
75
3.80
128.000
29
7
M8
138
17
13.0
27
100
83.5
5
4.0
2.5
Shrink Disc Type SDGH-90-...
SDGH-90-72 x 65 x 90 x A
SDGH-90-72
Diameter (DW)
90
5.80
178.000
29
10
M8
155
20
16.5
31
114
96.0
6
5.0
3.7
Shrink Disc Type SDGH-90-...
SDGH-90-72 x 65 x 85 x A
SDGH-90-72
Diameter (DW)
85
5.80
178.000
29
10
M8
155
20
16.5
31
114
96.0
6
5.0
3.7
Shrink Disc Type SDGH-100...
SDGH-100-72 x 70 x 100 x ...
SDGH-100-72
Diameter (DW)
100
7.30
209.000
29
12
M8
168
22
19.0
32
124
104.0
5
5.0
4.9
Shrink Disc Type SDGH-100...
SDGH-100-72 x 70 x 95 x A
SDGH-100-72
Diameter (DW)
95
7.30
209.000
29
12
M8
168
22
19.0
32
124
104.0
5
5.0
4.9
Shrink Disc Type SDGH-110...
SDGH-110-72 x 80 x 110 x ...
SDGH-110-72
Diameter (DW)
110
10.50
261.000
58
9
M10
185
24
21.5
37
136
114.0
7
5.0
6.2
Shrink Disc Type SDGH-110...
SDGH-110-72 x 80 x 105 x ...
SDGH-110-72
Diameter (DW)
105
10.50
261.000
58
9
M10
185
24
21.5
37
136
114.0
7
5.0
6.2
Shrink Disc Type SDGH-125...
SDGH-125-72 x 90 x 125 x ...
SDGH-125-72
Diameter (DW)
125
15.00
333.000
58
12
M10
215
26
23.0
39
160
134.0
7
5.0
9.3
Shrink Disc Type SDGH-125...
SDGH-125-72 x 90 x 120 x ...
SDGH-125-72
Diameter (DW)
120
15.00
333.000
58
12
M10
215
26
23.0
39
160
134.0
7
5.0
9.3
Shrink Disc Type SDGH-125...
SDGH-125-72 x 90 x 130 x ...
SDGH-125-72
Diameter (DW)
130
15.00
333.000
58
12
M10
215
26
23.0
39
160
134.0
7
5.0
9.3
Shrink Disc Type SDGH-140...
SDGH-140-71 x 95 x 140 x ...
SDGH-140-71
Diameter (DW)
140
19.30
407.000
100
10
M12
230
28
25.0
43
175
146.0
8
5.0
10.9
Shrink Disc Type SDGH-140...
SDGH-140-71 x 95 x 135 x ...
SDGH-140-71
Diameter (DW)
135
19.30
407.000
100
10
M12
230
28
25.0
43
175
146.0
8
5.0
10.9
Shrink Disc Type SDGH-155...
SDGH-155-71 x 110 x 155 x...
SDGH-155-71
Diameter (DW)
155
28.00
510.000
100
12
M12
263
30
26.0
45
192
165.0
8
5.0
15.8
Shrink Disc Type SDGH-155...
SDGH-155-71 x 110 x 150 x...
SDGH-155-71
Diameter (DW)
150
28.00
510.000
100
12
M12
263
30
26.0
45
192
165.0
8
5.0
15.8
Shrink Disc Type SDGH-155...
SDGH-155-71 x 110 x 160 x...
SDGH-155-71
Diameter (DW)
160
28.00
510.000
100
12
M12
263
30
26.0
45
192
165.0
8
5.0
15.8
Shrink Disc Type SDGH-165...
SDGH-165-71 x 120 x 160 x...
SDGH-165-71
Diameter (DW)
160
40.00
669.000
240
8
M16
290
33
29.0
54
210
174.0
7
5.0
22.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성