RIKO-E PN40
VAG
Control Valves
RIKO Plunger Valve
version E-standard
handwheel
Powered by
CAD모델 선택
{vag/regelarmaturen/riko/e/handrad/riko_handrad_e_p40_asmtab.prj},{NB=VAG-RIKO-E_DN450-PN40_H(400)},{DN=450},{L1=650},{D=685},{K=610},{B=49.0},{N=20},{D2=41},{D1=250},{D3=632},{L7=144},{E1=200},{E2=517},{E3=467},{E4=80},{E5=410},{E6=88},{H2=272},{H3=345},{H4=761},{L2=350},{L3=350},{DZI=328},{DZA=350.0},{LZI=144},{DR=527},{DLI=526},{TDN=90},{R1=283},{X1=83},{R2=180},{X2=224.0},{Y2=136},{DFU=45},{HRI1=359},{DRI=40},{DRI2=16},{F1=18},{DDA=89},{DDL=560},{VD=4},{GGS=80.3},{DKL9=115},{KD=16},{DGD1=175},{GJ=57},{GA=80},{GE=133},{GR2=130},{DD1=125},{HGF=12},{BV=90},{HGV=30},{GB1=176},{GC=111},{BSV=62},{R4=23},{DGA=20},{DHA1=20},{DHA2=13},{HA3=130},{DHA4=40},{HA5=35},{HA6=15},{X=20.000},{PN=40},{TXT01=VAG RIKO Ringkolbenventil},{LODLEVEL=400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
Antriebsart
ⁿ/ₐ
D3
undersurface diameter of body
[mm]
E1
Dimension from body flange to driving axle
[mm]
E2
Dimension from body centre to end of GS, transversal
[mm]
E3
Dimension from body centre to GS input axle
[mm]
E4
Dimension from driving axle to GS input axle
[mm]
E5
Dimension from body centre to end of driving flange
[mm]
E6
Dimension from driving axle to GS box end
[mm]
H2
Dimension from body centre to upper edge of handwheel
[mm]
H3
Dimension from body centre to stand area
[mm]
H4
Dimension from upper edge of eye-bolt to stand area
[mm]
L2
longitudinal space between feet
[mm]
L3
transversal space between feet
[mm]
RIKO-E_DN150-PN40_H
40
150
VAG RIKO Plunger Valve
DN150 PN40
E - Handwheel (H)
350
300
250
26.0
8
28
250
handwheel
236
130
319
270
63
225
75
267
155
355
130
140
RIKO-E_DN200-PN40_H
40
200
VAG RIKO Plunger Valve
DN200 PN40
E - Handwheel (H)
400
375
320
30.0
12
31
250
handwheel
302
150
319
270
63
225
75
267
190
425
130
140
RIKO-E_DN250-PN40_H
40
250
VAG RIKO Plunger Valve
DN250 PN40
E - Handwheel (H)
450
450
385
34.5
12
34
250
handwheel
371
145
394
345
63
300
75
267
230
513
170
170
RIKO-E_DN300-PN40_H
40
300
VAG RIKO Plunger Valve
DN300 PN40
E - Handwheel (H)
500
515
450
39.5
16
34
250
handwheel
434
160
394
345
63
300
75
267
260
573
230
230
RIKO-E_DN400-PN40_H
40
400
VAG RIKO Plunger Valve
DN400 PN40
E - Handwheel (H)
600
660
585
48.0
16
41
250
handwheel
575
170
517
467
80
410
88
272
335
741
300
300
RIKO-E_DN450-PN40_H
40
450
VAG RIKO Plunger Valve
DN450 PN40
E - Handwheel (H)
650
685
610
49.0
20
41
250
handwheel
632
200
517
467
80
410
88
272
345
761
350
350
RIKO-E_DN500-PN40_H
40
500
VAG RIKO Plunger Valve
DN500 PN40
E - Handwheel (H)
750
755
670
52.0
20
44
400
handwheel
711
225
617
550
100
475
105
382
385
841
400
400
RIKO-E_DN600-PN40_H
40
600
VAG RIKO Plunger Valve
DN600 PN40
E - Handwheel (H)
900
890
795
58.0
20
50
400
handwheel
840
280
642
575
100
500
105
451
460
1010
500
500
RIKO-E_DN700-PN40_H
40
700
VAG RIKO Plunger Valve
DN700 PN40
E - Handwheel (H)
1050
995
900
64.0
24
48
400
handwheel
998
315
795
725
125
650
150
456
520
1149
560
560
RIKO-E_DN800-PN40_H
40
800
VAG RIKO Plunger Valve
DN800 PN40
E - Handwheel (H)
1200
1140
1030
65.0
24
56
400
handwheel
1127
400
795
725
125
650
150
456
600
1309
600
600
RIKO-E_DN900-PN40_H
40
900
VAG RIKO Plunger Valve
DN900 PN40
E - Handwheel (H)
1350
1250
1140
76.0
28
56
400
handwheel
1258
420
880
800
160
725
165
532
650
1428
700
700
RIKO-E_DN1000-PN40_H
40
1000
VAG RIKO Plunger Valve
DN1000 PN40
E - Handwheel (H)
1500
1360
1250
80.0
28
56
400
handwheel
1380
460
970
890
160
800
175
532
720
1568
750
750
RIKO-E_DN1200-PN40_H
40
1200
VAG RIKO Plunger Valve
DN1200 PN40
E - Handwheel (H)
1800
1575
1460
88.0
32
62
400
handwheel
1645
560
1136
1040
200
950
208
662
850
1828
800
800
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성