카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
831-505 - Strain relief plate 30 mm wide
WAGO
PG 03 - Multi Connection System
Series 831
Powered by
CAD모델 선택
{wago/pg03/serie831/0831-0505_0999-0962.prj},{NB=831-505},{BESTNR=831-505},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=1.40},{BREITE=30.00},{TIEFE=64.85},{FARBE=lichtgrau},{GEWICHT=2.600},{BEMERKUNGEN=4- bis 6-polig},{RGB=0.87,0.84,0.79,0},{LINKDE=http://www.wago.com/de/p/831-505},{LINKEN=http://www.wago.com/global/p/831-505}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
831-505
831-505
1.40
30.00
64.85
light gray
2.600
4- to 6 pole
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성