CL GBP AF25 - GRID BASE PLATES AF25
WITTE
ALUFIX CLASSIC
BASIC CONSTRUCTION
Base plates
Grid base plates
Powered by
CAD모델 선택
{witte/alufix_classic/basic_construction/base_plates/grid_plates/rastergrundplatten_af25.prj},{NB=22923-1},{IDNR=22923-1},{ARTICLE=WITTE-GRID BASE PLATES},{AF=25.000},{B=400.000},{L=500.000},{WEIGHT=13.500},{INFO=Witte Katalog},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
AF
system
[mm]
B
[mm]
L
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
20387
20387
WITTE-GRID BASE PLATES
25.000
200.000
400.000
5.400
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20387-1
20387-1
WITTE-GRID BASE PLATES
25.000
200.000
400.000
5.400
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20388
20388
WITTE-GRID BASE PLATES
25.000
250.000
500.000
8.438
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20388-1
20388-1
WITTE-GRID BASE PLATES
25.000
250.000
500.000
8.438
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20403
20403
WITTE-GRID BASE PLATES
25.000
300.000
400.000
8.100
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20403-1
20403-1
WITTE-GRID BASE PLATES
25.000
300.000
400.000
8.100
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20386
20386
WITTE-GRID BASE PLATES
25.000
200.000
600.000
11.250
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20386-1
20386-1
WITTE-GRID BASE PLATES
25.000
200.000
600.000
11.250
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
22923
22923
WITTE-GRID BASE PLATES
25.000
400.000
500.000
13.500
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
22923-1
22923-1
WITTE-GRID BASE PLATES
25.000
400.000
500.000
13.500
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
22925
22925
WITTE-GRID BASE PLATES
25.000
400.000
600.000
16.200
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
22925-1
22925-1
WITTE-GRID BASE PLATES
25.000
400.000
600.000
16.200
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20439
20439
WITTE-GRID BASE PLATES
25.000
500.000
500.000
16.875
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20439-1
20439-1
WITTE-GRID BASE PLATES
25.000
500.000
500.000
16.875
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20381
20381
WITTE-GRID BASE PLATES
25.000
500.000
1000.000
33.750
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20381-1
20381-1
WITTE-GRID BASE PLATES
25.000
500.000
1000.000
33.750
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20382
20382
WITTE-GRID BASE PLATES
25.000
600.000
600.000
24.300
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20382-1
20382-1
WITTE-GRID BASE PLATES
25.000
600.000
600.000
24.300
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20384
20384
WITTE-GRID BASE PLATES
25.000
600.000
800.000
32.400
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20384-1
20384-1
WITTE-GRID BASE PLATES
25.000
600.000
800.000
32.400
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성