V5M33S, V5M47S, V7M35S & V7M37S - 60° V Belt Pulleys - For 5M & 7M Belts - 5/16" to 1/2" Bore - Single Groove Balanced - 303 Stainless Steel
WMBerg
INCH
Chain and Belt Drives
V-Flex® Cable Drive Chain System
Powered by
CAD모델 선택
{wmberg/b2000/chain_and_belt_drives/v_flex_cable_drive_chain_system/a146.prj},{NB=V5M47S-15},{PN=V5M47S-15},{DES=V-FLEX FRICTION DRIVE SERIES},{CN=Master Inch/Metric Catalog},{CP=A146},{MAT=303 Stainless Steel},{N=15},{B=0.3748},{H=3/4},{OD=3.94},{F=1/4},{L=5/8},{F1=0.2500},{L1=0.6250},{H1=0.7500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore
[인치]
H
Hub Diameter
[인치]
OD
Outside Diameter
[인치]
F
Face Width
[인치]
L
Overall Length
[인치]
V5M33S-1
V5M33S-1
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.04
1/4
5/8
V5M33S-2
V5M33S-2
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.10
1/4
5/8
V5M33S-3
V5M33S-3
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.17
1/4
5/8
V5M33S-4
V5M33S-4
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.24
1/4
5/8
V5M33S-5
V5M33S-5
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.32
1/4
5/8
V5M33S-6
V5M33S-6
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.40
1/4
5/8
V5M33S-7
V5M33S-7
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.48
1/4
5/8
V5M33S-8
V5M33S-8
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.57
1/4
5/8
V5M33S-9
V5M33S-9
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.67
1/4
5/8
V5M33S-10
V5M33S-10
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.77
1/4
5/8
V5M33S-11
V5M33S-11
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.87
1/4
5/8
V5M33S-12
V5M33S-12
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
1.97
1/4
5/8
V5M33S-13
V5M33S-13
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
2.48
1/4
5/8
V5M33S-14
V5M33S-14
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
3.15
1/4
5/8
V5M33S-15
V5M33S-15
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3123
3/4
3.94
1/4
5/8
V5M47S-1
V5M47S-1
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.04
1/4
5/8
V5M47S-2
V5M47S-2
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.10
1/4
5/8
V5M47S-3
V5M47S-3
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.17
1/4
5/8
V5M47S-4
V5M47S-4
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.24
1/4
5/8
V5M47S-5
V5M47S-5
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.32
1/4
5/8
V5M47S-6
V5M47S-6
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.40
1/4
5/8
V5M47S-7
V5M47S-7
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.48
1/4
5/8
V5M47S-8
V5M47S-8
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.57
1/4
5/8
V5M47S-9
V5M47S-9
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.67
1/4
5/8
V5M47S-10
V5M47S-10
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
3/4
1.77
1/4
5/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성