CD M - Thrust Washers - Carbon Steel, Stainless Steel, Nylon, Teflon or Bronze
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD모델 선택
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf27.prj},{NB=CD7M-3},{PN=CD7M-3},{DES=Plastic Thrust Washer},{CN=Master Inch/Metric Catalog},{CP=MF33},{MAT=Nylon},{ID=5.00},{IDTOL=+0.13/-0.00},{OD=13.00},{ODTOL=+0.00/-0.13},{T=2.50},{SS=5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ID
Inside Diameter
[mm]
IDTOL
I.D. Tolerance
[mm]
OD
Outside Diameter
[mm]
ODTOL
O.D. Tolerance
[mm]
T
Thickness T (±0.05)
[mm]
SS
Shaft Size
[mm]
CD1M-2-SS
CD1M-2-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
5.00
+0.13/-0.00
12.00
+0.00/-0.13
1.30
5
CD1M-3-SS
CD1M-3-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
6.00
+0.13/-0.00
14.00
+0.00/-0.13
1.30
6
CD1M-4-SS
CD1M-4-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
7.00
+0.13/-0.00
17.00
+0.00/-0.13
1.30
7
CD1M-5-SS
CD1M-5-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
8.00
+0.13/-0.00
16.00
+0.00/-0.13
1.30
8
CD1M-6-SS
CD1M-6-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
10.00
+0.13/-0.00
21.00
+0.00/-0.13
1.60
10
CD1M-7-SS
CD1M-7-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
12.00
+0.13/-0.00
24.00
+0.00/-0.13
1.60
12
CD1M-8-SS
CD1M-8-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
16.00
+0.13/-0.00
28.00
+0.00/-0.13
2.40
16
CD1M-9-SS
CD1M-9-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
19.00
+0.13/-0.00
32.00
+0.00/-0.13
2.40
19
CD1M-10-SS
CD1M-10-SS
Hardened Ground Washer
Master Inch/Metric Catalo...
Stainless Steel
25.00
+0.13/-0.00
41.00
+0.00/-0.13
3.18
25
CD1M-2
CD1M-2
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
5.00
+0.13/-0.00
12.00
+0.00/-0.13
1.30
5
CD1M-3
CD1M-3
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
6.00
+0.13/-0.00
14.00
+0.00/-0.13
1.30
6
CD1M-4
CD1M-4
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
7.00
+0.13/-0.00
17.00
+0.00/-0.13
1.30
7
CD1M-5
CD1M-5
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
8.00
+0.13/-0.00
16.00
+0.00/-0.13
1.30
8
CD1M-6
CD1M-6
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
10.00
+0.13/-0.00
21.00
+0.00/-0.13
1.60
10
CD1M-7
CD1M-7
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
12.00
+0.13/-0.00
24.00
+0.00/-0.13
1.60
12
CD1M-8
CD1M-8
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
16.00
+0.13/-0.00
28.00
+0.00/-0.13
2.40
16
CD1M-9
CD1M-9
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
19.00
+0.13/-0.00
32.00
+0.00/-0.13
2.40
19
CD1M-10
CD1M-10
Hardened Ground Washer
Master Inch/Metric Catalo...
Carbon Steel
25.00
+0.13/-0.00
41.00
+0.00/-0.13
3.18
25
CD7M-1
CD7M-1
Plastic Thrust Washer
Master Inch/Metric Catalo...
Nylon
3.00
+0.13/-0.00
9.00
+0.00/-0.13
2.50
3
CD7M-2
CD7M-2
Plastic Thrust Washer
Master Inch/Metric Catalo...
Nylon
4.00
+0.13/-0.00
12.00
+0.00/-0.13
2.50
4
CD7M-3
CD7M-3
Plastic Thrust Washer
Master Inch/Metric Catalo...
Nylon
5.00
+0.13/-0.00
13.00
+0.00/-0.13
2.50
5
CD7M-4
CD7M-4
Plastic Thrust Washer
Master Inch/Metric Catalo...
Nylon
6.00
+0.13/-0.00
15.00
+0.00/-0.13
2.50
6
CD7M-5
CD7M-5
Plastic Thrust Washer
Master Inch/Metric Catalo...
Nylon
8.00
+0.13/-0.00
19.00
+0.00/-0.13
2.50
8
CD7M-6
CD7M-6
Plastic Thrust Washer
Master Inch/Metric Catalo...
Nylon
10.00
+0.13/-0.00
24.00
+0.00/-0.13
2.50
10
CD7M-7
CD7M-7
Plastic Thrust Washer
Master Inch/Metric Catalo...
Nylon
12.00
+0.13/-0.00
30.00
+0.00/-0.13
2.50
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성