RCE01 12 - Square bracket for base ??¨¨ Bolt reverse through hole type / bolt reverse screw type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rce01_12.prj},{NB=RCE02-D50},{CODE=RCE02},{TYPE=tongkong},{MAT=SS400},{SUR=Electroless Nickel Plating},{ATTA=TAC21},{ATTA1=M10X55 2ge},{D=50},{DTOL=+0.025/0},{A=110},{B=70},{C=69},{F=85},{FF1=32.5},{FF2=52.5},{FF3=12.5},{G=45},{BB=11.0},{BB1=17.5},{HH=11.0},{N=0},{NPOOL=0},{H=33},{M=M10},{MPOOL=10},{X=14.50},{S=40.0},{DD=11.0},{DD1=17.5},{Z=11},{W=3},{LL=55},{LV=32},{LP=1.50},{LD=16.0},{LK=10},{LS=8},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
FF1
f1
[mm]
FF2
f2
[mm]
FF3
f3
[mm]
G
[mm]
BB
b
[mm]
BB1
b1
[mm]
HH
h
[mm]
N
ⁿ/ₐ
H
[mm]
M
ⁿ/ₐ
X
[mm]
S
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
W
[mm]
RCE01-D10
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M4X14 2ge
10
+0.015/0
40
20
19
28
9.0
19.0
6.0
11
4.5
8.0
4.6
0
9
M4
4.75
9.5
4.5
8.0
5
2
RCE01-D12
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M4X14 2ge
12
+0.018/0
42
20
19
30
10.0
20.0
6.0
11
4.5
8.0
4.6
0
10
M4
4.75
9.5
4.5
8.0
5
2
RCE01-D15
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M5X16 1ge
15
+0.018/0
50
22
21
38
14.0
24.0
6.0
12
5.5
9.2
5.5
0
12
M5
5.50
10.0
5.5
9.5
6
2
RCE01-D20
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M6X16 2ge
20
+0.021/0
60
30
29
45
17.5
27.5
7.5
16
6.6
11.0
6.5
0
15
M5
7.00
15.0
6.6
11.0
7
2
RCE01-D25
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M6X20 two
25
+0.021/0
65
35
34
50
20.0
30.0
7.5
20
6.6
11.0
6.5
0
17
M6
7.00
20.0
6.6
11.0
7
2
RCE01-D30
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M8X30 two
30
+0.021/0
80
45
44
60
22.5
37.5
10.0
25
8.5
14.0
9.0
0
21
M8
9.50
25.0
8.5
14.0
9
2
RCE01-D35
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M8X40 two
35
+0.025/0
85
50
49
65
25.0
40.0
10.0
30
8.5
14.0
9.0
0
24
M8
9.50
30.0
8.5
14.0
9
3
RCE01-D40
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M10X50 two
40
+0.025/0
100
60
59
75
30.0
45.0
12.5
35
11.0
17.5
11.0
0
26
M8
12.00
35.0
8.5
14.0
9
3
RCE01-D50
RCE01
Bolt reverse through hole...
SS400
Black
TAC01
M10X55 two
50
+0.025/0
110
70
69
85
32.5
52.5
12.5
45
11.0
17.5
11.0
0
33
M10
14.50
40.0
11.0
17.5
11
3
RCE02-D10
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
10
+0.015/0
40
20
19
28
9.0
19.0
6.0
11
4.5
8.0
4.6
0
9
M4
4.75
9.5
4.5
8.0
5
2
RCE02-D12
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
12
+0.018/0
42
20
19
30
10.0
20.0
6.0
11
4.5
8.0
4.6
0
10
M4
4.75
9.5
4.5
8.0
5
2
RCE02-D15
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M5X16 1ge
15
+0.018/0
50
22
21
38
14.0
24.0
6.0
12
5.5
9.2
5.5
0
12
M5
5.50
10.0
5.5
9.5
6
2
RCE02-D20
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M6X16 2ge
20
+0.021/0
60
30
29
45
17.5
27.5
7.5
16
6.6
11.0
6.5
0
15
M6
7.00
15.0
6.6
11.0
7
2
RCE02-D25
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M6X20 two
25
+0.021/0
65
35
34
50
20.0
30.0
7.5
20
6.6
11.0
6.5
0
17
M6
7.00
20.0
6.6
11.0
7
2
RCE02-D30
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M8X30 two
30
+0.021/0
80
45
44
60
22.5
37.5
10.0
25
8.5
14.0
9.0
0
21
M8
9.50
25.0
8.5
14.0
9
2
RCE02-D35
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M8X40 two
35
+0.025/0
85
50
49
65
25.0
40.0
10.0
30
8.5
14.0
9.0
0
24
M8
9.50
30.0
8.5
14.0
9
3
RCE02-D40
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M10X50 two
40
+0.025/0
100
60
59
75
30.0
45.0
12.5
35
11.0
17.5
11.0
0
26
M8
12.00
35.0
8.5
14.0
9
3
RCE02-D50
RCE02
Bolt reverse through hole...
SS400
Electroless nickel platin...
TAC21
M10X55 two
50
+0.025/0
110
70
69
85
32.5
52.5
12.5
45
11.0
17.5
11.0
0
33
M10
14.50
40.0
11.0
17.5
11
3
RCE11-D10
RCE11
Bolt reverse screw type
SS400
Black
TAC01
M4X14 2ge
10
+0.015/0
40
20
19
28
9.0
19.0
6.0
11
0.0
0.0
0.0
M4
9
M4
4.75
9.5
4.5
8.0
5
2
RCE11-D12
RCE11
Bolt reverse screw type
SS400
Black
TAC01
M4X14 2ge
12
+0.018/0
42
20
19
30
10.0
20.0
6.0
11
0.0
0.0
0.0
M4
10
M4
4.75
9.5
4.5
8.0
5
2
RCE11-D15
RCE11
Bolt reverse screw type
SS400
Black
TAC01
M5X16 1ge
15
+0.018/0
50
22
21
38
14.0
24.0
6.0
12
0.0
0.0
0.0
M5
12
M5
5.50
10.0
5.5
9.5
6
2
RCE11-D20
RCE11
Bolt reverse screw type
SS400
Black
TAC01
M6X16 2ge
20
+0.021/0
60
30
29
45
17.5
27.5
7.5
16
0.0
0.0
0.0
M6
15
M6
7.00
15.0
6.6
11.0
7
2
RCE11-D25
RCE11
Bolt reverse screw type
SS400
Black
TAC01
M6X20 two
25
+0.021/0
65
35
34
50
20.0
30.0
7.5
20
0.0
0.0
0.0
M6
17
M6
7.00
20.0
6.6
11.0
7
2
RCE11-D30
RCE11
Bolt reverse screw type
SS400
Black
TAC01
M8X30 two
30
+0.021/0
80
45
44
60
22.5
37.5
10.0
25
0.0
0.0
0.0
M8
21
M8
9.50
25.0
8.5
14.0
9
2
RCE11-D35
RCE11
Bolt reverse screw type
SS400
Black
TAC01
M8X40 two
35
+0.025/0
85
50
49
65
25.0
40.0
10.0
30
0.0
0.0
0.0
M8
24
M8
9.50
30.0
8.5
14.0
9
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성