RCG01 12 - Square bracket for base ??¨¨ Standard through hole type / standard screw hole type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcg01_12.prj},{NB=RCG06-D20},{CODE=RCG06},{TYPE=standard type},{TYPOOL=tongkong},{MAT=SUS304},{SUR=-},{ATTA=TAC21},{D=20},{DTOL=+0.021/0},{A=60},{B=30},{C=29},{F=45},{FF1=17.5},{FF2=27.5},{FF3=7.5},{G=16},{BB=6.6},{BB1=11.0},{HH=7},{N=-},{NPOOL=0},{H=15},{M=M6},{X=7.00},{S=15.0},{DD=6.6},{DD1=11.0},{Z=7},{W=2},{LV=20},{LP=1.00},{LD=10.0},{LK=6},{LS=5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
FF1
f1
[mm]
FF2
f2
[mm]
FF3
f3
[mm]
G
[mm]
BB
b
[mm]
BB1
b1
[mm]
HH
h
[mm]
N
ⁿ/ₐ
H
[mm]
M
ⁿ/ₐ
X
[mm]
S
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
W
[mm]
RCG01-D10
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M4X14 2ge
10
+0.015/0
40
20
19
28
9.0
19.0
6.0
11
4.5
8.0
5
-
9
M4
4.75
9.5
4.5
8.0
5
2
RCG01-D12
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M4X14 2ge
12
+0.018/0
42
20
19
30
10.0
20.0
6.0
11
4.5
8.0
5
-
10
M4
4.75
9.5
4.5
8.0
5
2
RCG01-D15
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M5X16 2ge
15
+0.018/0
50
22
21
38
14.0
24.0
6.0
12
5.5
9.2
6
-
12
M5
5.50
10.0
5.5
9.5
6
2
RCG01-D20
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M6X20 two
20
+0.021/0
60
30
29
45
17.5
27.5
7.5
16
6.6
11.0
7
-
15
M6
7.00
15.0
6.6
11.0
7
2
RCG01-D25
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M6X25 two
25
+0.021/0
65
35
34
50
20.0
30.0
7.5
20
6.6
11.0
7
-
17
M6
7.00
20.0
6.6
11.0
7
2
RCG01-D30
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M8X30 two
30
+0.021/0
80
45
44
60
22.5
37.5
10.0
25
9.0
14.0
9
-
21
M8
9.50
25.0
9.0
14.0
9
2
RCG01-D35
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M8X35 two
35
+0.025/0
85
50
49
65
25.0
40.0
10.0
30
9.0
14.0
9
-
24
M8
9.50
30.0
9.0
14.0
9
3
RCG01-D40
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M8X40 two
40
+0.025/0
100
60
59
75
30.0
45.0
12.5
35
11.0
17.5
11
-
26
M8
12.00
35.0
9.0
14.0
9
3
RCG01-D50
RCG01
Standard type
Through hole type
SS400
Black
TAC01
M10X55 two
50
+0.025/0
110
70
69
85
32.5
52.5
12.5
45
11.0
17.5
11
-
33
M10
14.50
40.0
11.0
17.5
11
3
RCG02-D10
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
10
+0.015/0
40
20
19
28
9.0
19.0
6.0
11
4.5
8.0
5
-
9
M4
4.75
9.5
4.5
8.0
5
2
RCG02-D12
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
12
+0.018/0
42
20
19
30
10.0
20.0
6.0
11
4.5
8.0
5
-
10
M4
4.75
9.5
4.5
8.0
5
2
RCG02-D15
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
15
+0.018/0
50
22
21
38
14.0
24.0
6.0
12
5.5
9.2
6
-
12
M5
5.50
10.0
5.5
9.5
6
2
RCG02-D20
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M6X20 two
20
+0.021/0
60
30
29
45
17.5
27.5
7.5
16
6.6
11.0
7
-
15
M6
7.00
15.0
6.6
11.0
7
2
RCG02-D25
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M6X25 two
25
+0.021/0
65
35
34
50
20.0
30.0
7.5
20
6.6
11.0
7
-
17
M6
7.00
20.0
6.6
11.0
7
2
RCG02-D30
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M8X30 two
30
+0.021/0
80
45
44
60
22.5
37.5
10.0
25
9.0
14.0
9
-
21
M8
9.50
25.0
9.0
14.0
9
2
RCG02-D35
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M8X35 two
35
+0.025/0
85
50
49
65
25.0
40.0
10.0
30
9.0
14.0
9
-
24
M8
9.50
30.0
9.0
14.0
9
3
RCG02-D40
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M8X40 two
40
+0.025/0
100
60
59
75
30.0
45.0
12.5
35
11.0
17.5
11
-
26
M8
12.00
35.0
9.0
14.0
9
3
RCG02-D50
RCG02
Standard type
Through hole type
SS400
Electroless nickel platin...
TAC21
M10X55 two
50
+0.025/0
110
70
69
85
32.5
52.5
12.5
45
11.0
17.5
11
-
33
M10
14.50
40.0
11.0
17.5
11
3
RCG06-D10
RCG06
Standard type
Through hole type
SUS304
-
TAC21
M4X14 2ge
10
+0.015/0
40
20
19
28
9.0
19.0
6.0
11
4.5
8.0
5
-
9
M4
4.75
9.5
4.5
8.0
5
2
RCG06-D12
RCG06
Standard type
Through hole type
SUS304
-
TAC21
M4X14 2ge
12
+0.018/0
42
20
19
30
10.0
20.0
6.0
11
4.5
8.0
5
-
10
M4
4.75
9.5
4.5
8.0
5
2
RCG06-D15
RCG06
Standard type
Through hole type
SUS304
-
TAC21
M5X16 2ge
15
+0.018/0
50
22
21
38
14.0
24.0
6.0
12
5.5
9.2
6
-
12
M5
5.50
10.0
5.5
9.5
6
2
RCG06-D20
RCG06
Standard type
Through hole type
SUS304
-
TAC21
M6X20 two
20
+0.021/0
60
30
29
45
17.5
27.5
7.5
16
6.6
11.0
7
-
15
M6
7.00
15.0
6.6
11.0
7
2
RCG06-D25
RCG06
Standard type
Through hole type
SUS304
-
TAC21
M6X25 two
25
+0.021/0
65
35
34
50
20.0
30.0
7.5
20
6.6
11.0
7
-
17
M6
7.00
20.0
6.6
11.0
7
2
RCG06-D30
RCG06
Standard type
Through hole type
SUS304
-
TAC21
M8X30 two
30
+0.021/0
80
45
44
60
22.5
37.5
10.0
25
9.0
14.0
9
-
21
M8
9.50
25.0
9.0
14.0
9
2
RCG06-D35
RCG06
Standard type
Through hole type
SUS304
-
TAC21
M8X35 two
35
+0.025/0
85
50
49
65
25.0
40.0
10.0
30
9.0
14.0
9
-
24
M8
9.50
30.0
9.0
14.0
9
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성