RCG21 22 - Square bracket for base ??¨¨ standard offset type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rcg21_22.prj},{NB=RCG21-D50},{CODE=RCG21},{TYPE=standard type},{TYPOOL=pianzhi},{MAT=SS400},{SUR=Black Coating},{ATTA=TAC01},{D=50},{DTOL=+0.025/0},{A=152},{B=70},{C=69},{F=129},{FF1=58.0},{FF2=38.0},{FF3=11.0},{G=38},{BB=11},{BB1=17.5},{HH=11.0},{H=33},{M=M10},{MPOOL=10},{X=14.50},{S=40.0},{DD=11},{DD1=17.5},{Z=11.0},{W=3},{D1=46},{HH1=64},{LV=32},{LP=1.50},{LD=16.0},{LK=10},{LS=8},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
FF1
f1
[mm]
FF2
f2
[mm]
FF3
f3
[mm]
G
[mm]
BB
b
[mm]
BB1
b1
[mm]
HH
h
[mm]
H
[mm]
M
ⁿ/ₐ
X
[mm]
S
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
W
[mm]
D1
[mm]
HH1
h1
[mm]
RCG21-D10
RCG21
Standard type
Offset type
SS400
Black
TAC01
M4X14 2ge
10
+0.015/0
45
20
19
33
14.0
10.0
6.0
10
5
8.0
4.6
9
M4
4.75
9.5
5
8.0
4.6
2
6
14
RCG21-D12
RCG21
Standard type
Offset type
SS400
Black
TAC01
M4X14 2ge
12
+0.018/0
48
20
19
36
16.0
10.0
6.0
10
5
8.0
4.6
10
M4
4.75
9.5
5
8.0
4.6
2
8
14
RCG21-D15
RCG21
Standard type
Offset type
SS400
Black
TAC01
M5X16 2ge
15
+0.018/0
58
22
21
44
20.0
12.0
7.0
12
6
9.5
5.5
12
M5
5.50
10.0
6
9.5
5.5
2
11
16
RCG21-D20
RCG21
Standard type
Offset type
SS400
Black
TAC01
M6X20 two
20
+0.021/0
71
30
29
56
25.0
16.0
7.5
16
7
11.0
6.5
15
M6
7.00
15.0
7
11.0
6.5
2
16
24
RCG21-D25
RCG21
Standard type
Offset type
SS400
Black
TAC01
M6X25 two
25
+0.021/0
82
35
34
67
30.0
20.0
7.5
20
7
11.0
6.5
17
M6
7.00
20.0
7
11.0
6.5
2
21
29
RCG21-D30
RCG21
Standard type
Offset type
SS400
Black
TAC01
M8X30 two
30
+0.021/0
94
45
44
76
30.0
25.0
9.0
25
9
14.0
9.0
21
M8
9.50
25.0
9
14.0
9.0
2
26
39
RCG21-D35
RCG21
Standard type
Offset type
SS400
Black
TAC01
M8X35 two
35
+0.025/0
105
50
49
87
35.0
28.0
9.0
28
9
14.0
9.0
24
M8
9.50
30.0
9
14.0
9.0
3
31
44
RCG21-D40
RCG21
Standard type
Offset type
SS400
Black
TAC01
M8X40 two
40
+0.025/0
116
60
59
96
40.0
30.0
11.0
30
11
17.5
11.0
26
M8
12.00
35.0
9
14.0
9.0
3
36
54
RCG21-D50
RCG21
Standard type
Offset type
SS400
Black
TAC01
M10X55 two
50
+0.025/0
152
70
69
129
58.0
38.0
11.0
38
11
17.5
11.0
33
M10
14.50
40.0
11
17.5
11.0
3
46
64
RCG22-D10
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
10
+0.015/0
45
20
19
33
14.0
10.0
6.0
10
5
8.0
4.6
9
M4
4.75
9.5
5
8.0
4.6
2
6
14
RCG22-D12
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M4X14 2ge
12
+0.018/0
48
20
19
36
16.0
10.0
6.0
10
5
8.0
4.6
10
M4
4.75
9.5
5
8.0
4.6
2
8
14
RCG22-D15
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
15
+0.018/0
58
22
21
44
20.0
12.0
7.0
12
6
9.5
5.5
12
M5
5.50
10.0
6
9.5
5.5
2
11
16
RCG22-D20
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M6X20 two
20
+0.021/0
71
30
29
56
25.0
16.0
7.5
16
7
11.0
6.5
15
M6
7.00
15.0
7
11.0
6.5
2
16
24
RCG22-D25
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M6X25 two
25
+0.021/0
82
35
34
67
30.0
20.0
7.5
20
7
11.0
6.5
17
M6
7.00
20.0
7
11.0
6.5
2
21
29
RCG22-D30
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M8X30 two
30
+0.021/0
94
45
44
76
30.0
25.0
9.0
25
9
14.0
9.0
21
M8
9.50
25.0
9
14.0
9.0
2
26
39
RCG22-D35
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M8X35 two
35
+0.025/0
105
50
49
87
35.0
28.0
9.0
28
9
14.0
9.0
24
M8
9.50
30.0
9
14.0
9.0
3
31
44
RCG22-D40
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M8X40 two
40
+0.025/0
116
60
59
96
40.0
30.0
11.0
30
11
17.5
11.0
26
M8
12.00
35.0
9
14.0
9.0
3
36
54
RCG22-D50
RCG22
Standard type
Offset type
SS400
Electroless nickel platin...
TAC21
M10X55 two
50
+0.025/0
152
70
69
129
58.0
38.0
11.0
38
11
17.5
11.0
33
M10
14.50
40.0
11
17.5
11.0
3
46
64
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성