RDS01 02 - Pillar retaining clips with fixed handles of the same diameter
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rds01_02_asmtab.prj},{NB=RDS01-D35},{CODE=RDS01},{TYPE=daigudingbashoutongjingzhengjiaoxing},{MAT=SS400},{SUR=fahei},{ATTA=gudingbashou},{D=35},{DTOL=+0.025/0},{A=122},{B=45},{E=39.5},{F=43},{L=29.5},{M=M12},{M1=12},{K=13.0},{R=95},{L1=67.0},{L2=71.0},{GDBS=HAF74-M12-L40},{PPATH=rds01_02/assem/rds01_02_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
D
[mm]
DTOL
DH7
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
F
[mm]
L
[mm]
M
ⁿ/ₐ
K
[mm]
R
[mm]
L1
[mm]
L2
[mm]
GDBS
Fixed handle
ⁿ/ₐ
RDS01-D10
RDS01
With fixed handle with th...
SS400
Black
Fixed handle
10
+0.015/0
52
16
18.5
15
12.5
M6
6.6
50
35.0
38.5
HAF74-M6-L16
RDS01-D12
RDS01
With fixed handle with th...
SS400
Black
Fixed handle
12
+0.018/0
55
19
18.5
18
12.5
M6
6.6
50
35.0
38.5
HAF74-M6-L20
RDS01-D15
RDS01
With fixed handle with th...
SS400
Black
Fixed handle
15
+0.018/0
70
22
24.5
21
16.5
M8
9.0
63
45.5
49.0
HAF74-M8-L20
RDS01-D20
RDS01
With fixed handle with th...
SS400
Black
Fixed handle
20
+0.021/0
79
28
26.5
26
19.5
M8
9.0
63
45.5
49.0
HAF74-M8-L25
RDS01-D25
RDS01
With fixed handle with th...
SS400
Black
Fixed handle
25
+0.021/0
98
36
32.5
33
23.5
M10
11.0
80
55.0
59.0
HAF74-M10-L32
RDS01-D30
RDS01
With fixed handle with th...
SS400
Black
Fixed handle
30
+0.021/0
106
40
34.5
37
25.5
M10
11.0
80
55.0
59.0
HAF74-M10-L40
RDS01-D35
RDS01
With fixed handle with th...
SS400
Black
Fixed handle
35
+0.025/0
122
45
39.5
43
29.5
M12
13.0
95
67.0
71.0
HAF74-M12-L40
RDS02-D10
RDS02
With fixed handle with th...
SS400
Black
Fixed handle
10
+0.015/0
52
16
18.5
15
12.5
M6
6.6
50
35.0
38.5
HAF74-M6-L16
RDS02-D12
RDS02
With fixed handle with th...
SS400
Black
Fixed handle
12
+0.018/0
55
19
18.5
18
12.5
M6
6.6
50
35.0
38.5
HAF74-M6-L20
RDS02-D15
RDS02
With fixed handle with th...
SS400
Black
Fixed handle
15
+0.018/0
70
22
24.5
21
16.5
M8
9.0
63
45.5
49.0
HAF74-M8-L20
RDS02-D20
RDS02
With fixed handle with th...
SS400
Black
Fixed handle
20
+0.021/0
79
28
26.5
26
19.5
M8
9.0
63
45.5
49.0
HAF74-M8-L25
RDS02-D25
RDS02
With fixed handle with th...
SS400
Black
Fixed handle
25
+0.021/0
98
36
32.5
33
23.5
M10
11.0
80
55.0
59.0
HAF74-M10-L32
RDS02-D30
RDS02
With fixed handle with th...
SS400
Black
Fixed handle
30
+0.021/0
106
40
34.5
37
25.5
M10
11.0
80
55.0
59.0
HAF74-M10-L40
RDS02-D35
RDS02
With fixed handle with th...
SS400
Black
Fixed handle
35
+0.025/0
122
45
39.5
43
29.5
M12
13.0
95
67.0
71.0
HAF74-M12-L40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성