MHB01 41 - Hinge pin, straight rod, split pin fixed type
Yiheda 3D Electronic Gallery
yhd_fa
A5-Cantilever Shaft / Hinge Pin
Powered by
CAD모델 선택
{yiheda/yhd_fa/a5/mhb01_41.prj},{NB=MHB23-D18-L25},{CODE=MHB23},{TYPE=A-C},{MAT=S45C},{HRD=-},{SUR=electroless nickel plating},{THESP=2 Cotter pin},{THEMAT=SUS304(BLK31)},{D=18},{L=25},{LPOOL=[25.0:220.0/0.5]},{E=7.0},{DD=4.0},{THECO=BLK21-4-L25},{ZZEC=N/A},{ZZECPOOL='N/A','N/A','EC','EC'},{EC=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THESP
Accessories and types
ⁿ/ₐ
THEMAT
Accessories and materials
ⁿ/ₐ
D
[mm]
L1
[mm]
E
[mm]
DD
d
[mm]
THECO
Accessory pin
ⁿ/ₐ
MHB01-D3-L10
MHB01
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
3
14.8
2.0
0.8
BLK21-0.8-L8
MHB01-D4-L10
MHB01
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
4
16.0
2.5
1.0
BLK21-1-L10
MHB01-D5-L10
MHB01
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
5
17.2
3.0
1.2
BLK21-1.2-L10
MHB01-D6-L15
MHB01
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
6
23.6
3.5
1.6
BLK21-1.6-L10
MHB01-D8-L15
MHB01
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
8
25.0
4.0
2.0
BLK21-2-L12
MHB01-D10-L15
MHB01
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
10
27.5
5.0
2.5
BLK21-2.5-L15
MHB01-D12-L22
MHB01
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
12
37.2
6.0
3.2
BLK21-3.2-L20
MHB02-D3-L10
MHB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
Two cotter pins
SUS304(BLK31)
3
14.8
2.0
0.8
BLK21-0.8-L8
MHB02-D4-L10
MHB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
Two cotter pins
SUS304(BLK31)
4
16.0
2.5
1.0
BLK21-1-L10
MHB02-D5-L10
MHB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
Two cotter pins
SUS304(BLK31)
5
17.2
3.0
1.2
BLK21-1.2-L10
MHB02-D6-L15
MHB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
Two cotter pins
SUS304(BLK31)
6
23.6
3.5
1.6
BLK21-1.6-L10
MHB02-D8-L15
MHB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
Two cotter pins
SUS304(BLK31)
8
25.0
4.0
2.0
BLK21-2-L12
MHB02-D10-L15
MHB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
Two cotter pins
SUS304(BLK31)
10
27.5
5.0
2.5
BLK21-2.5-L15
MHB02-D12-L22
MHB02
Cotter pin fixing type ??...
S45C
40-45HRC
Black
Two cotter pins
SUS304(BLK31)
12
37.2
6.0
3.2
BLK21-3.2-L20
MHB06-D3-L10
MHB06
Cotter pin fixing type ??...
SUS304
-
-
Two cotter pins
SUS304(BLK31)
3
14.8
2.0
0.8
BLK21-0.8-L8
MHB06-D4-L10
MHB06
Cotter pin fixing type ??...
SUS304
-
-
Two cotter pins
SUS304(BLK31)
4
16.0
2.5
1.0
BLK21-1-L10
MHB06-D5-L10
MHB06
Cotter pin fixing type ??...
SUS304
-
-
Two cotter pins
SUS304(BLK31)
5
17.2
3.0
1.2
BLK21-1.2-L10
MHB06-D6-L15
MHB06
Cotter pin fixing type ??...
SUS304
-
-
Two cotter pins
SUS304(BLK31)
6
23.6
3.5
1.6
BLK21-1.6-L10
MHB06-D8-L15
MHB06
Cotter pin fixing type ??...
SUS304
-
-
Two cotter pins
SUS304(BLK31)
8
25.0
4.0
2.0
BLK21-2-L12
MHB06-D10-L15
MHB06
Cotter pin fixing type ??...
SUS304
-
-
Two cotter pins
SUS304(BLK31)
10
27.5
5.0
2.5
BLK21-2.5-L15
MHB06-D12-L22
MHB06
Cotter pin fixing type ??...
SUS304
-
-
Two cotter pins
SUS304(BLK31)
12
37.2
6.0
3.2
BLK21-3.2-L20
MHB21-D3-L5
MHB21
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
3
9.8
2.0
0.8
BLK21-0.8-L8
MHB21-D4-L5
MHB21
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
4
11.0
2.5
1.0
BLK21-1-L10
MHB21-D5-L10
MHB21
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
5
17.2
3.0
1.2
BLK21-1.2-L10
MHB21-D6-L10
MHB21
Cotter pin fixing type ??...
S45C
-
Black
Two cotter pins
SUS304(BLK31)
6
18.6
3.5
1.6
BLK21-1.6-L10
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성