YEU01 02 YEY01 02 - Bushing for Locating Pins??¨¨Standless Standard/Shoulder Standard
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yeu01_02_yey01_02.prj},{NB=YEU02-D25-L20},{CODE=YEU02},{TYPE=A-B},{MAT=SUJ2},{HRD=Quenching hardness56-HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{D=25},{DTOL=+0.033/0},{L=20},{LPOOL=[20,25,30,35]},{LTOL=0/-0.3},{D1=35},{D1TOL=+0.025/+0.009},{V=4.0},{R=2.0},{V1=3.0},{D2=28.0},{PDF=Single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface Preparation
ⁿ/ₐ
D
D H8
[mm]
DTOL
D tolerance
[mm]
LTOL
L tolerance
[mm]
D1
D1 m6
[mm]
D1TOL
D1 tolerance
[mm]
V
[mm]
R
[mm]
V1
[mm]
D2
[mm]
PDF
PDF sample
ⁿ/ₐ
YEU01-D5-L5
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
5
+0.018/0
0/-0.3
10
+0.015/+0.004
1.5
0.5
1.0
6.0
Click to open
YEU01-D6-L6
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
6
+0.018/0
0/-0.3
12
+0.018/+0.007
2.0
0.5
1.0
7.0
Click to open
YEU01-D8-L8
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
8
+0.022/0
0/-0.3
14
+0.018/+0.007
3.0
1.0
1.0
9.0
Click to open
YEU01-D10-L8
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
10
+0.022/0
0/-0.3
16
+0.018/+0.007
3.0
1.0
1.0
11.0
Click to open
YEU01-D12-L10
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
12
+0.027/0
0/-0.3
18
+0.018/+0.007
3.0
1.2
2.0
14.0
Click to open
YEU01-D13-L10
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
13
+0.027/0
0/-0.3
22
+0.021/+0.008
3.0
1.2
2.0
15.0
Click to open
YEU01-D15-L16
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
15
+0.027/0
0/-0.3
25
+0.021/+0.008
4.0
1.5
2.0
17.0
Click to open
YEU01-D16-L16
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
16
+0.027/0
0/-0.3
26
+0.021/+0.008
4.0
1.5
2.0
18.0
Click to open
YEU01-D20-L16
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
20
+0.033/0
0/-0.3
30
+0.021/+0.008
4.0
2.0
2.0
22.0
Click to open
YEU01-D25-L20
YEU01
Shoulderless type ??¨¨ st...
SUJ2
56HRC-
-
25
+0.033/0
0/-0.3
35
+0.025/+0.009
4.0
2.0
3.0
28.0
Click to open
YEU02-D5-L5
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
5
+0.018/0
0/-0.3
10
+0.015/+0.004
1.5
0.5
1.0
6.0
Click to open
YEU02-D6-L6
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
6
+0.018/0
0/-0.3
12
+0.018/+0.007
2.0
0.5
1.0
7.0
Click to open
YEU02-D8-L8
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
8
+0.022/0
0/-0.3
14
+0.018/+0.007
3.0
1.0
1.0
9.0
Click to open
YEU02-D10-L8
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
10
+0.022/0
0/-0.3
16
+0.018/+0.007
3.0
1.0
1.0
11.0
Click to open
YEU02-D12-L10
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
12
+0.027/0
0/-0.3
18
+0.018/+0.007
3.0
1.2
2.0
14.0
Click to open
YEU02-D13-L10
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
13
+0.027/0
0/-0.3
22
+0.021/+0.008
3.0
1.2
2.0
15.0
Click to open
YEU02-D15-L16
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
15
+0.027/0
0/-0.3
25
+0.021/+0.008
4.0
1.5
2.0
17.0
Click to open
YEU02-D16-L16
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
16
+0.027/0
0/-0.3
26
+0.021/+0.008
4.0
1.5
2.0
18.0
Click to open
YEU02-D20-L16
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
20
+0.033/0
0/-0.3
30
+0.021/+0.008
4.0
2.0
2.0
22.0
Click to open
YEU02-D25-L20
YEU02
Shoulderless type ??¨¨ st...
SUJ2
Quenching hardness 56-HRC...
Hard Chromium Plating , P...
25
+0.033/0
0/-0.3
35
+0.025/+0.009
4.0
2.0
3.0
28.0
Click to open
YEY01-D5-L8
YEY01
Shoulder type ??¨¨ standa...
SUJ2
56HRC-
-
5
+0.018/0
0/-0.3
10
+0.015/+0.006
1.5
0.5
1.5
6.5
Click to open
YEY01-D6-L8
YEY01
Shoulder type ??¨¨ standa...
SUJ2
56HRC-
-
6
+0.018/0
0/-0.3
12
+0.018/+0.007
2.0
0.5
1.0
9.0
Click to open
YEY01-D8-L8
YEY01
Shoulder type ??¨¨ standa...
SUJ2
56HRC-
-
8
+0.022/0
0/-0.3
14
+0.018/+0.007
3.0
1.0
1.0
9.0
Click to open
YEY01-D10-L8
YEY01
Shoulder type ??¨¨ standa...
SUJ2
56HRC-
-
10
+0.022/0
0/-0.3
16
+0.018/+0.007
3.0
1.0
1.0
11.0
Click to open
YEY01-D12-L10
YEY01
Shoulder type ??¨¨ standa...
SUJ2
56HRC-
-
12
+0.027/0
0/-0.3
18
+0.018/+0.007
3.0
1.2
1.0
14.0
Click to open
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성