YFJ31 86 - Positioning pin/large head spherical type/external thread type/P·L·B size specified type/P·L·B·V size specified type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yfj31_86.prj},{NB=YFJ52-D3-P3.5-L0-B2},{CODE=YFJ52},{TYPE=P·L·B size specified type/multi ribbed type},{TYPE1=2},{MAT1=0Cr18Ni9},{MAT2=SUS304},{HRD=Plating hardness 850HV~},{SUR=Hard chromium plating with a thickness of 5-8μm},{D=3},{P=3.5},{L=0},{B=2},{V=4.5},{ZZRC=N/A},{ZZMD=N/A},{ZZHC=N/A},{HC=0},{ZZTA=N/A},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
DTOL
D tolerance
[mm]
PTOL
P tolerance
[mm]
W
[mm]
M
ⁿ/ₐ
YFJ31-D3-P3.5-L0-B2
YFJ31
P·L·B size specified type...
9CrWMn
SKS3
Quenching hardness58-61HR...
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ32-D3-P3.5-L0-B2
YFJ32
P·L·B size specified type...
9CrWMn
SKS3
Quenching hardness58-61HR...
Hard chromium plating+pol...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ36-D3-P3.5-L0-B2
YFJ36
P·L·B size specified type...
0Cr18Ni9
SUS304
---
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ37-D3-P3.5-L0-B2
YFJ37
P·L·B size specified type...
0Cr18Ni9
SUS304
Plating hardness 850HV~
Hard chromium plating wit...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ41-D3-P3.5-L0-B2
YFJ41
P·L·B size specified type...
9Cr18Mo
SUS440C
Quenching hardness 48~53H...
polishing
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ45-D3-P3.5-L0-B2
YFJ45
P·L·B size specified type...
GCr15
SUJ2
Quenching hardness HRC56~...
Hard chromium plating wit...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ46-D3-P3.5-L0-B2
YFJ46
P·L·B size specified type...
9CrWMn
SKS3
Quenching hardness58-61HR...
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ47-D3-P3.5-L0-B2
YFJ47
P·L·B size specified type...
9CrWMn
SKS3
Quenching hardness58-61HR...
Hard chromium plating+pol...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ51-D3-P3.5-L0-B2
YFJ51
P·L·B size specified type...
0Cr18Ni9
SUS304
---
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ52-D3-P3.5-L0-B2
YFJ52
P·L·B size specified type...
0Cr18Ni9
SUS304
Plating hardness 850HV~
Hard chromium plating wit...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ56-D3-P3.5-L0-B2
YFJ56
P·L·B size specified type...
9Cr18Mo
SUS440C
Quenching hardness 48~53H...
polishing
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ60-D3-P3.5-L0-B2
YFJ60
P·L·B size specified type...
GCr15
SUJ2
Quenching hardness HRC56~...
Hard chromium plating wit...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ61-D3-P3.5-L0-B2-V3
YFJ61
P·L·B·V size specified ty...
9CrWMn
SKS3
Quenching hardness58-61HR...
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ62-D3-P3.5-L0-B2-V3
YFJ62
P·L·B·V size specified ty...
9CrWMn
SKS3
Quenching hardness58-61HR...
Hard chromium plating+pol...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ66-D3-P3.5-L0-B2-V3
YFJ66
P·L·B·V size specified ty...
0Cr18Ni9
SUS304
---
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ71-D3-P3.5-L0-B2-V3
YFJ71
P·L·B·V size specified ty...
9Cr18Mo
SUS440C
Quenching hardness 48~53H...
polishing
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ76-D3-P3.5-L0-B2-V3
YFJ76
P·L·B·V size specified ty...
9CrWMn
SKS3
Quenching hardness58-61HR...
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ77-D3-P3.5-L0-B2-V3
YFJ77
P·L·B·V size specified ty...
9CrWMn
SKS3
Quenching hardness58-61HR...
Hard chromium plating+pol...
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ81-D3-P3.5-L0-B2-V3
YFJ81
P·L·B·V size specified ty...
0Cr18Ni9
SUS304
---
---
-0.002/-0.008
-0.004/-0.012
1.5
M3
YFJ86-D3-P3.5-L0-B2-V3
YFJ86
P·L·B·V size specified ty...
9Cr18Mo
SUS440C
Quenching hardness 48~53H...
polishing
-0.002/-0.008
-0.004/-0.012
1.5
M3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성