YHF01 38 - Straight rod small diameter positioning pin ??¨¨ Tolerance fixed ??¨¨ Flat head type / Spherical type / Conical head R type / Conical head type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yhf01_38.prj},{NB=YHF16-D0.4-L3},{CODE=YHF16},{TYPE=A-B},{SHA=B},{MAT=SKD61},{HRD=Quenching hardness38-50HRC},{SUR=SRGrind },{D=0.4},{L=3.0},{LPOOL=[3.0:32.0/0.5]},{E=0},{ZZCNDB=N/A},{CNDBPOOL1='N/A','N/A','CN','CN'},{CNDBPOOL2='N/A','N/A'},{CNDBPOOL3='N/A','N/A','CN','CN','DB','DB'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
DTOL
D tolerance
[mm]
R
ⁿ/ₐ
YHF01-D0.4-L3
YHF01
Straight rod small mouth ...
Flat head
SKS3
Quenching hardness 48 ~ 5...
-
0/-0.005
0.1
YHF05-D0.4-L3
YHF05
Straight rod small mouth ...
Flat head
SUS304
-
-
0/-0.005
0.1
YHF08-D0.4-L3
YHF08
Straight rod small mouth ...
Flat head
SUS440C
Quenching hardness 48 ~ 5...
-
0/-0.005
0.1
YHF11-D0.4-L3
YHF11
Straight rod small mouth ...
Spherical type
SKS3
Quenching hardness 48 ~ 5...
-
0/-0.005
0.1
YHF13-D0.4-L3
YHF13
Straight rod small mouth ...
Spherical type
SUS304
-
-
0/-0.005
0.1
YHF14-D0.4-L3
YHF14
Straight rod small mouth ...
Spherical type
SUS304
-
SR grinding department
0/-0.005
0.1
YHF16-D0.4-L3
YHF16
Straight rod small mouth ...
Spherical type
SKD61
Quenching hardness 38-50H...
SR grinding department
0/-0.005
0.1
YHF18-D0.4-L3
YHF18
Straight rod small mouth ...
Spherical type
SUS440C
Quenching hardness 48 ~ 5...
-
0/-0.005
0.1
YHF21-D0.4-L1
YHF21
Straight rod small mouth ...
Cone type R
SKS3
Quenching hardness 48 ~ 5...
-
0/-0.005
0.1
YHF25-D0.4-L1
YHF25
Straight rod small mouth ...
Cone type R
SUS304
-
-
0/-0.005
0.1
YHF28-D0.4-L1
YHF28
Straight rod small mouth ...
Cone type R
SUS440C
Quenching hardness 48 ~ 5...
-
0/-0.005
0.1
YHF31-D0.4-L1.5-E0.5
YHF31
Straight rod small mouth ...
Cone type
SKS3
Quenching hardness 48 ~ 5...
-
0/-0.005
0.0
YHF35-D0.4-L1.5-E0.5
YHF35
Straight rod small mouth ...
Cone type
SUS304
-
-
0/-0.005
0.0
YHF38-D0.4-L1.5-E0.5
YHF38
Straight rod small mouth ...
Cone type
SUS440C
Quenching hardness 48 ~ 5...
-
0/-0.005
0.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성