YJR41 72 - Locating Pins for Precision Fixtures, Tip Shape Selection, No Shoulder Stop Screws, Short Type, Ring Groove Type, Notch Type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjr41_72.prj},{NB=YJR52-D20-P22-B5-L5},{CODE=YJR52},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{FRPOOL1='N/A','B','R'},{D=20},{DTOL=-0.007/-0.020},{P=22},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.01},{B=5},{BPOOL1=[5:32/1]},{L=5},{LPOOL=[5:12/1]},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{W=9.0},{V1=8},{DD=13},{AA1=0.8},{DD1=0.1},{V2=10.5},{V3=5.5},{HH=2.0},{APP=M6},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A','KC','KC'},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
R
[mm]
W
[mm]
YJR41-D6-P8-B5-L5
YJR41
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
3.0
3.0
YJR41-D8-P10-B5-L5
YJR41
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
4.0
3.5
YJR41-D10-P12-B5-L5
YJR41
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
4.0
4.0
YJR41-D12-P14-B5-L5
YJR41
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
6.0
6.0
YJR41-D16-P18-B5-L5
YJR41
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
8.0
8.0
YJR41-D20-P22-B5-L5
YJR41
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
-0.007/-0.020
8.0
9.0
YJR42-D6-P8-B5-L5
YJR42
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
3.0
3.0
YJR42-D8-P10-B5-L5
YJR42
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
4.0
3.5
YJR42-D10-P12-B5-L5
YJR42
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
4.0
4.0
YJR42-D12-P14-B5-L5
YJR42
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
6.0
6.0
YJR42-D16-P18-B5-L5
YJR42
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
8.0
8.0
YJR42-D20-P22-B5-L5
YJR42
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
20
-0.007/-0.020
8.0
9.0
YJR51-D6-P8-B5-L5
YJR51
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
3.0
3.0
YJR51-D8-P10-B5-L5
YJR51
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
4.0
3.5
YJR51-D10-P12-B5-L5
YJR51
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
4.0
4.0
YJR51-D12-P14-B5-L5
YJR51
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
6.0
6.0
YJR51-D16-P18-B5-L5
YJR51
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
8.0
8.0
YJR51-D20-P22-B5-L5
YJR51
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
-0.007/-0.020
8.0
9.0
YJR52-D6-P8-B5-L5
YJR52
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
3.0
3.0
YJR52-D8-P10-B5-L5
YJR52
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
4.0
3.5
YJR52-D10-P12-B5-L5
YJR52
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
4.0
4.0
YJR52-D12-P14-B5-L5
YJR52
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
6.0
6.0
YJR52-D16-P18-B5-L5
YJR52
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
8.0
8.0
YJR52-D20-P22-B5-L5
YJR52
Shoulderless type ??¨¨ St...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
20
-0.007/-0.020
8.0
9.0
YJR61-B-D6-P8-B5-L10-A30-...
YJR61
Shoulderless type ??¨¨ St...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
3.0
3.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성