YJY41 62-YJY51 72 - Locating Pins for Common Fixtures, Tip Shape Selection, No Shoulder Stop Screw Type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjy41_62-yjy51_72.prj},{NB=YJY62-N/A-D20-P22-B2},{CODE=YJY62},{TYPE=A-B-C},{SHA=B},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{FR=N/A},{FRPOOL1='B','R'},{FRPOOL2='B'},{FRPOOL3='N/A'},{D=20},{DPOOL=20},{DTOL=0/-0.021},{P=22},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.05},{B=2},{A=30},{E=0},{EPOOL=[1:$EPOOL3./1]},{EPOOL4=[1:12/1]},{L=12},{V1=10},{DD=17},{R=8},{APP=M8},{W=9.0},{ZZHC=N/A},{ZZKC=N/A},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
L
[mm]
V1
[mm]
DD
d
[mm]
R
[mm]
APP
Suitable stop screw
ⁿ/ₐ
W
[mm]
YJY41-N/A-D6-P8-B2
YJY41
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
0/-0.012
5
8
4
3
M5
3.0
YJY41-N/A-D8-P10-B2
YJY41
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
0/-0.015
5
8
5
4
M5
3.5
YJY41-N/A-D10T-P12-B2
YJY41
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10T
0/-0.015
10
8
7
5
M6
5.0
YJY41-N/A-D10-P12-B2
YJY41
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
0/-0.015
5
8
7
4
M6
4.0
YJY41-N/A-D12-P14-B2
YJY41
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
0/-0.018
12
10
9
6
M8
6.0
YJY41-N/A-D16-P18-B2
YJY41
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
0/-0.018
12
10
13
8
M8
8.0
YJY41-N/A-D20-P22-B2
YJY41
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
0/-0.021
12
10
17
8
M8
9.0
YJY42-N/A-D6-P8-B2
YJY42
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
0/-0.012
5
8
4
3
M5
3.0
YJY42-N/A-D8-P10-B2
YJY42
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
0/-0.015
5
8
5
4
M5
3.5
YJY42-N/A-D10T-P12-B2
YJY42
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10T
0/-0.015
10
8
7
5
M6
5.0
YJY42-N/A-D10-P12-B2
YJY42
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
0/-0.015
5
8
7
4
M6
4.0
YJY42-N/A-D12-P14-B2
YJY42
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
0/-0.018
12
10
9
6
M8
6.0
YJY42-N/A-D16-P18-B2
YJY42
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
0/-0.018
12
10
13
8
M8
8.0
YJY42-N/A-D20-P22-B2
YJY42
Standard type, shoulderle...
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
20
0/-0.021
12
10
17
8
M8
9.0
YJY61-N/A-D6-P8-B2
YJY61
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
0/-0.012
5
8
4
3
M5
3.0
YJY61-N/A-D8-P10-B2
YJY61
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
0/-0.015
5
8
5
4
M5
3.5
YJY61-N/A-D10T-P12-B2
YJY61
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10T
0/-0.015
10
8
7
5
M6
5.0
YJY61-N/A-D10-P12-B2
YJY61
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
0/-0.015
5
8
7
4
M6
4.0
YJY61-N/A-D12-P14-B2
YJY61
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
0/-0.018
12
10
9
6
M8
6.0
YJY61-N/A-D16-P18-B2
YJY61
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
0/-0.018
12
10
13
8
M8
8.0
YJY61-N/A-D20-P22-B2
YJY61
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
0/-0.021
12
10
17
8
M8
9.0
YJY62-N/A-D6-P8-B2
YJY62
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
0/-0.012
5
8
4
3
M5
3.0
YJY62-N/A-D8-P10-B2
YJY62
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
0/-0.015
5
8
5
4
M5
3.5
YJY62-N/A-D10T-P12-B2
YJY62
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10T
0/-0.015
10
8
7
5
M6
5.0
YJY62-N/A-D10-P12-B2
YJY62
Standard type, shoulderle...
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
0/-0.015
5
8
7
4
M6
4.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성