YKD21 33 - Shoulderless type - stop screw fixing - positioning pin
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykd21_33.prj},{NB=YKD23-D20-P22-B5-L10-V10},{CODE=YKD23},{TYPE=A-B},{SHA=A},{MAT1=GCr15},{MAT=SUJ2},{HRD=cuihou},{SUR=wudianjie},{D=20},{DTOL=-0.007/-0.020},{P=22},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.01},{B=5},{BPOOL=[5.0:30.0/1]},{L=10},{LPOOL=[10:25/1]},{V=10},{VPOOL=6,8,10},{DD=17},{R=3.0},{W=9.0},{HCTC=N/A},{HCTCPOOL1='N/A','N/A','TC','TC'},{TC=0},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A'},{LINK=Webxxx},{T=2.000},{S=15.000},{EE1=4.471}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT1
Material (national standard)
[mm]
MAT
Material (equivalent)
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
ⁿ/ₐ
DTOL
D tolerance
[mm]
PTOL
p tolerance
[mm]
V
[mm]
DD
d
[mm]
R
[mm]
W
[mm]
M
Stop screw selection
ⁿ/ₐ
T
Minimum unit 0.1
[mm]
S
[mm]
EE1
e1
[mm]
YKD21-D6-P8-B5-L5-V8
YKD21
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
6
-0.004/-0.012
0/-0.01
8
4
2.0
3.0
M6
2.000
15.000
4.471
YKD21-D8-P10-B5-L5-V8
YKD21
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
8
-0.005/-0.014
0/-0.01
8
5
2.0
3.5
M6
2.000
15.000
4.471
YKD21-D10-P12-B5-L5-V8
YKD21
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
10
-0.005/-0.014
0/-0.01
8
7
2.0
4.0
M6
2.000
15.000
4.471
YKD21-D12-P14-B5-L10-V10
YKD21
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
12
-0.006/-0.017
0/-0.01
10
9
3.0
6.0
M8
2.000
15.000
4.471
YKD21-D16-P18-B5-L10-V10
YKD21
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
16
-0.006/-0.017
0/-0.01
10
13
3.0
8.0
M8
2.000
15.000
4.471
YKD21-D20-P22-B5-L10-V10
YKD21
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
-
20
-0.007/-0.020
0/-0.01
10
17
3.0
9.0
M8
2.000
15.000
4.471
YKD22-D6-P8-B5-L5-V8
YKD22
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
6
-0.004/-0.012
0/-0.01
8
4
2.0
3.0
M6
2.000
15.000
4.471
YKD22-D8-P10-B5-L5-V8
YKD22
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
8
-0.005/-0.014
0/-0.01
8
5
2.0
3.5
M6
2.000
15.000
4.471
YKD22-D10-P12-B5-L5-V8
YKD22
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
10
-0.005/-0.014
0/-0.01
8
7
2.0
4.0
M6
2.000
15.000
4.471
YKD22-D12-P14-B5-L10-V10
YKD22
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
12
-0.006/-0.017
0/-0.01
10
9
3.0
6.0
M8
2.000
15.000
4.471
YKD22-D16-P18-B5-L10-V10
YKD22
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
16
-0.006/-0.017
0/-0.01
10
13
3.0
8.0
M8
2.000
15.000
4.471
YKD22-D20-P22-B5-L10-V10
YKD22
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Black
20
-0.007/-0.020
0/-0.01
10
17
3.0
9.0
M8
2.000
15.000
4.471
YKD23-D6-P8-B5-L5-V8
YKD23
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
6
-0.004/-0.012
0/-0.01
8
4
2.0
3.0
M6
2.000
15.000
4.471
YKD23-D8-P10-B5-L5-V8
YKD23
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
8
-0.005/-0.014
0/-0.01
8
5
2.0
3.5
M6
2.000
15.000
4.471
YKD23-D10-P12-B5-L5-V8
YKD23
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
10
-0.005/-0.014
0/-0.01
8
7
2.0
4.0
M6
2.000
15.000
4.471
YKD23-D12-P14-B5-L10-V10
YKD23
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
12
-0.006/-0.017
0/-0.01
10
9
3.0
6.0
M8
2.000
15.000
4.471
YKD23-D16-P18-B5-L10-V10
YKD23
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
16
-0.006/-0.017
0/-0.01
10
13
3.0
8.0
M8
2.000
15.000
4.471
YKD23-D20-P22-B5-L10-V10
YKD23
Shoulderless - stop screw
Round
GCr15
SUJ2
Quenching hardness 50-55H...
Electroless nickel platin...
20
-0.007/-0.020
0/-0.01
10
17
3.0
9.0
M8
2.000
15.000
4.471
YKD31-D6-P8-B5-L5-V8
YKD31
Shoulderless - stop screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
6
-0.004/-0.012
0/-0.01
8
4
2.0
3.0
M6
2.000
15.000
4.471
YKD31-D8-P10-B5-L5-V8
YKD31
Shoulderless - stop screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
8
-0.005/-0.014
0/-0.01
8
5
2.0
3.5
M6
2.000
15.000
4.471
YKD31-D10-P12-B5-L5-V8
YKD31
Shoulderless - stop screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
10
-0.005/-0.014
0/-0.01
8
7
2.0
4.0
M6
2.000
15.000
4.471
YKD31-D12-P14-B5-L10-V10
YKD31
Shoulderless - stop screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
12
-0.006/-0.017
0/-0.01
10
9
3.0
6.0
M8
2.000
15.000
4.471
YKD31-D16-P18-B5-L10-V10
YKD31
Shoulderless - stop screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
16
-0.006/-0.017
0/-0.01
10
13
3.0
8.0
M8
2.000
15.000
4.471
YKD31-D20-P22-B5-L10-V10
YKD31
Shoulderless - stop screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
-
20
-0.007/-0.020
0/-0.01
10
17
3.0
9.0
M8
2.000
15.000
4.471
YKD32-D6-P8-B5-L5-V8
YKD32
Shoulderless - stop screw
Polygonal
GCr15
SUJ2
Quenching hardness 50-55H...
Black
6
-0.004/-0.012
0/-0.01
8
4
2.0
3.0
M6
2.000
15.000
4.471
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성