YKP01 31 - Cone angle R-type locating pin for clamps ??¨¨ Non-shoulder nut fixed type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ykp01_31.prj},{NB=YKP11-D20-P22-B5-L15},{CODE=YKP11},{TYPE=A-B},{SHA=A},{MAT=SCM435},{HRD=Quenching hardness33-38HRC 850HV-},{SUR=Hard Chromium Plating,Plating Thickness 3~5µm.},{D=20},{DTOL=-0.007/-0.020},{P=22},{PPOOL=[22.0:35.0/0.1]},{PTOL=0/-0.01},{B=5},{BPOOL=[5.0:35.0/0.1]},{L=15},{LPOOL=[15:22/1]},{V1=22},{R=8.0},{M=20},{W=9.0},{ZZHC=N/A},{ZZHCPOOL='N/A','N/A','HC','HC'},{ZZKC=N/A},{ZZKCPOOL='N/A','N/A'},{ZZAG=N/A},{ZZAGPOOL='N/A','N/A','AG','AG'},{AG=60},{AGPOOL=[60:120/30]},{ZZMD=N/A},{ZZMDPOOL='N/A','N/A','MD','MD'},{GG=3.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
D g6
[mm]
DTOL
D tolerance
[mm]
V1
[mm]
R
[mm]
M
[mm]
W
[mm]
YKP01-D3-P5-B2-L5
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
3
-0.002/-0.008
5
2.0
3
1.5
YKP01-D4-P5-B2-L5
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
4
-0.004/-0.012
6
2.0
4
2.0
YKP01-D5-P6-B2-L5
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
5
-0.004/-0.012
6
3.0
5
2.0
YKP01-D6-P8-B2-L5
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
6
3.0
6
3.0
YKP01-D8-P10-B2-L5
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
10
4.0
8
3.5
YKP01-D10-P12-B3-L8
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
12
4.0
10
4.0
YKP01-D12-P14-B3-L10
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
6.0
12
6.0
YKP01-D16-P18-B5-L12
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
16
-0.006/-0.017
18
8.0
16
8.0
YKP01-D20-P22-B5-L15
YKP01
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
-
20
-0.007/-0.020
22
8.0
20
9.0
YKP11-D3-P4-B2-L5
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
3
-0.002/-0.008
5
2.0
3
1.5
YKP11-D4-P5-B2-L5
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
4
-0.004/-0.012
6
2.0
4
2.0
YKP11-D5-P6-B2-L5
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
5
-0.004/-0.012
6
3.0
5
2.0
YKP11-D6-P8-B2-L5
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
6
-0.004/-0.012
6
3.0
6
3.0
YKP11-D8-P10-B2-L5
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
8
-0.005/-0.014
10
4.0
8
3.5
YKP11-D10-P12-B3-L8
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
10
-0.005/-0.014
12
4.0
10
4.0
YKP11-D12-P14-B3-L10
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
12
-0.006/-0.017
15
6.0
12
6.0
YKP11-D16-P18-B5-L12
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
16
-0.006/-0.017
18
8.0
16
8.0
YKP11-D20-P22-B5-L15
YKP11
Shoulderless type
Round shape
SCM435 is quite
Quenching hardness 33 ~ 3...
Hard Chromium Plating,Pla...
20
-0.007/-0.020
22
8.0
20
9.0
YKP21-D3-P5-B5-L5
YKP21
Shoulderless type
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
3
-0.002/-0.008
5
2.0
3
1.5
YKP21-D4-P5-B5-L5
YKP21
Shoulderless type
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
4
-0.004/-0.012
6
2.0
4
2.0
YKP21-D5-P6-B5-L5
YKP21
Shoulderless type
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
5
-0.004/-0.012
6
3.0
5
2.0
YKP21-D6-P8-B5-L5
YKP21
Shoulderless type
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
6
-0.004/-0.012
6
3.0
6
3.0
YKP21-D8-P10-B2-L5
YKP21
Shoulderless type
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
8
-0.005/-0.014
10
4.0
8
3.5
YKP21-D10-P12-B5-L8
YKP21
Shoulderless type
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
10
-0.005/-0.014
12
4.0
10
4.0
YKP21-D12-P14-B5-L10
YKP21
Shoulderless type
Polygonal
SCM435 is quite
Quenching hardness 33 ~ 3...
-
12
-0.006/-0.017
15
6.0
12
6.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성