YLL01 71 - Bushings for clamps, shoulderless standard type, shoulderless thin wall type, L size designation
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yll01_71.prj},{NB=YLL41-D30-P20.51-L10},{CODE=YLL41},{TYPE=B-Dp6},{MAT=SKS3},{HRD=54-58HRC},{SUR=-},{D=30},{DTOL=+0.035/+0.022},{P=20.51},{PPOOL=[20.51:24.00/0.01]},{PTOL=+0.01/0},{L=10},{LPOOL=[10.0:42.0/0.1]},{LTOL=0/-0.5},{R=1.5},{ZZDA=N/A},{ZZRE=N/A},{ZZDAPOOL1='N/A','N/A','DA','DA'},{ZZDAPOOL2='N/A','N/A'},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
[mm]
R
[mm]
YLL01-D5-P2-L5
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
5
+0.020/+0.012
0.8
YLL01-D7-P2-L5
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
7
+0.024/+0.015
0.8
YLL01-D8-P3-L5
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
8
+0.024/+0.015
1.0
YLL01-D10-P4-L5
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
10
+0.024/+0.015
1.0
YLL01-D12-P6-L5
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
12
+0.029/+0.018
2.0
YLL01-D15-P8-L10
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
15
+0.029/+0.018
2.0
YLL01-D18-P10-L10
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
18
+0.029/+0.018
2.0
YLL01-D20-P12-L10
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
20
+0.035/+0.022
2.0
YLL01-D22-P12-L10
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
22
+0.035/+0.022
2.0
YLL01-D25-P13-L10
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
25
+0.035/+0.022
2.0
YLL01-D26-P15-L10
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
26
+0.035/+0.022
2.0
YLL01-D30-P16-L12
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
30
+0.035/+0.022
3.0
YLL01-D35-P20-L12
YLL01
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
-
35
+0.042/+0.026
3.0
YLL02-D5-P2-L5
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
5
+0.020/+0.012
0.8
YLL02-D7-P2-L5
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
7
+0.024/+0.015
0.8
YLL02-D8-P3-L5
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
8
+0.024/+0.015
1.0
YLL02-D10-P4-L5
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
10
+0.024/+0.015
1.0
YLL02-D12-P6-L5
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
12
+0.029/+0.018
2.0
YLL02-D15-P8-L10
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
15
+0.029/+0.018
2.0
YLL02-D18-P10-L10
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
18
+0.029/+0.018
2.0
YLL02-D20-P12-L10
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
20
+0.035/+0.022
2.0
YLL02-D22-P12-L10
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
22
+0.035/+0.022
2.0
YLL02-D25-P13-L10
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
25
+0.035/+0.022
2.0
YLL02-D26-P15-L10
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
26
+0.035/+0.022
2.0
YLL02-D30-P16-L12
YLL02
Standard type ??¨¨ Dp6
SKS3 is quite
54-58HRC
Black
30
+0.035/+0.022
3.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성