PCQ01 10 - Positioning adjustment screw block ?¡è T type
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pcq01_10.prj},{NB=PCQ05-M20-H25},{CODE=PCQ05},{TYPE=T type},{THR=Coarse thread},{MAT=SUS304},{SUR=-},{M=20},{H=25},{HPOOL=25,30,40},{H1=20},{T=22},{MXP=20x2.5},{L=75},{W=40},{P1=57},{S=15},{DD1=9.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
THR
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
ⁿ/ₐ
H1
[mm]
T
[mm]
MXP
Mx pitch
ⁿ/ₐ
L
[mm]
W
[mm]
P1
[mm]
S
[mm]
DD1
d1
[mm]
PCQ01-M3-H15
PCQ01
T type
Coarse thread
S45C
Black
3
10
10
3x0.5
32
16
24
5
4.5
PCQ01-M4-H15
PCQ01
T type
Coarse thread
S45C
Black
4
10
10
4x0.7
32
16
24
5
4.5
PCQ01-M5-H15
PCQ01
T type
Coarse thread
S45C
Black
5
10
10
5x0.8
32
16
24
5
4.5
PCQ01-M6-H20
PCQ01
T type
Coarse thread
S45C
Black
6
10
10
6x1.0
32
16
24
5
4.5
PCQ01-M8-H20
PCQ01
T type
Coarse thread
S45C
Black
8
15
16
8x1.25
50
25
38
10
6.5
PCQ01-M10-H20
PCQ01
T type
Coarse thread
S45C
Black
10
15
16
10x1.5
50
25
38
10
6.5
PCQ01-M12-H20
PCQ01
T type
Coarse thread
S45C
Black
12
15
16
12x1.75
50
25
38
10
6.5
PCQ01-M16-H25
PCQ01
T type
Coarse thread
S45C
Black
16
20
22
16x2.0
75
40
57
15
9.0
PCQ01-M20-H25
PCQ01
T type
Coarse thread
S45C
Black
20
20
22
20x2.5
75
40
57
15
9.0
PCQ02-M3-H15
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
3
10
10
3x0.5
32
16
24
5
4.5
PCQ02-M4-H15
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
4
10
10
4x0.7
32
16
24
5
4.5
PCQ02-M5-H15
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
5
10
10
5x0.8
32
16
24
5
4.5
PCQ02-M6-H20
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
6
10
10
6x1.0
32
16
24
5
4.5
PCQ02-M8-H20
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
8
15
16
8x1.25
50
25
38
10
6.5
PCQ02-M10-H20
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
10
15
16
10x1.5
50
25
38
10
6.5
PCQ02-M12-H20
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
12
15
16
12x1.75
50
25
38
10
6.5
PCQ02-M16-H25
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
16
20
22
16x2.0
75
40
57
15
9.0
PCQ02-M20-H25
PCQ02
T type
Coarse thread
S45C
Electroless nickel platin...
20
20
22
20x2.5
75
40
57
15
9.0
PCQ05-M3-H15
PCQ05
T type
Coarse thread
SUS304
-
3
10
10
3x0.5
32
16
24
5
4.5
PCQ05-M4-H15
PCQ05
T type
Coarse thread
SUS304
-
4
10
10
4x0.7
32
16
24
5
4.5
PCQ05-M5-H15
PCQ05
T type
Coarse thread
SUS304
-
5
10
10
5x0.8
32
16
24
5
4.5
PCQ05-M6-H20
PCQ05
T type
Coarse thread
SUS304
-
6
10
10
6x1.0
32
16
24
5
4.5
PCQ05-M8-H20
PCQ05
T type
Coarse thread
SUS304
-
8
15
16
8x1.25
50
25
38
10
6.5
PCQ05-M10-H20
PCQ05
T type
Coarse thread
SUS304
-
10
15
16
10x1.5
50
25
38
10
6.5
PCQ05-M12-H20
PCQ05
T type
Coarse thread
SUS304
-
12
15
16
12x1.75
50
25
38
10
6.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성