UAQ01 07 - Metal washer, thickness selection and taper hole type
Yiheda 3D Electronic Gallery
yhd_fa
C1-Washers / Collars
Powered by
CAD모델 선택
{yiheda/yhd_fa/c1/uaq01_07.prj},{NB=UAQ02-D20-T4},{CODE=UAQ02},{TYPE=zhuikong},{TYPOOL=xuanzhe},{MAT1=45},{MAT=S45C},{SUR=Electroless Nickel Plating},{D=20},{T=4.0},{E=3.5},{V=6.6},{TC=N/A},{TCPOOL1='N/A','N/A','TC','TC'},{PDF=single click to PDF},{LINK=Webxxx},{WEB=http://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/UAQ01/xlno/UAQ01-07.html }
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
MAT1
material1
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface Preparation
ⁿ/ₐ
D
[mm]
T
[mm]
E
[mm]
V
[mm]
UAQ01-D14-T2.5
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
14
2.5
2.5
4.5
UAQ01-D14-T4
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
14
4.0
2.5
4.5
UAQ01-D14-T5
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
14
5.0
2.5
4.5
UAQ01-D16-T3
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
16
3.0
3.0
5.5
UAQ01-D16-T4
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
16
4.0
3.0
5.5
UAQ01-D16-T5
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
16
5.0
3.0
5.5
UAQ01-D20-T3.5
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
20
3.5
3.5
6.6
UAQ01-D20-T4
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
20
4.0
3.5
6.6
UAQ01-D20-T5
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
20
5.0
3.5
6.6
UAQ01-D25-T5
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
25
5.0
5.0
9.0
UAQ01-D25-T5.5
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
25
5.5
5.0
9.0
UAQ01-D25-T6
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
25
6.0
5.0
9.0
UAQ01-D30-T6
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
30
6.0
6.0
11.0
UAQ01-D30-T7
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
30
7.0
6.0
11.0
UAQ01-D30-T8
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
30
8.0
6.0
11.0
UAQ01-D40-T10
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
40
10.0
6.0
11.0
UAQ01-D50-T10
UAQ01
zhuikong
xuanzhe
45
S45C
Black Coating
50
10.0
6.0
11.0
UAQ02-D14-T2.5
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
14
2.5
2.5
4.5
UAQ02-D14-T4
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
14
4.0
2.5
4.5
UAQ02-D14-T5
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
14
5.0
2.5
4.5
UAQ02-D16-T3
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
16
3.0
3.0
5.5
UAQ02-D16-T4
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
16
4.0
3.0
5.5
UAQ02-D16-T5
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
16
5.0
3.0
5.5
UAQ02-D20-T3.5
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
20
3.5
3.5
6.6
UAQ02-D20-T4
UAQ02
zhuikong
xuanzhe
45
S45C
Electroless Nickel Platin...
20
4.0
3.5
6.6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성