WHK01-26 - Floating joint (assembly) · mounting flange / cylinder connection
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/whk01-26-asmtab.prj},{NB=WHK02-M22},{CODE=WHK02},{TYPE=Low hardness type},{MAT1=45},{MAT2=S45C},{SUR=Electroless nickel plating},{MAT3=45},{MAT4=S45C},{HRD=26-31HRC},{SUR1=Electroless nickel plating},{M=22},{A=90},{G=65},{B=48},{G1=25},{W1=42.0},{D1=37.0},{TT=11.0},{TTTOL=+0.2/+0.1},{F=22},{DD=12.0},{DD1=17.5},{H1=10},{C=4},{MXPIT=22*1.5},{PIT=1.50},{L=24},{D=35},{D2=30},{H=48},{T=11.0},{TTOL=0/-0.1},{W=40},{PPATH=whk01-26/assem/whk01-26-asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Mounting flange material
ⁿ/ₐ
MAT2
Mounting flange material
ⁿ/ₐ
SUR
Mounting flange surface treatment
ⁿ/ₐ
MAT3
Cylinder connector material GB
ⁿ/ₐ
MAT4
Cylinder connector material
ⁿ/ₐ
HRD
Cylinder connector hardness
ⁿ/ₐ
SUR1
Cylinder connector surface treatment
ⁿ/ₐ
M
[mm]
A
[mm]
G
[mm]
B
[mm]
G1
[mm]
W1
[mm]
D1
[mm]
TT
t
[mm]
TTTOL
t tolerance
[mm]
F
[mm]
DD
d
[mm]
DD1
d1
[mm]
H1
[mm]
C
[mm]
MXPIT
M* pitch
[mm]
L
[mm]
D
[mm]
D2
[mm]
H
[mm]
T
[mm]
TTOL
T tolerance
[mm]
W
[mm]
WHK01-M6
WHK01
Low hardness type
45
S45C
Black
45
S45C
26-31HRC
Black
6
38
26
16
0
14.0
13.0
4.0
+0.2/+0.1
8
4.5
8.0
4
2
6*1.0
10
12
11
16
4.0
0/-0.1
13
WHK01-M8
WHK01
Low hardness type
45
S45C
Black
45
S45C
26-31HRC
Black
8
43
30
20
0
17.0
15.0
5.0
+0.2/+0.1
10
5.5
9.5
5
2
8*1.25
12
14
13
20
5.0
0/-0.1
16
WHK01-M10
WHK01
Low hardness type
45
S45C
Black
45
S45C
26-31HRC
Black
10
50
35
24
0
21.0
19.0
7.0
+0.2/+0.1
14
7.0
11.0
6
3
10*1.25
16
18
15
24
7.0
0/-0.1
20
WHK01-M14
WHK01
Low hardness type
45
S45C
Black
45
S45C
26-31HRC
Black
14
60
45
32
16
27.0
25.0
8.0
+0.2/+0.1
16
7.0
11.0
6
3
14*1.5
18
24
20
32
8.0
0/-0.1
26
WHK01-M18
WHK01
Low hardness type
45
S45C
Black
45
S45C
26-31HRC
Black
18
75
55
38
20
34.5
31.5
9.0
+0.2/+0.1
18
10.0
14.0
8
3
18*1.5
20
30
26
38
9.0
0/-0.1
33
WHK01-M22
WHK01
Low hardness type
45
S45C
Black
45
S45C
26-31HRC
Black
22
90
65
48
25
42.0
37.0
11.0
+0.2/+0.1
22
12.0
17.5
10
4
22*1.5
24
35
30
48
11.0
0/-0.1
40
WHK01-M26
WHK01
Low hardness type
45
S45C
Black
45
S45C
26-31HRC
Black
26
100
75
54
30
47.0
42.0
13.0
+0.2/+0.1
26
12.0
17.5
10
4
26*1.5
28
40
32
54
13.0
0/-0.1
45
WHK02-M6
WHK02
Low hardness type
45
S45C
Electroless nickel platin...
45
S45C
26-31HRC
Electroless nickel platin...
6
38
26
16
0
14.0
13.0
4.0
+0.2/+0.1
8
4.5
8.0
4
2
6*1.0
10
12
11
16
4.0
0/-0.1
13
WHK02-M8
WHK02
Low hardness type
45
S45C
Electroless nickel platin...
45
S45C
26-31HRC
Electroless nickel platin...
8
43
30
20
0
17.0
15.0
5.0
+0.2/+0.1
10
5.5
9.5
5
2
8*1.25
12
14
13
20
5.0
0/-0.1
16
WHK02-M10
WHK02
Low hardness type
45
S45C
Electroless nickel platin...
45
S45C
26-31HRC
Electroless nickel platin...
10
50
35
24
0
21.0
19.0
7.0
+0.2/+0.1
14
7.0
11.0
6
3
10*1.25
16
18
15
24
7.0
0/-0.1
20
WHK02-M14
WHK02
Low hardness type
45
S45C
Electroless nickel platin...
45
S45C
26-31HRC
Electroless nickel platin...
14
60
45
32
16
27.0
25.0
8.0
+0.2/+0.1
16
7.0
11.0
6
3
14*1.5
18
24
20
32
8.0
0/-0.1
26
WHK02-M18
WHK02
Low hardness type
45
S45C
Electroless nickel platin...
45
S45C
26-31HRC
Electroless nickel platin...
18
75
55
38
20
34.5
31.5
9.0
+0.2/+0.1
18
10.0
14.0
8
3
18*1.5
20
30
26
38
9.0
0/-0.1
33
WHK02-M22
WHK02
Low hardness type
45
S45C
Electroless nickel platin...
45
S45C
26-31HRC
Electroless nickel platin...
22
90
65
48
25
42.0
37.0
11.0
+0.2/+0.1
22
12.0
17.5
10
4
22*1.5
24
35
30
48
11.0
0/-0.1
40
WHK02-M26
WHK02
Low hardness type
45
S45C
Electroless nickel platin...
45
S45C
26-31HRC
Electroless nickel platin...
26
100
75
54
30
47.0
42.0
13.0
+0.2/+0.1
26
12.0
17.5
10
4
26*1.5
28
40
32
54
13.0
0/-0.1
45
WHK06-M6
WHK06
Low hardness type
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
6
38
26
16
0
14.0
13.0
4.0
+0.2/+0.1
8
4.5
8.0
4
2
6*1.0
10
12
11
16
4.0
0/-0.1
13
WHK06-M8
WHK06
Low hardness type
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
8
43
30
20
0
17.0
15.0
5.0
+0.2/+0.1
10
5.5
9.5
5
2
8*1.25
12
14
13
20
5.0
0/-0.1
16
WHK06-M10
WHK06
Low hardness type
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
10
50
35
24
0
21.0
19.0
7.0
+0.2/+0.1
14
7.0
11.0
6
3
10*1.25
16
18
15
24
7.0
0/-0.1
20
WHK06-M14
WHK06
Low hardness type
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
14
60
45
32
16
27.0
25.0
8.0
+0.2/+0.1
16
7.0
11.0
6
3
14*1.5
18
24
20
32
8.0
0/-0.1
26
WHK06-M18
WHK06
Low hardness type
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
18
75
55
38
20
34.5
31.5
9.0
+0.2/+0.1
18
10.0
14.0
8
3
18*1.5
20
30
26
38
9.0
0/-0.1
33
WHK06-M22
WHK06
Low hardness type
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
22
90
65
48
25
42.0
37.0
11.0
+0.2/+0.1
22
12.0
17.5
10
4
22*1.5
24
35
30
48
11.0
0/-0.1
40
WHK06-M26
WHK06
Low hardness type
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
26
100
75
54
30
47.0
42.0
13.0
+0.2/+0.1
26
12.0
17.5
10
4
26*1.5
28
40
32
54
13.0
0/-0.1
45
WHK21-M10
WHK21
Low hardness and thin
45
S45C
Black
45
S45C
26-31HRC
Black
10
50
35
24
0
21.0
19.0
3.5
+0.2/+0.1
7
7.0
11.0
4
3
10*1.25
8
18
15
24
3.5
0/-0.1
20
WHK21-M14
WHK21
Low hardness and thin
45
S45C
Black
45
S45C
26-31HRC
Black
14
60
45
32
16
27.0
25.0
4.0
+0.2/+0.1
8
7.0
11.0
4
3
14*1.5
9
24
20
32
4.0
0/-0.1
26
WHK21-M18
WHK21
Low hardness and thin
45
S45C
Black
45
S45C
26-31HRC
Black
18
75
55
38
20
34.5
31.5
4.5
+0.2/+0.1
9
10.0
14.0
5
3
18*1.5
10
30
26
38
4.5
0/-0.1
33
WHK26-M10
WHK26
Low hardness and thin
0Cr18Ni9
SUS304
-
0Cr18Ni9
SUS304
-
-
10
50
35
24
0
21.0
19.0
3.5
+0.2/+0.1
7
7.0
11.0
4
3
10*1.25
8
18
15
24
3.5
0/-0.1
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성