WIH61 62 - Joint joint, fixed type and single ear type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wih61_62.prj},{NB=WIH61-I63},{CODE=WIH61},{TYPE=Monaural Fixed},{MAT1=Q235},{MAT2=SS400},{SUR=Nickel-plated},{SPE=I63},{APP=63},{L1=56},{B=28},{L=40},{M=M18*1.5},{MPOOL=18},{HH=18},{R=16.0},{F=20},{D=14},{DTOL=+0.070/0},{T=21.8},{TTOL=0/-0.3},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
APP
Applicable cylinder inner diameter
[mm]
L1
[mm]
B
[mm]
L
[mm]
M
[mm]
HH
h
[mm]
R
[mm]
F
[mm]
D
[mm]
DTOL
D tolerance H10
[mm]
T
[mm]
TTOL
T tolerance
[mm]
WIH61-I6
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I6
6
19
8
14
M3*0.5
5
5.0
5
4
+0.048/0
3.8
0/-0.3
WIH61-I10
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I10
10
19
8
14
M4*0.7
5
5.0
5
4
+0.048/0
3.8
0/-0.3
WIH61-I12
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I12
12
21
10
16
M5*0.8
7
6.3
7
5
+0.048/0
4.8
0/-0.3
WIH61-I16
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I16
16
32
12
25
M6*1.0
7
8.1
15
5
+0.048/0
6.3
0/-0.3
WIH61-I20
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I20
20
34
16
25
M8*1.25
9
10.3
11
8
+0.058/0
7.8
0/-0.3
WIH61-I25
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I25
25
41
20
30
M10*1.25
11
12.8
14
10
+0.058/0
9.8
0/-0.3
WIH61-I32
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I32
32
42
22
30
M14*1.5
14
12.0
14
10
+0.058/0
17.8
0/-0.3
WIH61-I40
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I40
40
42
22
30
M14*1.5
14
12.0
14
10
+0.058/0
17.8
0/-0.3
WIH61-I50
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I50
50
56
28
40
M18*1.5
18
16.0
20
14
+0.070/0
21.8
0/-0.3
WIH61-I63
WIH61
Single ear fixed type
Q235
SS400
Nickel plating
I63
63
56
28
40
M18*1.5
18
16.0
20
14
+0.070/0
21.8
0/-0.3
WIH62-I6
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I6
6
19
8
14
M3*0.5
5
5.0
5
4
+0.048/0
3.8
0/-0.3
WIH62-I10
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I10
10
19
8
14
M4*0.7
5
5.0
5
4
+0.048/0
3.8
0/-0.3
WIH62-I12
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I12
12
21
10
16
M5*0.8
7
6.3
7
5
+0.048/0
4.8
0/-0.3
WIH62-I16
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I16
16
32
12
25
M6*1.0
7
8.1
15
5
+0.048/0
6.3
0/-0.3
WIH62-I20
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I20
20
34
16
25
M8*1.25
9
10.3
11
8
+0.058/0
7.8
0/-0.3
WIH62-I25
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I25
25
41
20
30
M10*1.25
11
12.8
14
10
+0.058/0
9.8
0/-0.3
WIH62-I32
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I32
32
42
22
30
M14*1.5
14
12.0
14
10
+0.058/0
17.8
0/-0.3
WIH62-I40
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I40
40
42
22
30
M14*1.5
14
12.0
14
10
+0.058/0
17.8
0/-0.3
WIH62-I50
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I50
50
56
28
40
M18*1.5
18
16.0
20
14
+0.070/0
21.8
0/-0.3
WIH62-I63
WIH62
Single ear fixed type
0Cr18Ni9
SUS304
-
I63
63
56
28
40
M18*1.5
18
16.0
20
14
+0.070/0
21.8
0/-0.3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성