WIL61 66 - Threaded joint · hexagon middle shoulder type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wil61_66.prj},{NB=WIL62-M18-L50-N10-E18},{CODE=WIL62},{TYPE=Hexagon Shoulder},{MAT1=45},{MAT2=S45C},{SUR=Electroless nickel plating},{M=18},{MPOOL1=18},{MP=2.50},{L=50},{LPOOL=[$LPOOL1.:$LPOOL2./1]},{NNS=N},{NNSPOOL=10},{NNSPOOL2='N','NS'},{E=18},{EPOOL1=[$EPOOL2.:$EPOOL3./1]},{EPOOL2=18},{H=8},{S=27},{EE=31.2},{AA1=5},{DD1=14.4},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
M
[mm]
MP
Coarse pitch
[mm]
NP
Fine pitch
[mm]
H
[mm]
S
[mm]
EE
e
[mm]
WIL61-M5-L20-N3-E5
WIL61
Hexagonal shoulder type
45
S45C
Black
5
0.80
0.500
3
8
9.2
WIL61-M6-L20-N3-E6
WIL61
Hexagonal shoulder type
45
S45C
Black
6
1.00
0.500
3
10
11.5
WIL61-M8-L30-N4-E8
WIL61
Hexagonal shoulder type
45
S45C
Black
8
1.25
0.700
3
13
15.0
WIL61-M10-L30-N5-E10
WIL61
Hexagonal shoulder type
45
S45C
Black
10
1.50
0.800
4
17
19.6
WIL61-M12-L40-N6-E12
WIL61
Hexagonal shoulder type
45
S45C
Black
12
1.75
1.000
5
19
21.9
WIL61-M14-L40-N6-E14
WIL61
Hexagonal shoulder type
45
S45C
Black
14
2.00
1.000
6
22
25.4
WIL61-M16-L40-N8-E16
WIL61
Hexagonal shoulder type
45
S45C
Black
16
2.00
1.250
7
24
27.7
WIL61-M18-L50-N10-E18
WIL61
Hexagonal shoulder type
45
S45C
Black
18
2.50
1.500
8
27
31.2
WIL61-M20-L50-N10-E20
WIL61
Hexagonal shoulder type
45
S45C
Black
20
2.50
1.500
10
30
34.6
WIL61-M8S-L30-N4-E8
WIL61
Hexagonal shoulder type
45
S45C
Black
8S
1.00
0.700
3
13
15.0
WIL61-M10S-L30-N5-E10
WIL61
Hexagonal shoulder type
45
S45C
Black
10S
1.25
0.800
4
17
19.6
WIL61-M12S-L40-N6-E12
WIL61
Hexagonal shoulder type
45
S45C
Black
12S
1.25
1.000
5
19
21.9
WIL61-M14S-L40-N6-E14
WIL61
Hexagonal shoulder type
45
S45C
Black
14S
1.50
1.000
6
22
25.4
WIL61-M16S-L40-N8-E16
WIL61
Hexagonal shoulder type
45
S45C
Black
16S
1.50
1.250
7
24
27.7
WIL61-M18S-L50-N10-E18
WIL61
Hexagonal shoulder type
45
S45C
Black
18S
1.50
1.500
8
27
31.2
WIL61-M20S-L50-N10-E20
WIL61
Hexagonal shoulder type
45
S45C
Black
20S
1.50
1.500
10
30
34.6
WIL62-M5-L20-N3-E5
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
5
0.80
0.500
3
8
9.2
WIL62-M6-L20-N3-E6
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
6
1.00
0.500
3
10
11.5
WIL62-M8-L30-N4-E8
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
8
1.25
0.700
3
13
15.0
WIL62-M10-L30-N5-E10
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
10
1.50
0.800
4
17
19.6
WIL62-M12-L40-N6-E12
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
12
1.75
1.000
5
19
21.9
WIL62-M14-L40-N6-E14
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
14
2.00
1.000
6
22
25.4
WIL62-M16-L40-N8-E16
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
16
2.00
1.250
7
24
27.7
WIL62-M18-L50-N10-E18
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
18
2.50
1.500
8
27
31.2
WIL62-M20-L50-N10-E20
WIL62
Hexagonal shoulder type
45
S45C
Electroless nickel platin...
20
2.50
1.500
10
30
34.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성