WIN21 26 - Hinge base, single earring T-type, w-size fixed type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/win21_26.prj},{NB=WIN22-D10-W10-H30},{CODE=WIN22},{TYPE=Monaural ring T type W Size is fixed H7 type},{MAT1=45},{MAT2=S45C},{SUR=Electroless nickel plating},{D=10},{DTOL=+0.015/0},{W=10},{WPOOL=[10:18/1]},{WTOL=-0.05/-0.15},{H=30},{HPOOL=[30:40/5]},{A=38},{F=28},{S=10},{T=16},{DD=5.5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance H7
[mm]
WTOL
W tolerance
[mm]
A
[mm]
F
[mm]
B
[mm]
S
[mm]
T
[mm]
DD
d
[mm]
WIN21-D2-W3-H15
WIN21
Single earring T-type W s...
45
S45C
Black
2
+0.010/0
-0.05/-0.15
22
15
18.000
5
6
3.5
WIN21-D3-W3-H15
WIN21
Single earring T-type W s...
45
S45C
Black
3
+0.010/0
-0.05/-0.15
25
15
20.000
5
9
4.5
WIN21-D4-W4-H15
WIN21
Single earring T-type W s...
45
S45C
Black
4
+0.012/0
-0.05/-0.15
25
17
20.000
5
9
4.5
WIN21-D5-W5-H20
WIN21
Single earring T-type W s...
45
S45C
Black
5
+0.012/0
-0.05/-0.15
32
23
26.000
5
12
4.5
WIN21-D6-W6-H20
WIN21
Single earring T-type W s...
45
S45C
Black
6
+0.012/0
-0.05/-0.15
32
23
28.000
5
12
4.5
WIN21-D8-W8-H25
WIN21
Single earring T-type W s...
45
S45C
Black
8
+0.015/0
-0.05/-0.15
38
27
33.000
10
16
5.5
WIN21-D10-W10-H30
WIN21
Single earring T-type W s...
45
S45C
Black
10
+0.015/0
-0.05/-0.15
38
28
40.000
10
16
5.5
WIN21-D12-W12-H30
WIN21
Single earring T-type W s...
45
S45C
Black
12
+0.018/0
-0.05/-0.15
38
28
40.000
10
19
5.5
WIN21-D13-W13-H30
WIN21
Single earring T-type W s...
45
S45C
Black
13
+0.018/0
-0.05/-0.15
50
37
40.000
10
19
5.5
WIN21-D14-W14-H35
WIN21
Single earring T-type W s...
45
S45C
Black
14
+0.018/0
-0.05/-0.15
50
37
47.000
15
22
6.5
WIN21-D15-W15-H35
WIN21
Single earring T-type W s...
45
S45C
Black
15
+0.018/0
-0.05/-0.15
50
37
47.000
15
22
6.5
WIN21-D16-W16-H35
WIN21
Single earring T-type W s...
45
S45C
Black
16
+0.018/0
-0.05/-0.15
50
37
47.000
15
22
6.5
WIN21-D20-W20-H40
WIN21
Single earring T-type W s...
45
S45C
Black
20
+0.021/0
-0.05/-0.15
65
49
54.000
15
25
9.0
WIN21-D25-W25-H40
WIN21
Single earring T-type W s...
45
S45C
Black
25
+0.021/0
-0.05/-0.15
65
49
57.000
15
30
9.0
WIN22-D2-W3-H15
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
2
+0.010/0
-0.05/-0.15
22
15
18.000
5
6
3.5
WIN22-D3-W3-H15
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
3
+0.010/0
-0.05/-0.15
25
15
20.000
5
9
4.5
WIN22-D4-W4-H15
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
4
+0.012/0
-0.05/-0.15
25
17
20.000
5
9
4.5
WIN22-D5-W5-H20
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
5
+0.012/0
-0.05/-0.15
32
23
26.000
5
12
4.5
WIN22-D6-W6-H20
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
6
+0.012/0
-0.05/-0.15
32
23
28.000
5
12
4.5
WIN22-D8-W8-H25
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
8
+0.015/0
-0.05/-0.15
38
27
33.000
10
16
5.5
WIN22-D10-W10-H30
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
10
+0.015/0
-0.05/-0.15
38
28
40.000
10
16
5.5
WIN22-D12-W12-H30
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
12
+0.018/0
-0.05/-0.15
38
28
40.000
10
19
5.5
WIN22-D13-W13-H30
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
13
+0.018/0
-0.05/-0.15
50
37
40.000
10
19
5.5
WIN22-D14-W14-H35
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
14
+0.018/0
-0.05/-0.15
50
37
47.000
15
22
6.5
WIN22-D15-W15-H35
WIN22
Single earring T-type W s...
45
S45C
Electroless nickel platin...
15
+0.018/0
-0.05/-0.15
50
37
47.000
15
22
6.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성