J-WET61 62 - Precision, corrugated vacuum sucker, fixed top vacuum port
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/j-wet61_62_asmtab.prj},{NB=J-WET61-d40},{CODE=J-WET61},{TYPE=gu ding shi ding},{OM=kuai su jie tou},{SM=NBR},{COLOR=BLACK},{DD=40},{B=44.8},{M=14},{MP=1},{L1=15.0},{L2=22.7},{L3=18.0},{H1=17},{H2=14},{GG=50.0},{PPATH=j-wet61_62/assem/j-wet61_62_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
[mm]
TYPE
Types of
[mm]
OM
Takeover method
[mm]
SM
Suction cup material
[mm]
COLOR
Color
[mm]
DD
Disk diameter (d)
[mm]
B
Minimum unit 1
[mm]
M
Internal thread type
[mm]
MP
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
H1
opposite
[mm]
H2
opposite
[mm]
GG
weight
[mm]
J-WET61-d4
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
4
40.4
12
1
12.2
18.3
18.5
14
12
9.5
J-WET61-d6
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
6
40.4
12
1
12.2
18.3
18.5
14
12
16.0
J-WET61-d8
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
8
40.4
12
1
12.2
18.3
18.5
14
12
16.0
J-WET61-d10
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
10
42.2
12
1
14.0
20.1
18.5
14
12
24.5
J-WET61-d15
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
15
42.2
12
1
14.0
20.1
18.5
14
12
24.5
J-WET61-d20
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
20
44.8
14
1
15.0
22.7
18.0
17
14
40.5
J-WET61-d30
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
30
44.8
14
1
15.0
22.7
18.0
17
14
43.5
J-WET61-d40
J-WET61
Fixed top vacuum port
Quick Connector
Nitrile rubber NBR
black
40
44.8
14
1
15.0
22.7
18.0
17
14
50.0
J-WET62-d4
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
4
40.4
12
1
12.2
18.3
18.5
14
12
9.5
J-WET62-d6
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
6
40.4
12
1
12.2
18.3
18.5
14
12
16.0
J-WET62-d8
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
8
40.4
12
1
12.2
18.3
18.5
14
12
16.0
J-WET62-d10
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
10
42.2
12
1
14.0
20.1
18.5
14
12
24.5
J-WET62-d15
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
15
42.2
12
1
14.0
20.1
18.5
14
12
24.5
J-WET62-d20
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
20
44.8
14
1
15.0
22.7
18.0
17
14
40.5
J-WET62-d30
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
30
44.8
14
1
15.0
22.7
18.0
17
14
43.5
J-WET62-d40
J-WET62
Fixed top vacuum port
Quick Connector
Conductive silicone rubbe...
black
40
44.8
14
1
15.0
22.7
18.0
17
14
50.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성