WEJ31 - Standard type, vertical vacuum nozzle suction cup, external thread connection, internal thread nozzle type and buffer type
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/wej31_asmtab.prj},{NB=WEJ31-d13-WEM11-J-10-B5},{CODE=WEJ31},{TYPE=dai huan chong},{IC=huan chong ben},{OM=nei luo wen},{CHT=1},{DD=13},{CT=WEM11},{FB=J},{BS=10},{BSPOOL=10,20,30,40,50},{IT=B5},{ITPOOL='B5','B5(M5*0.8)'},{MS=M10*1},{M=10},{PPATH=wej31/assem/wej31_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
model
[mm]
TYPE
Types of
[mm]
IC
Installation connection
[mm]
OM
Takeover method
[mm]
DD
Disk diameter (d)
ⁿ/ₐ
MS
Mounting thread
[mm]
WEJ31-d2-WEM11-J-6-B3
WEJ31
Buffered
Buffer external thread co...
internal thread
2
M8*1
WEJ31-d4-WEM11-J-6-B3
WEJ31
Buffered
Buffer external thread co...
internal thread
4
M8*1
WEJ31-d6-WEM11-J-6-B3
WEJ31
Buffered
Buffer external thread co...
internal thread
6
M8*1
WEJ31-d8-WEM11-J-6-B3
WEJ31
Buffered
Buffer external thread co...
internal thread
8
M8*1
WEJ31-d10-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
10
M10*1
WEJ31-d13-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
13
M10*1
WEJ31-d16-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
16
M10*1
WEJ31-d20-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
20
M10*1
WEJ31-d25-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
25
M10*1
WEJ31-d32-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
32
M10*1
WEJ31-d40-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
40
M14*1
WEJ31-d50-WEM11-J-10-B5
WEJ31
Buffered
Buffer external thread co...
internal thread
50
M14*1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성