FNPQE-Q FNPQE-DK - Precision type push-in connector female thread / male thread FESTO (Festo) brand direct connector
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/fnpqe-d_fnpqe-dk.prj},{NB=FNPQE-D-R14-Q4-P10},{CODE=FNPQE-D-R14-Q4-P10},{TYPE=Male thread, male hexagon, straight},{MAT=brass},{SURFACE=Nickel plated},{D1=R1/4},{D2=4},{D3=-},{L1=19.4},{NOMINAL=3},{S=14},{T1=0},{T2=-},{WEIGHT=15.2},{S1=3.0},{L2=11.0},{L3=13.4},{LINK=webxxxx},{A=30},{D8=0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type1
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
SURFACE
surface treatment
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
L1
ⁿ/ₐ
NOMINAL
Nominal diameter
ⁿ/ₐ
S
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
WEIGHT
weight
[g]
S1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
FNPQE-D-M5F-Q3-P10
FNPQE-D-M5F-Q3-P10
Female thread, male hex, ...
brass
Nickel plated
M5
3
7.0
17.3
2.2
8
6
5.5
3.56
0.0
0.0
-
FNPQE-D-M5F-Q4-P10
FNPQE-D-M5F-Q4-P10
Female thread, male hex, ...
brass
Nickel plated
M5
4
8.0
19.6
2.5
10
6
5.5
5
0.0
0.0
-
FNPQE-D-G18F-Q4-P10
FNPQE-D-G18F-Q4-P10
Female thread, male hex, ...
brass
Nickel plated
G1/8
4
10.0
24.8
2.5
14
9
8.0
13.92
0.0
0.0
-
FNPQE-D-G18F-Q6-P10
FNPQE-D-G18F-Q6-P10
Female thread, male hex, ...
brass
Nickel plated
G1/8
6
12.0
26.1
4.5
14
9
8.0
15.67
0.0
0.0
-
FNPQE-D-G18F-Q8-P10
FNPQE-D-G18F-Q8-P10
Female thread, male hex, ...
brass
Nickel plated
G1/8
8
14.0
28.1
6
14
9
8.0
16.98
0.0
0.0
-
FNPQE-D-G18F-Q10-P10
FNPQE-D-G18F-Q10-P10
Female thread, male hex, ...
brass
Nickel plated
G1/8
10
17.0
30.1
8
17
9
8.0
27.66
0.0
0.0
-
FNPQE-D-G14F-Q4-P10
FNPQE-D-G14F-Q4-P10
Female thread, male hex, ...
brass
Nickel plated
G1/4
4
10.0
27.8
2.5
17
12
11.0
22.8
0.0
0.0
-
FNPQE-D-G14F-Q6-P10
FNPQE-D-G14F-Q6-P10
Female thread, male hex, ...
brass
Nickel plated
G1/4
6
12.0
29.1
4.5
17
12
11.0
22.67
0.0
0.0
-
FNPQE-D-G14F-Q8-P10
FNPQE-D-G14F-Q8-P10
Female thread, male hex, ...
brass
Nickel plated
G1/4
8
14.0
31.1
6
17
12
11.0
24.58
0.0
0.0
-
FNPQE-D-G14F-Q10-P10
FNPQE-D-G14F-Q10-P10
Female thread, male hex, ...
brass
Nickel plated
G1/4
10
17.0
33.1
8
17
12
11.0
26.76
0.0
0.0
-
FNPQE-D-G14F-Q12-P10
FNPQE-D-G14F-Q12-P10
Female thread, male hex, ...
brass
Nickel plated
G1/4
12
20.0
35.6
10
21
12
11.0
47.23
0.0
0.0
-
FNPQE-D-G38F-Q6-P5
FNPQE-D-G38F-Q6-P5
Female thread, male hex, ...
brass
Nickel plated
G3/8
6
12.0
30.1
4.5
21
13
12.0
32.67
0.0
0.0
-
FNPQE-D-G38F-Q8-P5
FNPQE-D-G38F-Q8-P5
Female thread, male hex, ...
brass
Nickel plated
G3/8
8
14.0
32.1
6
21
13
12.0
38.57
0.0
0.0
-
FNPQE-D-G38F-Q10-P5
FNPQE-D-G38F-Q10-P5
Female thread, male hex, ...
brass
Nickel plated
G3/8
10
17.0
34.1
8
21
13
12.0
36.86
0.0
0.0
-
FNPQE-D-G38F-Q12-P5
FNPQE-D-G38F-Q12-P5
Female thread, male hex, ...
brass
Nickel plated
G3/8
12
20.0
36.6
10
21
13
12.0
40.93
0.0
0.0
-
FNPQE-D-G12F-Q12-P5
FNPQE-D-G12F-Q12-P5
Female thread, male hex, ...
brass
Nickel plated
G1/2
12
20.0
38.6
10
24
15
14.0
48.53
0.0
0.0
-
FNPQE-D-G12F-Q16-P5
FNPQE-D-G12F-Q16-P5
Female thread, male hex, ...
brass
Nickel plated
G1/2
16
23.8
41.1
14
24
15
14.0
59.1
0.0
0.0
-
FNPQE-D-M3-Q3-P10
FNPQE-D-M3-Q3-P10
Male thread, male hexagon...
brass
Nickel plated
M3
3
-
14.8
1
5.5
0
-
1.09
0.0
3.0
-
FNPQE-D-M3-Q4-P10
FNPQE-D-M3-Q4-P10
Male thread, male hexagon...
brass
Nickel plated
M3
4
-
16.8
1
8
0
-
2.92
0.0
3.0
-
FNPQE-D-M5-Q3-P10
FNPQE-D-M5-Q3-P10
Male thread, male hexagon...
brass
Nickel plated
M5
3
-
15.5
2
8
0
-
2.88
0.0
3.5
-
FNPQE-D-M5-Q4-P10
FNPQE-D-M5-Q4-P10
Male thread, male hexagon...
brass
Nickel plated
M5
4
-
17.3
2.3
8
0
-
2.93
0.0
3.5
-
FNPQE-D-M5-Q6-P10
FNPQE-D-M5-Q6-P10
Male thread, male hexagon...
brass
Nickel plated
M5
6
-
18.2
2.3
10
0
-
3.86
0.0
3.5
-
FNPQE-D-M7-Q4-P10
FNPQE-D-M7-Q4-P10
Male thread, male hexagon...
brass
Nickel plated
M7
4
-
20.1
3
10
0
-
6.43
0.0
6.0
-
FNPQE-D-M7-Q6-P10
FNPQE-D-M7-Q6-P10
Male thread, male hexagon...
brass
Nickel plated
M7
6
-
20.6
3.5
10
0
-
5.22
0.0
6.0
-
FNPQE-D-R18-Q4-P10
FNPQE-D-R18-Q4-P10
Male thread, male hexagon...
brass
Nickel plated
R1/8
4
-
19.4
3
10
0
-
6.66
0.0
8.0
15.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성