J-XYF01 06 - Precision type, rotary joint, straight / curved joint, external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xyf01_06.prj},{NB=J-XYF01-D10-4},{CODE=J-XYF01},{TYPE=External thread Direct head},{MAT1=PBT},{MAT2=chrome},{D=10},{MOD=4},{R=R1/2},{A=15},{B=59.3},{L=51.1},{P=17.8},{C=20.2},{E=0},{S=22},{RPM=300},{GG=200},{AREA=35},{WEI=86},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Resin body material
ⁿ/ₐ
MAT2
Metal body material
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
R
[mm]
A
[mm]
B
[mm]
L
[mm]
P
[mm]
C
[mm]
E
[mm]
S
[mm]
RPM
Allowable speed (r.p.m)
[mm]
GG
Idling torque (g-cm)
[cm]
AREA
Effective cross-sectional area
[mm^2]
WEI
Weight (g)
ⁿ/ₐ
J-XYF01-D4-M5
J-XYF01
External thread direct he...
PBT
chrome
4
M5
M5
3
32.6
29.6
10.0
16.1
0
12
500
60
1.9
13
J-XYF01-D4-1
J-XYF01
External thread direct he...
PBT
chrome
4
1
R1/8
8
34.1
30.1
10.0
16.1
0
12
500
60
3.6
14
J-XYF01-D6-M5
J-XYF01
External thread direct he...
PBT
chrome
6
M5
M5
3
36.2
33.2
12.5
17.2
0
14
500
120
4.5
19
J-XYF01-D6-1
J-XYF01
External thread direct he...
PBT
chrome
6
1
R1/8
8
36.9
32.9
12.5
17.2
0
14
500
120
4.5
18
J-XYF01-D6-2
J-XYF01
External thread direct he...
PBT
chrome
6
2
R1/4
11
38.9
32.8
12.5
17.2
0
14
500
120
4.5
23
J-XYF01-D8-1
J-XYF01
External thread direct he...
PBT
chrome
8
1
R1/8
8
45.3
41.3
14.5
18.9
0
17
400
150
20
34
J-XYF01-D8-2
J-XYF01
External thread direct he...
PBT
chrome
8
2
R1/4
11
44.3
38.3
14.5
18.9
0
17
400
150
20
32
J-XYF01-D8-3
J-XYF01
External thread direct he...
PBT
chrome
8
3
R3/8
12
44.3
38.0
14.5
18.9
0
17
400
150
20
39
J-XYF01-D10-2
J-XYF01
External thread direct he...
PBT
chrome
10
2
R1/4
11
58.8
52.8
17.8
20.2
0
22
300
200
35
74
J-XYF01-D10-3
J-XYF01
External thread direct he...
PBT
chrome
10
3
R3/8
12
56.8
50.5
17.8
20.2
0
22
300
200
35
70
J-XYF01-D10-4
J-XYF01
External thread direct he...
PBT
chrome
10
4
R1/2
15
59.3
51.1
17.8
20.2
0
22
300
200
35
86
J-XYF06-D4-M5
J-XYF06
External threaded joint
PBT
chrome
4
M5
M5
3
20.5
22.5
10.0
14.9
19.7
12
500
60
1.5
13
J-XYF06-D4-1
J-XYF06
External threaded joint
PBT
chrome
4
1
R1/8
8
22.0
23.0
10.0
14.9
19.7
12
500
60
2.9
15
J-XYF06-D6-M5
J-XYF06
External threaded joint
PBT
chrome
6
M5
M5
3
23.3
26.5
12.5
17.0
22.8
14
500
120
7.5
20
J-XYF06-D6-1
J-XYF06
External threaded joint
PBT
chrome
6
1
R1/8
8
24.0
26.2
12.5
17.0
22.8
14
500
120
7.5
19
J-XYF06-D6-2
J-XYF06
External threaded joint
PBT
chrome
6
2
R1/4
11
26.0
26.2
12.5
17.0
22.8
14
500
120
7.5
24
J-XYF06-D8-1
J-XYF06
External threaded joint
PBT
chrome
8
1
R1/8
8
31.5
34.7
14.5
18.2
25.7
17
400
150
16.5
35
J-XYF06-D8-2
J-XYF06
External threaded joint
PBT
chrome
8
2
R1/4
11
30.5
31.7
14.5
18.2
25.7
17
400
150
16.5
33
J-XYF06-D8-3
J-XYF06
External threaded joint
PBT
chrome
8
3
R3/8
12
30.5
31.4
14.5
18.2
25.7
17
400
150
16.5
41
J-XYF06-D10-2
J-XYF06
External threaded joint
PBT
chrome
10
2
R1/4
11
38.3
41.0
17.5
20.7
29.5
22
300
200
21
67
J-XYF06-D10-3
J-XYF06
External threaded joint
PBT
chrome
10
3
R3/8
12
36.3
38.7
17.5
20.7
29.5
22
300
200
30
63
J-XYF06-D10-4
J-XYF06
External threaded joint
PBT
chrome
10
4
R1/2
15
38.8
39.3
17.5
20.7
29.5
22
300
200
24
79
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성