J-XZB01 02 - Precision type, speed regulating valve, standard type, external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xzb01_02.prj},{NB=J-XZB01-D12-4},{CODE=J-XZB01},{TYPE=Elbow Standard Exit Throttling type},{MAT1=Brass+PBT},{MAT2=Brass},{MAT3=POM},{SUR=Nickel-plated},{D=12},{MOD=4},{R=R1/2},{A=16.0},{BMIN=59.3},{BMAX=52.3},{L1MIN=51.1},{L1MAX=44.1},{L2=19.7},{P1=21.0},{P2=28.0},{C=23.4},{E=36.4},{S=24},{X=19.8},{Y=0.0},{WEI=107},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Thread part
ⁿ/ₐ
MAT3
Out of the ring
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
R
ⁿ/ₐ
A
[mm]
BMIN
B min
[mm]
BMAX
B max
[mm]
L1MIN
L1 min
[mm]
L1MAX
L1 max
[mm]
L2
[mm]
P1
[mm]
P2
[mm]
C
[mm]
E
[mm]
S
[mm]
X
[mm]
Y
[mm]
WEI
Weight (g)
ⁿ/ₐ
J-XZB01-D4-M5
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
4
M5
M5
2.9
29.7
27.0
26.8
24.1
6.7
8.0
9.8
11.0
15.4
8
7.8
9.8
7.2
J-XZB01-D4-1
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
4
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
8.0
14.4
11.0
17.7
10
7.8
9.8
17
J-XZB01-D6-M5
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
6
M5
M5
2.9
29.7
27.0
26.8
24.1
7.5
10.5
9.8
11.6
17.5
8
9.8
11.8
7.9
J-XZB01-D6-1
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
6
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
10.5
14.4
11.6
18.3
10
9.8
11.8
18
J-XZB01-D6-2
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
6
2
R1/4
11.1
47.8
41.4
41.8
35.4
11.9
10.5
18.4
11.6
20.2
14
9.8
11.8
35
J-XZB01-D8-1
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
8
1
R1/8
8.0
40.7
34.4
36.7
30.4
11.9
14.4
14.4
18.1
26.9
10
13.8
0.0
21
J-XZB01-D8-2
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
8
2
R1/4
11.1
47.8
41.4
41.8
35.4
13.2
14.4
18.4
18.1
28.4
14
13.8
0.0
38
J-XZB01-D8-3
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
8
3
R3/8
13.2
53.7
46.5
47.3
40.1
15.4
14.4
22.0
18.1
28.9
19
13.8
0.0
65
J-XZB01-D10-2
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
10
2
R1/4
11.1
47.8
41.4
41.8
35.4
14.8
17.6
18.4
20.2
30.9
14
16.8
0.0
41
J-XZB01-D10-3
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
10
3
R3/8
13.2
53.7
46.5
47.3
40.1
16.7
17.6
22.0
20.2
31.2
19
106.8
0.0
69
J-XZB01-D10-4
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
10
4
R1/2
16.0
59.3
52.3
51.1
44.1
18.0
17.6
28.0
20.2
33.6
24
16.8
0.0
104
J-XZB01-D12-3
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
12
3
R3/8
13.2
53.7
46.5
47.3
40.1
18.4
21.0
22.0
23.4
36.9
19
19.8
0.0
72
J-XZB01-D12-4
J-XZB01
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
12
4
R1/2
16.0
59.3
52.3
51.1
44.1
19.7
21.0
28.0
23.4
36.4
24
19.8
0.0
107
J-XZB02-D4-M5
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
4
M5
M5
2.9
29.7
27.0
26.8
24.1
6.7
8.0
9.8
11.0
15.4
8
7.8
9.8
7.2
J-XZB02-D4-1
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
4
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
8.0
14.4
11.0
17.7
10
7.8
9.8
17
J-XZB02-D6-M5
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
6
M5
M5
2.9
29.7
27.0
26.8
24.1
7.5
10.5
9.8
11.6
17.5
8
9.8
11.8
7.9
J-XZB02-D6-1
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
6
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
10.5
14.4
11.6
18.3
10
9.8
11.8
18
J-XZB02-D6-2
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
6
2
R1/4
11.1
47.8
41.4
41.8
35.4
11.9
10.5
18.4
11.6
20.2
14
9.8
11.8
35
J-XZB02-D8-1
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
8
1
R1/8
8.0
40.7
34.4
36.7
30.4
11.9
14.4
14.4
18.1
26.9
10
13.8
0.0
21
J-XZB02-D8-2
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
8
2
R1/4
11.1
47.8
41.4
41.8
35.4
13.2
14.4
18.4
18.1
28.4
14
13.8
0.0
38
J-XZB02-D8-3
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
8
3
R3/8
13.2
53.7
46.5
47.3
40.1
15.4
14.4
22.0
18.1
28.9
19
13.8
0.0
65
J-XZB02-D10-2
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
10
2
R1/4
11.1
47.8
41.4
41.8
35.4
14.8
17.6
18.4
20.2
30.9
14
16.8
0.0
41
J-XZB02-D10-3
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
10
3
R3/8
13.2
53.7
46.5
47.3
40.1
16.7
17.6
22.0
20.2
31.2
19
106.8
0.0
69
J-XZB02-D10-4
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
10
4
R1/2
16.0
59.3
52.3
51.1
44.1
18.0
17.6
28.0
20.2
33.6
24
16.8
0.0
104
J-XZB02-D12-3
J-XZB02
Bent joint standard type ...
Brass + PBT
brass
POM
Nickel plating
12
3
R3/8
13.2
53.7
46.5
47.3
40.1
18.4
21.0
22.0
23.4
36.9
19
19.8
0.0
72
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
WHU01_11 - Plug
Yiheda 3D Electronic Gallery
20.06.2024
J-XXB01_11 - Precision type, quick connector, straight head / hexagon socke...
Yiheda 3D Electronic Gallery
20.06.2024
J-XZB21_22 - Precision type, speed control valve, sus303 equivalent anticor...
Yiheda 3D Electronic Gallery
20.06.2024
WGY01 - Parallel open close air claw
Yiheda 3D Electronic Gallery
20.06.2024
WHT01_13 - Muffler
Yiheda 3D Electronic Gallery
20.06.2024
BLW51-h7_62-g6 - Straight rod type negative tolerance locating pin · standa...
Yiheda 3D Electronic Gallery
20.06.2024
J-XXD01_02 - Precision type, quick joint, bend joint and external thread
Yiheda 3D Electronic Gallery
20.06.2024
XZL01_02 - Economical Type Speed Regulating Valve Standard T Type
Yiheda 3D Electronic Gallery
20.06.2024
WGN01 - Aluminium Alloy Mini Cylinder. Single Rod Type. No Magnet / With Ma...
Yiheda 3D Electronic Gallery
20.06.2024
HRQ - Rotary cylinder
AirTAC
21.07.2022
PAC51_56 - Stop pin, thread type, fixed size
Yiheda 3D Electronic Gallery
20.06.2024
WHB01 - Floating Joint - Eccentric
Yiheda 3D Electronic Gallery
20.06.2024
WLE11_14 - Solenoid Valve,Pilot Type,2/3-Position /5-Way 4V100~400 Series
Yiheda 3D Electronic Gallery
20.06.2024
J-XZC21 - Precision type, speed control valve, brass / PP type, external th...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성