J-XZB21 22 - Precision type, speed control valve, sus303 equivalent anticorrosion type
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xzb21_22.prj},{NB=J-XZB21-D12-4},{CODE=J-XZB21},{TYPE=Elbow SUS303 Exit Throttling type},{MAT1=SUS303},{MAT2=SUS303},{MAT3=POM},{D=12},{MOD=4},{R=R1/2},{A=16.0},{BMIN=59.3},{BMAX=52.3},{L1MIN=51.1},{L1MAX=44.1},{L2=19.7},{P1=21.0},{P2=28.0},{C=23.4},{E=36.4},{S=24},{X=19.8},{Y=0.0},{WEI=101},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Thread part
ⁿ/ₐ
MAT3
Out of the ring
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
R
[mm]
A
[mm]
BMIN
B min
[mm]
BMAX
B max
[mm]
L1MIN
L1 min
[mm]
L1MAX
L1 max
[mm]
L2
[mm]
P1
[mm]
P2
[mm]
C
[mm]
E
[mm]
S
[mm]
X
[mm]
Y
[mm]
WEI
Weight (g)
ⁿ/ₐ
J-XZB21-D4-M5
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
4
M5
M5
3.2
29.7
27.0
26.5
23.8
6.4
8.0
9.8
11.0
15.4
8
7.8
9.8
7
J-XZB21-D4-1
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
4
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
8.0
14.4
11.0
17.7
10
7.8
9.8
17
J-XZB21-D6-M5
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
6
M5
M5
3.2
29.7
27.0
26.5
23.8
7.2
10.5
9.8
11.6
17.5
8
9.8
11.8
7.6
J-XZB21-D6-1
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
6
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
10.5
14.4
11.6
18.3
10
9.8
11.8
17
J-XZB21-D6-2
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
6
2
R1/4
11.1
47.8
41.4
41.8
35.4
11.9
10.5
18.4
11.6
20.2
14
9.8
11.8
33
J-XZB21-D8-1
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
8
1
R1/8
8.0
40.7
34.4
36.7
30.4
11.9
14.4
14.4
18.1
26.9
10
13.8
0.0
20
J-XZB21-D8-2
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
8
2
R1/4
11.1
47.8
41.4
41.8
35.4
13.2
14.4
18.4
18.1
28.4
14
13.8
0.0
36
J-XZB21-D8-3
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
8
3
R3/8
13.2
53.7
46.5
47.3
40.1
15.4
14.4
22.0
18.1
28.9
19
13.8
0.0
63
J-XZB21-D10-2
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
10
2
R1/4
11.1
47.8
41.4
41.8
35.4
14.8
17.6
18.4
20.2
30.9
14
16.8
0.0
39
J-XZB21-D10-3
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
10
3
R3/8
13.2
53.7
46.5
47.3
40.1
16.7
17.6
22.0
20.2
31.2
19
16.8
0.0
66
J-XZB21-D10-4
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
10
4
R1/2
16.0
59.3
52.3
51.1
44.1
18.0
17.6
28.0
20.2
33.6
24
16.8
0.0
98
J-XZB21-D12-3
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
12
3
R3/8
13.2
53.7
46.5
47.3
40.1
18.4
21.0
22.0
23.4
36.9
19
19.8
0.0
69
J-XZB21-D12-4
J-XZB21
Bent joint SUS303 outlet ...
SUS303
SUS303
POM
12
4
R1/2
16.0
59.3
52.3
51.1
44.1
19.7
21.0
28.0
23.4
36.4
24
19.8
0.0
101
J-XZB22-D4-M5
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
4
M5
M5
3.2
29.7
27.0
26.8
24.1
6.4
8.0
9.8
11.0
15.4
8
7.8
9.8
7
J-XZB22-D4-1
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
4
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
8.0
14.4
11.0
17.7
10
7.8
9.8
17
J-XZB22-D6-M5
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
6
M5
M5
3.2
29.7
27.0
26.8
24.1
7.2
10.5
9.8
11.6
17.5
8
9.8
11.8
7.6
J-XZB22-D6-1
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
6
1
R1/8
8.0
40.7
34.4
36.7
30.4
10.7
10.5
14.4
11.6
18.3
10
9.8
11.8
17
J-XZB22-D6-2
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
6
2
R1/4
11.1
47.8
41.4
41.8
35.4
11.9
10.5
18.4
11.6
20.2
14
9.8
11.8
33
J-XZB22-D8-1
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
8
1
R1/8
8.0
40.7
34.4
36.7
30.4
11.9
14.4
14.4
18.1
26.9
10
13.8
0.0
20
J-XZB22-D8-2
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
8
2
R1/4
11.1
47.8
41.4
41.8
35.4
13.2
14.4
18.4
18.1
28.4
14
13.8
0.0
36
J-XZB22-D8-3
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
8
3
R3/8
13.2
53.7
46.5
47.3
40.1
15.4
14.4
22.0
18.1
28.9
19
13.8
0.0
63
J-XZB22-D10-2
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
10
2
R1/4
11.1
47.8
41.4
41.8
35.4
14.8
17.6
18.4
20.2
30.9
14
16.8
0.0
39
J-XZB22-D10-3
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
10
3
R3/8
13.2
53.7
46.5
47.3
40.1
16.7
17.6
22.0
20.2
31.2
19
16.8
0.0
66
J-XZB22-D10-4
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
10
4
R1/2
16.0
59.3
52.3
51.1
44.1
18.0
17.6
28.0
20.2
33.6
24
16.8
0.0
98
J-XZB22-D12-3
J-XZB22
Bending joint equivalent ...
Equivalent + PBT
Equivalent
POM
12
3
R3/8
13.2
53.7
46.5
47.3
40.1
18.4
21.0
22.0
23.4
36.9
19
19.8
0.0
69
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성