XXY01 11 - Economical type, quick connector, direct head / end plug connector, variable diameter
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/xxy01_11.prj},{NB=XXY11-D4-P6-A},{CODE=XXY11},{TYPE=Reducing End of the plug connector},{MAT1=PBT},{MAT2=POM},{D=4},{P=6},{COLOR=one},{D1=11.0},{L=31.5},{L1=13.7},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Out of the ring
ⁿ/ₐ
D
[mm]
P
[mm]
D1
[mm]
L
[mm]
L1
[mm]
XXY01-D4-P6-A
XXY01
Reducing straight head
PBT
POM
4
6
13.2
34.5
0.0
XXY01-D4-P8-A
XXY01
Reducing straight head
PBT
POM
4
8
15.6
38.5
0.0
XXY01-D6-P8-A
XXY01
Reducing straight head
PBT
POM
6
8
15.6
38.5
0.0
XXY01-D6-P10-A
XXY01
Reducing straight head
PBT
POM
6
10
18.8
42.5
0.0
XXY01-D8-P10-A
XXY01
Reducing straight head
PBT
POM
8
10
18.8
42.5
0.0
XXY01-D8-P12-A
XXY01
Reducing straight head
PBT
POM
8
12
21.3
44.5
0.0
XXY01-D10-P12-A
XXY01
Reducing straight head
PBT
POM
10
12
21.3
44.5
0.0
XXY01-D12-P16-A
XXY01
Reducing straight head
PBT
POM
12
16
26.5
56.5
0.0
XXY11-D4-P6-A
XXY11
Reducing end plug connect...
PBT
POM
4
6
11.0
31.5
13.7
XXY11-D4-P8-A
XXY11
Reducing end plug connect...
PBT
POM
4
8
11.0
31.5
13.7
XXY11-D4-P10-A
XXY11
Reducing end plug connect...
PBT
POM
4
10
11.0
34.5
13.7
XXY11-D6-P4-A
XXY11
Reducing end plug connect...
PBT
POM
6
4
13.2
32.0
14.0
XXY11-D6-P8-A
XXY11
Reducing end plug connect...
PBT
POM
6
8
13.2
34.0
14.0
XXY11-D6-P10-A
XXY11
Reducing end plug connect...
PBT
POM
6
10
13.2
36.5
14.0
XXY11-D6-P12-A
XXY11
Reducing end plug connect...
PBT
POM
6
12
13.2
39.0
14.0
XXY11-D8-P10-A
XXY11
Reducing end plug connect...
PBT
POM
8
10
15.6
37.8
16.8
XXY11-D8-P12-A
XXY11
Reducing end plug connect...
PBT
POM
8
12
15.6
40.2
16.8
XXY11-D10-P12-A
XXY11
Reducing end plug connect...
PBT
POM
10
12
18.8
43.5
18.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성