XZC01 21 - Economical type, small quick joint, direct head / straight connector with hexagon hole / bend joint and external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/xzc01_21.prj},{NB=XZC11-D4-M3},{CODE=XZC11},{TYPE=External thread Hexagon socket head directly},{MAT1=Brass},{MAT2=Brass},{MAT3=PBT},{D=4.0},{MOD=M3},{R=M3*0.5},{RPOOL1=3},{RPOOL2=0.5},{A=3.1},{S=1.5},{L=13.3},{H=0.0},{D1=8.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Thread part
ⁿ/ₐ
MAT3
Out of the ring
ⁿ/ₐ
D
[mm]
MOD
Nominal model
ⁿ/ₐ
R
ⁿ/ₐ
A
[mm]
S
[mm]
L
[mm]
H
[mm]
D1
[mm]
XZC01-D3-M3
XZC01
External thread
brass
brass
PBT
3.0
M3
M3*0.5
3.1
7.0
14.5
0.0
0.0
XZC01-D3-M5
XZC01
External thread
brass
brass
PBT
3.0
M5
M5*0.8
4.0
7.0
14.5
0.0
0.0
XZC01-D3-M6
XZC01
External thread
brass
brass
PBT
3.0
M6
M6*1.0
4.8
8.0
14.5
0.0
0.0
XZC01-D3-1
XZC01
External thread
brass
brass
PBT
3.0
1
R1/8
7.5
10.0
12.0
0.0
0.0
XZC01-D3.2-M3
XZC01
External thread
brass
brass
PBT
3.2
M3
M3*0.5
3.1
7.0
13.8
0.0
0.0
XZC01-D3.2-M5
XZC01
External thread
brass
brass
PBT
3.2
M5
M5*0.8
4.0
7.0
13.8
0.0
0.0
XZC01-D3.2-M6
XZC01
External thread
brass
brass
PBT
3.2
M6
M6*1.0
4.8
8.0
13.8
0.0
0.0
XZC01-D3.2-1
XZC01
External thread
brass
brass
PBT
3.2
1
R1/8
7.5
10.0
11.8
0.0
0.0
XZC01-D4-M3
XZC01
External thread
brass
brass
PBT
4.0
M3
M3*0.5
3.1
8.0
13.8
0.0
0.0
XZC01-D4-M5
XZC01
External thread
brass
brass
PBT
4.0
M5
M5*0.8
4.0
8.0
13.8
0.0
0.0
XZC01-D4-M6
XZC01
External thread
brass
brass
PBT
4.0
M6
M6*1.0
4.8
8.0
14.7
0.0
0.0
XZC01-D4-1
XZC01
External thread
brass
brass
PBT
4.0
1
R1/8
7.5
10.0
11.8
0.0
0.0
XZC01-D6-M5
XZC01
External thread
brass
brass
PBT
6.0
M5
M5*0.8
4.0
10.0
15.3
0.0
0.0
XZC01-D6-M6
XZC01
External thread
brass
brass
PBT
6.0
M6
M6*1.0
4.8
10.0
16.2
0.0
0.0
XZC01-D6-1
XZC01
External thread
brass
brass
PBT
6.0
1
R1/8
7.5
10.0
12.3
0.0
0.0
XZC11-D3-M3
XZC11
External thread, hexagon ...
brass
brass
PBT
3.0
M3
M3*0.5
3.1
1.5
14.2
0.0
7.0
XZC11-D3-M5
XZC11
External thread, hexagon ...
brass
brass
PBT
3.0
M5
M5*0.8
4.0
2.0
13.6
0.0
7.0
XZC11-D3.2-M3
XZC11
External thread, hexagon ...
brass
brass
PBT
3.2
M3
M3*0.5
3.1
1.5
14.2
0.0
7.0
XZC11-D3.2-M5
XZC11
External thread, hexagon ...
brass
brass
PBT
3.2
M5
M5*0.8
4.0
2.0
13.6
0.0
7.0
XZC11-D4-M3
XZC11
External thread, hexagon ...
brass
brass
PBT
4.0
M3
M3*0.5
3.1
1.5
13.3
0.0
8.0
XZC11-D4-M5
XZC11
External thread, hexagon ...
brass
brass
PBT
4.0
M5
M5*0.8
4.0
2.0
15.3
0.0
8.0
XZC11-D4-M6
XZC11
External thread, hexagon ...
brass
brass
PBT
4.0
M6
M6*1.0
4.8
2.5
14.3
0.0
8.0
XZC11-D4-1
XZC11
External thread, hexagon ...
brass
brass
PBT
4.0
1
R1/8
7.5
3.0
12.5
0.0
10.0
XZC11-D6-M5
XZC11
External thread, hexagon ...
brass
brass
PBT
6.0
M5
M5*0.8
4.0
2.0
15.3
0.0
10.0
XZC11-D6-M6
XZC11
External thread, hexagon ...
brass
brass
PBT
6.0
M6
M6*1.0
4.8
2.5
15.3
0.0
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성