OGA01 41 - Oil free bushing with flange, built-in copper alloy bushing and single retaining ring
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/oga01_41.prj},{NB=OGA21-d12},{CODE=OGA21},{TYPE=A-C},{MAT=SS400},{SUR=electroless nickel plating},{MAT1=High Strength Brass sp2 Inlay Solid Lubricant},{SE=There is no},{DD=12},{DDTHE=+0.034/+0.016},{D=24},{DTHE=0/-0.021},{L=32},{V=11},{S=25},{H=44},{T=6},{DD1=4.3},{DD2=7.5},{HH=4.3},{PCD=34},{W=34},{E=0},{F=0},{D1=18},{DD3=19.00},{MM=1.15},{NN=1.5},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MAT1
Bushing material
[mm]
SE
Seal ring
ⁿ/ₐ
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
D
[mm]
DTHE
D tolerance
ⁿ/ₐ
L
[mm]
V
[mm]
S
[mm]
H
[mm]
T
[mm]
DD1
D1
[mm]
DD2
D2
[mm]
HH
h
[mm]
PCD
P.C.D
[mm]
W
K
[mm]
E
[mm]
F
[mm]
OGA01-d6
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
6
+0.022/+0.010
15
0/-0.018
21
6
15
32
5
3.3
6.0
3.3
23
0
0
0
OGA01-d8
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
8
+0.028/+0.013
17
0/-0.018
26
6
20
34
5
3.3
6.0
3.3
25
0
0
0
OGA01-d10
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
10
+0.028/+0.013
20
0/-0.021
32
6
25
39
6
4.3
7.5
4.3
29
0
0
0
OGA01-d12
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
12
+0.034/+0.016
24
0/-0.021
32
11
25
44
6
4.3
7.5
4.3
34
0
0
0
OGA01-d13
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
13
+0.034/+0.016
26
0/-0.021
32
11
25
46
6
4.3
7.5
4.3
36
0
0
0
OGA01-d16
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
16
+0.034/+0.016
30
0/-0.021
37
11
30
50
6
4.3
7.5
4.3
40
0
0
0
OGA01-d20
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
20
+0.041/+0.020
36
0/-0.025
42
11
35
62
8
5.3
9.0
5.3
48
0
0
0
OGA01-d25
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
25
+0.041/+0.020
42
0/-0.025
57
11
50
68
8
5.3
9.0
5.3
54
0
0
0
OGA01-d30
OGA01
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
30
+0.041/+0.020
48
0/-0.025
67
11
60
78
10
6.3
11.0
6.3
62
0
0
0
OGA21-d6
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
6
+0.022/+0.010
15
0/-0.018
21
6
15
32
5
3.3
6.0
3.3
23
23
0
0
OGA21-d8
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
8
+0.028/+0.013
17
0/-0.018
26
6
20
34
5
3.3
6.0
3.3
25
25
0
0
OGA21-d10
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
10
+0.028/+0.013
20
0/-0.021
32
6
25
39
6
4.3
7.5
4.3
29
29
0
0
OGA21-d12
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
12
+0.034/+0.016
24
0/-0.021
32
11
25
44
6
4.3
7.5
4.3
34
34
0
0
OGA21-d13
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
13
+0.034/+0.016
26
0/-0.021
32
11
25
46
6
4.3
7.5
4.3
36
36
0
0
OGA21-d16
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
16
+0.034/+0.016
30
0/-0.021
37
11
30
50
6
4.3
7.5
4.3
40
40
0
0
OGA21-d20
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
20
+0.041/+0.020
36
0/-0.025
42
11
35
62
8
5.3
9.0
5.3
48
48
0
0
OGA21-d25
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
25
+0.041/+0.020
42
0/-0.025
57
11
50
68
8
5.3
9.0
5.3
54
54
0
0
OGA21-d30
OGA21
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
30
+0.041/+0.020
48
0/-0.025
67
11
60
78
10
6.3
11.0
6.3
62
62
0
0
OGA41-d6
OGA41
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
6
+0.022/+0.010
15
0/-0.018
21
6
15
32
5
3.3
6.0
3.3
0
0
0
23
OGA41-d8
OGA41
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
8
+0.028/+0.013
17
0/-0.018
26
6
20
34
5
3.3
6.0
3.3
0
0
0
25
OGA41-d10
OGA41
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
10
+0.028/+0.013
20
0/-0.021
32
6
25
39
6
4.3
7.5
4.3
0
0
0
29
OGA41-d12
OGA41
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
12
+0.034/+0.016
24
0/-0.021
32
11
25
44
6
4.3
7.5
4.3
0
0
0
34
OGA41-d13
OGA41
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
13
+0.034/+0.016
26
0/-0.021
32
11
25
46
6
4.3
7.5
4.3
0
0
0
36
OGA41-d16
OGA41
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
16
+0.034/+0.016
30
0/-0.021
37
11
30
50
6
4.3
7.5
4.3
0
0
26
30
OGA41-d20
OGA41
Single retaining ring typ...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
20
+0.041/+0.020
36
0/-0.025
42
11
35
62
8
5.3
9.0
5.3
0
0
30
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성