OGB01 62 - Oil free bushing with flange, built-in copper alloy bushing, extended type
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/ogb01_62.prj},{NB=OGB31-d30},{CODE=OGB31},{TYPE=A-C},{MAT=SS400},{SUR=electroless nickel plating},{MAT1=High Strength Brass sp2 Inlay Solid Lubricant},{SE=There is no},{DD=30},{DDTHE=+0.041/0},{D=45},{DTHE=0/-0.025},{L=128},{V=11},{H=74},{T=10},{DD1=6.3},{DD2=11.0},{HH=6.3},{PCD=60},{W1=0},{E=0},{F=0},{D1=38},{DD3=40.0},{MM=1.75},{NN=2.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MAT1
Bushing material
ⁿ/ₐ
SE
Seal ring
ⁿ/ₐ
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
D
[mm]
DTHE
D tolerance
ⁿ/ₐ
L
[mm]
V
[mm]
H
[mm]
T
[mm]
DD1
D1
[mm]
DD2
D2
[mm]
HH
h
[mm]
PCD
P.C.D
[mm]
W
[mm]
W1
[mm]
E
Type E
[mm]
F
[mm]
OGB01-d6
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
6
+0.022/0
12
0/-0.018
37
6
28
5
3.3
6.0
3.3
20
0
0
0
0
OGB01-d8
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
8
+0.028/0
15
0/-0.018
47
6
32
5
3.3
6.0
3.3
24
0
0
0
0
OGB01-d10
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
10
+0.028/0
19
0/-0.021
57
6
40
6
4.3
7.5
4.3
29
0
0
0
0
OGB01-d12
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
12
+0.034/0
21
0/-0.021
57
11
42
6
4.3
7.5
4.3
32
0
0
0
0
OGB01-d13
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
13
+0.034/0
23
0/-0.021
57
11
43
6
4.3
7.5
4.3
33
0
0
0
0
OGB01-d16
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
16
+0.034/0
28
0/-0.021
67
11
48
6
4.3
7.5
4.3
38
0
0
0
0
OGB01-d20
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
20
+0.041/0
32
0/-0.025
77
11
54
8
5.3
9.0
5.3
43
0
0
0
0
OGB01-d25
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
25
+0.041/0
40
0/-0.025
108
11
62
8
5.3
9.0
5.3
51
0
0
0
0
OGB01-d30
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
30
+0.041/0
45
0/-0.025
128
11
74
10
6.3
11.0
6.3
60
0
0
0
0
OGB01-d35
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
35
+0.050/0
52
0/-0.030
128
16
82
10
6.3
11.0
6.3
67
0
0
0
0
OGB01-d40
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
40
+0.050/0
60
0/-0.030
150
16
96
13
8.5
14.0
8.3
78
0
0
0
0
OGB01-d50
OGB01
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
50
+0.050/0
80
0/-0.030
170
16
116
13
8.5
14.0
8.3
98
0
0
0
0
OGB02-d6
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
6
+0.022/0
12
0/-0.018
37
6
28
5
3.3
6.0
3.3
20
0
0
0
0
OGB02-d8
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
8
+0.028/0
15
0/-0.018
47
6
32
5
3.3
6.0
3.3
24
0
0
0
0
OGB02-d10
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
10
+0.028/0
19
0/-0.021
57
6
40
6
4.3
7.5
4.3
29
0
0
0
0
OGB02-d12
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
12
+0.034/0
21
0/-0.021
57
11
42
6
4.3
7.5
4.3
32
0
0
0
0
OGB02-d13
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
13
+0.034/0
23
0/-0.021
57
11
43
6
4.3
7.5
4.3
33
0
0
0
0
OGB02-d16
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
16
+0.034/0
28
0/-0.021
67
11
48
6
4.3
7.5
4.3
38
0
0
0
0
OGB02-d20
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
20
+0.041/0
32
0/-0.025
77
11
54
8
5.3
9.0
5.3
43
0
0
0
0
OGB02-d25
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
25
+0.041/0
40
0/-0.025
108
11
62
8
5.3
9.0
5.3
51
0
0
0
0
OGB02-d30
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
30
+0.041/0
45
0/-0.025
128
11
74
10
6.3
11.0
6.3
60
0
0
0
0
OGB02-d35
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
35
+0.050/0
52
0/-0.030
128
16
82
10
6.3
11.0
6.3
67
0
0
0
0
OGB02-d40
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
40
+0.050/0
60
0/-0.030
150
16
96
13
8.5
14.0
8.3
78
0
0
0
0
OGB02-d50
OGB02
Extended type ??¡§¡§ roun...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
50
+0.050/0
80
0/-0.030
170
16
116
13
8.5
14.0
8.3
98
0
0
0
0
OGB31-d6
OGB31
Extended type method blue...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
6
+0.022/0
12
0/-0.018
37
6
28
5
3.3
6.0
3.3
20
22
0
0
0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성