DBE01 11 - Parallel wire coupling ??¡§¡§ Screw fixed long ??¡§¡§ Aluminum alloy / stainless steel
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dbe01_11.prj},{NB=DBE01-D40-d8-e8},{CODE=DBE01},{TYPE=luodinggudingchangxin},{MTM=luhejing},{SUR=Anodizing},{THA=neiliujiaojindingluoding},{D=40},{DD=8.000},{EE=8},{L=56.0},{L1=17.0},{M=5.0},{F=8.5},{ALT=8.0},{AIA=2},{AIE=0.20},{AIO=+0.5/-0.5},{SMO=600},{MNO=9600},{INM=3.2x10*5},{RST=4.0},{WEI=130.0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THA
annex
ⁿ/ₐ
D
[mm]
DDTOL
d tolerance
[mm]
EETOL
e tolerance
[mm]
L
[mm]
L1
[mm]
M
[mm]
F
[mm]
ALT
Allowable torque
[N*m]
AIA
Allow installation deviation
[N*m]
AIE
Allow installation eccentricity deviation
[N*m]
AIO
Allowable installation of axial displacement deviation
ⁿ/ₐ
SMO
Static elastic coefficient
ⁿ/ₐ
MNO
Maximum number of revolutions
[U/min]
INM
Moment of inertia
ⁿ/ₐ
RST
Screw solid torque
[mm]
WEI
weight
[g]
DBE01-D8-d2-e2
DBE01
Screw fixed long
Aluminum alloy
Anodizing
Hexagon socket set screw
8
+0.014/0
+0.014/0
14.0
3.5
2.0
1.7
0.1
2
0.10
+0.2/-0.2
25
48000
1.2x10*8
0.3
1.4
DBE01-D12-d3-e3
DBE01
Screw fixed long
Aluminum alloy
Anodizing
Hexagon socket set screw
12
+0.014/0
+0.014/0
18.5
5.0
2.5
2.5
0.4
2
0.10
+0.3/-0.3
45
32000
8.3x10*8
0.5
3.7
DBE01-D16-d4-e4
DBE01
Screw fixed long
Aluminum alloy
Anodizing
Hexagon socket set screw
16
+0.018/0
+0.018/0
23.0
6.5
3.0
3.0
0.5
2
0.10
+0.4/-0.4
80
24000
3.3x10*7
0.7
8.1
DBE01-D20-d5-e5
DBE01
Screw fixed long
Aluminum alloy
Anodizing
Hexagon socket set screw
20
+0.018/0
+0.018/0
26.0
7.5
3.0
3.0
1.0
2
0.10
+0.4/-0.4
170
19000
9.0x10*7
0.7
14.0
DBE01-D25-d5-e5
DBE01
Screw fixed long
Aluminum alloy
Anodizing
Hexagon socket set screw
25
+0.018/0
+0.018/0
31.0
8.5
4.0
4.0
2.0
2
0.15
+0.5/-0.5
380
15000
2.6x10*6
1.7
27.0
DBE01-D32-d6-e6
DBE01
Screw fixed long
Aluminum alloy
Anodizing
Hexagon socket set screw
32
+0.018/0
+0.018/0
41.0
12.0
4.0
6.0
4.0
2
0.15
+0.5/-0.5
500
12000
9.6x10*6
1.7
60.0
DBE01-D40-d8-e8
DBE01
Screw fixed long
Aluminum alloy
Anodizing
Hexagon socket set screw
40
+0.022/0
+0.022/0
56.0
17.0
5.0
8.5
8.0
2
0.20
+0.5/-0.5
600
9600
3.2x10*5
4.0
130.0
DBE11-D8-d2-e2
DBE11
Screw fixed long
SUS303
-
Hexagon socket set screw
8
+0.014/0
+0.014/0
14.0
3.5
2.0
1.7
0.1
2
0.10
+0.2/-0.2
50
48000
3.1x10*8
0.3
3.0
DBE11-D12-d3-e3
DBE11
Screw fixed long
SUS303
-
Hexagon socket set screw
12
+0.014/0
+0.014/0
18.5
5.0
2.5
2.5
0.4
2
0.10
+0.3/-0.3
64
32000
2.1x10*7
0.5
9.3
DBE11-D16-d4-e4
DBE11
Screw fixed long
SUS303
-
Hexagon socket set screw
16
+0.018/0
+0.018/0
23.0
6.5
3.0
3.0
0.5
2
0.10
+0.4/-0.4
85
24000
8.4x10*7
0.7
21.0
DBE11-D20-d5-e5
DBE11
Screw fixed long
SUS303
-
Hexagon socket set screw
20
+0.018/0
+0.018/0
26.0
7.5
3.0
3.0
1.0
2
0.10
+0.4/-0.4
250
19000
2.4x10*6
0.7
38.0
DBE11-D25-d5-e5
DBE11
Screw fixed long
SUS303
-
Hexagon socket set screw
25
+0.018/0
+0.018/0
31.0
8.5
4.0
4.0
2.0
2
0.15
+0.5/-0.5
330
15000
6.8x10*6
1.7
71.0
DBE11-D32-d6-e6
DBE11
Screw fixed long
SUS303
-
Hexagon socket set screw
32
+0.018/0
+0.018/0
41.0
12.0
4.0
6.0
4.0
2
0.15
+0.5/-0.5
850
12000
2.6x10*5
1.7
160.0
DBE11-D40-d8-e8
DBE11
Screw fixed long
SUS303
-
Hexagon socket set screw
40
+0.022/0
+0.022/0
56.0
17.0
5.0
8.5
8.0
2
0.20
+0.5/-0.5
1000
9600
9.7x10*5
4.0
350.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성