DCK21 - KT
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dck21.prj},{NB=DCK21-D65-d14-e14},{CODE=DCK21},{TYPE=daijiancaoludingguding},{MTM=S45C},{MAT=Polyurethane},{THA=fahei},{APPENDIX=Hexagon socket set screws},{D=65},{DD=14},{DDPOOL=14,15,16,17,18,19,20,22,24,25,28,30,32,35,36,38},{EE=14},{L=90},{L1=36.0},{L2=18.0},{L3=18.0},{M=8.0},{LOT=15.0},{TRT=150},{RTB=300},{THS=6000},{INM=1.17X10-2},{STS=2800},{TMA=0.02},{MPA=1},{AMP=0~0.8},{LINK=Webxxx},{PPATH=dck21/assem/dck21_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Web Link
ⁿ/ₐ
MTM
Type
ⁿ/ₐ
MAT
Spacer Ring Material
ⁿ/ₐ
THA
Body surface treatment
ⁿ/ₐ
APPENDIX
Appendix
ⁿ/ₐ
D
[mm]
L
LINA
[mm]
L1
LINK
[mm]
L2
LOT
[mm]
L3
[mm]
M
MTM
[mm]
LOT
MPA
[N*m]
TRT
Web
[N*m]
RTB
Static torsional stiffness
[N*m]
THS
The rated torque of commonly used
[U/min]
INM
L1
ⁿ/ₐ
STS
TMA
ⁿ/ₐ
TMA
WEB
[mm]
MPA
RTB
[°]
AMP
Axial
ⁿ/ₐ
DCK21-D30-d5-e5
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
30
35
11.7
11.6
5.9
4.0
1.7
12
24
15000
1.1X10-3
72
0.02
1
0~0.6
DCK21-D40-d8-e8
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
40
66
25.5
15.0
12.8
5.0
4.0
16
32
10000
1.43X10-3
500
0.02
1
0~0.8
DCK21-D55-d12-e12
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
55
78
30.5
17.0
15.3
6.0
7.0
57
114
8000
5.7X10-3
1500
0.02
1
0~0.8
DCK21-D65-d14-e14
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
65
90
36.0
18.0
18.0
8.0
15.0
150
300
6000
1.17X10-2
2800
0.02
1
0~0.8
DCK21-D80-d19-e19
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
80
114
46.0
22.0
15.0
8.0
15.0
260
520
4600
2.34X10-2
3500
0.02
1
0~0.8
DCK21-D95-d30-e30
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
95
126
51.0
24.0
14.0
8.0
15.0
380
60
3800
2.6X10-2
4600
0.02
1
0~0.8
DCK21-D105-d35-e35
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
105
140
57.5
25.0
16.0
8.0
15.0
480
960
3400
4.6X10-2
5800
0.02
1
0~0.8
DCK21-D120-d45-e45
DCK21
Keyed screw type
THA
Polyurethane
Black
Hexagon socket set screws
120
160
66.0
28.0
18.0
10.0
17.0
630
1260
3000
5.82X10-2
6900
0.02
1
0~1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성