DCN01 12 - Claw-shaped coupling. Screw type / screw clamp type
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dcn01_12_asmtab.prj},{NB=DCN02-D95-d24-e24},{CODE=DCN02},{TYPE=luodinggudingxing},{MAT=luhejin},{MAT1=juanzhi (lanse)},{FJ=jindingluoding},{D=95},{DD=24},{DDPOOL=24,28,30,35,40},{EE=24},{D1=97},{L=100},{L1=35.5},{DD1=46},{F=17.5},{N=M6},{N1=6},{LDM=M10},{LDM1=10},{LDNL=33},{NJ=80},{PJ=2},{PX=0.4},{WY=+1/-1},{DXXS=4000},{HZS=6000},{LJ=1x10*-4},{ZL=1200},{LINK=webxxx},{D2=76.00},{D3=10.0},{D4=32.000},{PPATH=dcn01_12/assem/dcn01_12_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
The main material
ⁿ/ₐ
MAT1
Spacer ring material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
FJ
annex
ⁿ/ₐ
D
ⁿ/ₐ
DDTOL
ddtol
ⁿ/ₐ
EETOL
Etol
ⁿ/ₐ
D1
[mm]
L
[mm]
L1
[mm]
DD1
d1
[mm]
F
[mm]
N
ⁿ/ₐ
LDM
Hexagon socket set screw M
ⁿ/ₐ
LDNL
Hexagon socket set screw Tightening torque (N-m)
ⁿ/ₐ
NJ
Allowable torque (N-m)
ⁿ/ₐ
PJ
Deflection angle (??)
ⁿ/ₐ
PX
eccentric
ⁿ/ₐ
WY
Axial displacement
ⁿ/ₐ
DXXS
Static modulus of elasticity (N-m/rad)
ⁿ/ₐ
HZS
Maximum number of revolutions (r/min)
ⁿ/ₐ
LJ
Moment of inertia (kg-m2)
ⁿ/ₐ
ZL
Weight (g)
ⁿ/ₐ
DCN01-D55-d15-e15
DCN01
Screw type
Aluminum alloy
Nylon (black)
Anodizing
Set screw
55
+0.027/-0.027
+0.027/-0.027
56
60
21.0
27
10.5
M4
M6
8
80
1
0.1
+0.5/-0.5
8000
11000
1x10*-4
300
DCN01-D70-d18-e18
DCN01
Screw type
Aluminum alloy
Nylon (black)
Anodizing
Set screw
70
+0.027/-0.027
+0.027/-0.027
72
75
26.0
35
13.0
M5
M8
16
120
1
0.1
+0.7/-0.7
11000
8000
4x10*-4
600
DCN01-D95-d24-e24
DCN01
Screw type
Aluminum alloy
Nylon (black)
Anodizing
Set screw
95
+0.033/-0.033
+0.033/-0.033
97
100
35.5
46
17.5
M6
M10
33
180
1
0.15
+1/-1
20000
6000
1x10*-4
1200
DCN02-D55-d15-e15
DCN02
Screw type
Aluminum alloy
Polyurethane (blue)
Anodizing
Set screw
55
+0.027/-0.027
+0.027/-0.027
56
60
21.0
27
10.5
M4
M6
8
20
2
0.3
+0.5/-0.5
600
11000
1x10*-4
300
DCN02-D70-d18-e18
DCN02
Screw type
Aluminum alloy
Polyurethane (blue)
Anodizing
Set screw
70
+0.027/-0.027
+0.027/-0.027
72
75
26.0
35
13.0
M5
M8
16
40
2
0.3
+0.7/-0.7
1200
8000
4x10*-4
600
DCN02-D95-d24-e24
DCN02
Screw type
Aluminum alloy
Polyurethane (blue)
Anodizing
Set screw
95
+0.033/-0.033
+0.033/-0.033
97
100
35.5
46
17.5
M6
M10
33
80
2
0.4
+1/-1
4000
6000
1x10*-4
1200
DCN11-D55-d15-e15
DCN11
Screw clamping type
Aluminum alloy
Nylon (black)
Anodizing
Hexagon socket head cap s...
55
+0.027/-0.027
+0.027/-0.027
56
60
21.0
27
10.5
M4
M6
8
80
1
0.1
+0.5/-0.5
8000
8000
1x10*-4
300
DCN11-D70-d18-e18
DCN11
Screw clamping type
Aluminum alloy
Nylon (black)
Anodizing
Hexagon socket head cap s...
70
+0.027/-0.027
+0.027/-0.027
72
75
26.0
35
13.0
M5
M8
16
120
1
0.1
+0.7/-0.7
11000
60000
4x10*-4
600
DCN11-D95-d24-e24
DCN11
Screw clamping type
Aluminum alloy
Nylon (black)
Anodizing
Hexagon socket head cap s...
95
+0.033/-0.033
+0.033/-0.033
97
100
35.5
46
17.5
M6
M10
33
180
1
0.15
+1/-1
20000
4000
1x10*-4
1200
DCN12-D55-d15-e15
DCN12
Screw clamping type
Aluminum alloy
Polyurethane (blue)
Anodizing
Hexagon socket head cap s...
55
+0.027/-0.027
+0.027/-0.027
56
60
21.0
27
10.5
M4
M6
8
20
2
0.3
+0.5/-0.5
600
8000
1x10*-4
300
DCN12-D70-d18-e18
DCN12
Screw clamping type
Aluminum alloy
Polyurethane (blue)
Anodizing
Hexagon socket head cap s...
70
+0.027/-0.027
+0.027/-0.027
72
75
26.0
35
13.0
M5
M8
16
40
2
0.3
+0.7/-0.7
1200
6000
4x10*-4
600
DCN12-D95-d24-e24
DCN12
Screw clamping type
Aluminum alloy
Polyurethane (blue)
Anodizing
Hexagon socket head cap s...
95
+0.033/-0.033
+0.033/-0.033
97
100
35.5
46
17.5
M6
M10
33
80
2
0.4
+1/-1
4000
4000
1x10*-4
1200
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성