DEN01 11 - Economical diaphragm stepped coupling ??¨¨ Screw clamping type ??¨¨ Single diaphragm / double diaphragm
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/den01_11.prj},{NB=DEN01-D82-d14-e14},{CODE=DEN01},{TYPE=luodingjiajingxindanmopian},{MTM=luhejing},{THA=leilujiaoyuanzhutouluoding},{D=82},{DD=14},{EE=14},{L=68.00},{L1=9.3},{L2=30},{L3=0.0},{W=8.00},{M=8},{LOT=30.0},{TRT=100},{RTB=200},{THS=10000},{INM=4.79x10*4},{STS=22000},{TMA=0.02},{MPA=1},{AMP=+0.55/-0.55},{WEI=470},{LINK=Webxxx},{DHM=N/A},{DH=0.0},{EHM=N/A},{EH=0.0},{DC=N/A},{DD2=N/A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THA
annex
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
[mm]
M
[mm]
LOT
Locking torque
[N*m]
TRT
Commonly used rated torque
[N*m]
RTB
Maximum rated torque
[N*m]
THS
Maximum speed
[U/min]
INM
Moment of inertia
ⁿ/ₐ
STS
Static Torque Rigidity (N.m/rad)
ⁿ/ₐ
TMA
Radial maximum tolerance
[mm]
MPA
Angular maximum tolerance
[°]
AMP
Axial maximum tolerance
ⁿ/ₐ
WEI
weight
[g]
DEN01-D34-d6-e6
DEN01
Screw clamp type single d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
34
27.35
4.0
12
0.0
3.35
3
1.5
4
8
10000
4.00x10*6
2000
0.02
1
+0.20/-0.20
30
DEN01-D44-d8-e8
DEN01
Screw clamp type single d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
44
34.60
5.0
15
0.0
4.60
4
3.4
10
20
10000
1.65x10*5
5200
0.02
1
+0.30/-0.30
68
DEN01-D56-d10-e10
DEN01
Screw clamp type single d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
56
45.25
6.6
20
0.0
5.25
5
7.0
25
50
10000
5.50x10*5
11000
0.02
1
+0.40/-0.40
147
DEN01-D68-d12-e12
DEN01
Screw clamp type single d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
68
53.80
7.6
24
0.0
5.80
6
14.0
60
120
10000
1.45x10*4
19000
0.02
1
+0.45/-0.45
262
DEN01-D82-d14-e14
DEN01
Screw clamp type single d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
82
68.00
9.3
30
0.0
8.00
8
30.0
100
200
10000
4.79x10*4
22000
0.02
1
+0.55/-0.55
470
DEN11-D34-d6-e6
DEN11
Screw clamp type double d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
34
38.20
4.0
12
7.5
3.35
3
1.5
4
8
10000
7.33x10*6
1700
0.18
1 (one side)
+0.36/-0.36
49
DEN11-D44-d8-e8
DEN11
Screw clamp type double d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
44
48.20
5.0
15
9.0
4.60
4
3.4
10
20
10000
2.95x10*5
3000
0.24
1 (one side)
+0.60/-0.60
108
DEN11-D56-d10-e10
DEN11
Screw clamp type double d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
56
62.50
6.6
20
12.0
5.25
5
7.0
25
50
10000
9.89x10*5
8500
0.28
1 (one side)
+0.80/-0.80
232
DEN11-D68-d12-e12
DEN11
Screw clamp type double d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
68
73.60
7.6
24
14.0
5.80
6
14.0
60
120
10000
2.52x10*4
12000
0.32
1 (one side)
+0.90/-0.90
408
DEN11-D82-d14-e14
DEN11
Screw clamp type double d...
Aluminum alloy
Anodizing
Hexagon socket head cap s...
82
98.00
9.3
30
22.0
8.00
8
30.0
100
200
10000
7.24x10*4
15000
0.52
1 (one side)
+1.00/-1.00
680
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성