DEP51 61 - Economical plum coupling, screw fixing / screw clamping type, aluminum alloy
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dep51_61.prj},{NB=DEP51-D80-d19-e19},{CODE=DEP51},{TYPE=luodinggudingxin},{MTM=buxiugang},{SUR=juanzhi},{THA=paoguang},{APPENDIX=Hexagon socket set screws},{D=80},{DPOOL=80},{DD=19},{EE=19},{L=113.5},{L1=46.0},{L2=21.5},{L3=23.0},{M=8.0},{LOT=15.0},{TRT=250.0},{RTB=500.0},{THS=8000},{INM=4.1*10*-2},{STS=4000},{TMA=0.10},{MPA=1},{AMP=+1.8/-1.8},{DHM=N/A},{DH=0.0},{EHM=N/A},{EH=0.0},{DC=N/A},{DD2=N/A},{LINK=Webxxx},{PPATH=dep51_61/../dep51_61/assem/dep51_61_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THA
Body surface treatment
ⁿ/ₐ
APPENDIX
Appendix
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
LOT
Locking torque
[N*m]
TRT
Commonly used rated torque
[N*m]
RTB
Maximum rated torque
[N*m]
THS
Maximum speed
[U/min]
INM
Moment of inertia
ⁿ/ₐ
STS
Static Torque Rigidity (N.m/rad)
ⁿ/ₐ
TMA
Radial maximum tolerance
[mm]
MPA
Angular maximum tolerance
[°]
AMP
Axial maximum tolerance
ⁿ/ₐ
DEP51-D14-d3-e3
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
14
22.0
6.5
9.0
3.3
3.0
0.7
2.0
4.0
45000
4.5x10*-7
20
0.10
1
+0.6/-0.6
DEP51-D20-d4-e4
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
20
30.0
10.0
10.0
5.0
4.0
1.7
5.0
10.0
31000
2.3X10*-8
55
0.10
1
+0.8/-0.8
DEP51-D25-d5-e5
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
25
34.0
11.5
11.0
5.8
4.0
1.7
10.0
20.0
26000
1.0X10*-6
90
0.10
1
+0.9/-0.9
DEP51-D30-d5-e5
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
30
35.0
12.0
11.0
5.5
4.0
1.7
12.5
25.0
21000
1.4X10*-5
130
0.10
1
+1.0/-1.0
DEP51-D35-d8-e8
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
35
51.0
19.0
13.0
9.5
5.0
4.0
15.0
30.0
15000
2.5X10*-5
950
0.10
1
+1.1/-1.1
DEP51-D40-d8-e8
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
40
55.0
20.0
15.0
10.0
5.0
4.0
17.0
34.0
15000
8.7X10*-5
1200
0.10
1
+1.2/-1.2
DEP51-D40L-d8-e8
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
40L
66.0
25.5
15.0
12.5
5.0
4.0
17.0
34.0
15000
8.9X10*-5
1200
0.10
1
+1.2/-1.2
DEP51-D55-d12-e12
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
55
78.0
30.5
17.0
15.3
6.0
7.0
45.0
90.0
10000
3.6X10*-3
2500
0.10
1
+1.4/-1.4
DEP51-D65-d14-e14
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
65
90.0
36.0
18.0
18.0
8.0
15.0
100.0
200.0
9000
8.7X10*-3
3800
0.10
1
+1.5/-1.5
DEP51-D80-d19-e19
DEP51
Screw type
stainless steel
Polyurethane
polishing
Hexagon socket set screws
80
113.5
46.0
21.5
23.0
8.0
15.0
250.0
500.0
8000
4.1*10*-2
4000
0.10
1
+1.8/-1.8
DEP61-D14-d3-e3
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
14
22.0
6.5
9.0
3.3
2.0
1.0
2.0
4.0
45000
4.5X10*-7
22
0.10
1
+0.6/-0.6
DEP61-D20-d4-e4
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
20
30.0
10.0
10.0
5.0
3.0
1.5
5.0
10.0
31000
2.3X10*-8
55
0.10
1
+0.8/-0.8
DEP61-D25-d5-e5
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
25
34.0
11.5
11.0
5.8
4.0
1.5
10.0
20.0
26000
1.0X10*-6
90
0.10
1
+0.9/-0.9
DEP61-D30-d5-e5
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
30
35.0
12.0
11.0
5.5
4.0
3.4
12.5
25.0
21000
1.4X10*-5
130
0.10
1
+1.0/-1.0
DEP61-D35-d8-e8
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
35
51.0
19.0
13.0
6.5
5.0
7.0
15.0
30.0
15000
2.5X10*-5
950
0.10
1
+1.1/-1.1
DEP61-D40-d8-e8
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
40
55.0
20.0
15.0
10.0
5.0
7.0
17.0
34.0
15000
8.7X10*-5
1200
0.10
1
+1.2/-1.2
DEP61-D40L-d8-e8
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
40L
66.0
25.5
15.0
8.0
5.0
7.0
17.0
34.0
15000
8.9X10*-5
1200
0.10
1
+1.2/-1.2
DEP61-D55-d12-e12
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
55
78.0
30.5
17.0
10.5
6.0
14.0
45.0
90.0
10000
3.6X10*-3
2500
0.10
1
+1.4/-1.4
DEP61-D65-d14-e14
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
65
90.0
36.0
18.0
11.5
8.0
30.0
100.0
200.0
9000
8.7X10*-3
3800
0.10
1
+1.5/-1.5
DEP61-D80-d19-e19
DEP61
Screw clamping type
stainless steel
Polyurethane
polishing
Hexagon socket head set s...
80
113.5
46.0
21.5
14.0
8.0
30.0
250.0
500.0
8000
4.1*10*-2
4000
0.10
1
+1.8/-1.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성