QBC01 03 - Roller ??¨¨ Polyurethane with ring type
Yiheda 3D Electronic Gallery
yhd_fa
F5-Rollers
Powered by
CAD모델 선택
{yiheda/yhd_fa/f5/qbc_01_03_asmtab.prj},{NB=QBC02-D30-d5-L10},{CODE=QBC02},{TYPE=dangquan},{MAT=A5052},{MAT1=PU(Natural Color)},{HRD=xiaoshi A70},{D=30},{DD=5},{DDPOOL=5,6,8,10,12,15},{L=10},{LPOOL=10,15,20,25,30,40,50},{TT=3},{PPATH=qbc01_03/assem/qbc_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Core material
ⁿ/ₐ
MAT1
Lining material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
D
[mm]
TT
t
[mm]
QBC01-D12-d3-L5
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
12
2
QBC01-D13-d3-L5
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
13
2
QBC01-D15-d3-L5
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
15
2
QBC01-D16-d4-L5
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
16
2
QBC01-D20-d4-L10
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
20
3
QBC01-D25-d5-L10
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
25
3
QBC01-D30-d5-L10
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
30
3
QBC01-D35-d6-L10
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
35
3
QBC01-D40-d6-L10
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
40
4
QBC01-D45-d8-L10
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
45
4
QBC01-D50-d8-L10
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
50
4
QBC01-D55-d8-L15
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
55
4
QBC01-D60-d8-L15
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
60
4
QBC01-D70-d10-L15
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
70
5
QBC01-D80-d10-L15
QBC01
With ring type
A5052
Polyurethane (natural col...
Shore A90
80
5
QBC02-D12-d3-L5
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
12
2
QBC02-D13-d3-L5
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
13
2
QBC02-D15-d3-L5
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
15
2
QBC02-D16-d4-L5
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
16
2
QBC02-D20-d4-L10
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
20
3
QBC02-D25-d5-L10
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
25
3
QBC02-D30-d5-L10
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
30
3
QBC02-D35-d6-L10
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
35
3
QBC02-D40-d6-L10
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
40
4
QBC02-D45-d8-L10
QBC02
With ring type
A5052
Polyurethane (natural col...
Shore A70
45
4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성