ENQ21 81 - Flat belt idler ?¡è trapezoidal slot screw type
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/enq21_81.prj},{NB=ENQ31-A140-5-H4},{CODE=ENQ31},{TYPE=ti},{TYPOOL=dai},{MAT=A5052},{SUR=True-color anodic oxidation of sprayed fine sand},{A=140},{R=5.0},{DD=4},{HPNC=H},{N=0},{C=0},{PNCPOOL='H','P'},{PNCPOOL1='H','P','N'},{PNCPOOL3='H','P','N','C'},{PNCPOOL4='-'},{NPOOL='N10,NK10'},{D1=142},{D2=130},{HH=5.0},{W=11.0},{T=15},{T1=5.0},{L=27},{V=6},{D=30},{MPOOL=4},{MPOOL1=M4},{PD=10},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
A
[mm]
R
[mm]
D1
D1 bearing size
[mm]
D2
[mm]
HH
h
[mm]
W
[mm]
T
[mm]
T1
[mm]
L
Minimum unit 10
[mm]
V
[mm]
D
[mm]
MM
m
[mm]
PD
Applicable belt diameter
[mm]
ENQ21-A15-1-H3
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
15
1.0
17
13
1.0
2.2
5
2.5
11
3
12
3.000
2
ENQ21-A20-1-H3
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
20
1.0
22
18
1.0
2.2
5
2.5
11
3
16
3.000
2
ENQ21-A30-1-H3
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
30
1.0
32
28
1.0
2.2
5
2.5
11
3
20
3.000
2
ENQ21-A40-1-H3
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
40
1.0
42
38
1.0
2.2
5
2.5
11
3
20
3.000
2
ENQ21-A20-1.5-H3
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
20
1.5
22
17
1.5
3.3
10
5.0
16
3
16
3.000
3
ENQ21-A30-1.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
30
1.5
32
27
1.5
3.3
10
5.0
16
3
20
3.000
3
ENQ21-A40-1.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
40
1.5
42
37
1.5
3.3
10
5.0
16
3
20
3.000
3
ENQ21-A45-1.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
45
1.5
47
42
1.5
3.3
10
5.0
20
5
25
4.000
3
ENQ21-A60-1.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
60
1.5
62
57
1.5
3.3
10
5.0
20
5
25
4.000
3
ENQ21-A18-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
18
2.0
20
14
2.0
4.4
10
5.0
16
3
16
3.000
4
ENQ21-A23-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
23
2.0
25
19
2.0
4.4
10
5.0
16
3
20
3.000
4
ENQ21-A28-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
28
2.0
30
24
2.0
4.4
10
5.0
16
3
20
3.000
4
ENQ21-A30-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
30
2.0
32
26
2.0
4.4
10
5.0
16
3
20
3.000
4
ENQ21-A40-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
40
2.0
42
36
2.0
4.4
10
5.0
16
3
20
3.000
4
ENQ21-A45-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
45
2.0
47
41
2.0
4.4
10
5.0
20
5
25
4.000
4
ENQ21-A48-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
48
2.0
50
44
2.0
4.4
10
5.0
20
5
25
4.000
4
ENQ21-A60-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
60
2.0
62
56
2.0
4.4
10
5.0
20
5
25
4.000
4
ENQ21-A80-2-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
80
2.0
82
76
2.0
4.4
10
5.0
20
5
25
4.000
4
ENQ21-A28-2.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
28
2.5
30
23
2.5
5.5
10
5.0
16
3
20
3.000
5
ENQ21-A40-2.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
40
2.5
42
35
2.5
5.5
10
5.0
20
5
25
4.000
5
ENQ21-A48-2.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
48
2.5
50
43
2.5
5.5
10
5.0
20
5
25
4.000
5
ENQ21-A50-2.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
50
2.5
52
45
2.5
5.5
10
5.0
20
5
25
4.000
5
ENQ21-A60-2.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
60
2.5
62
55
2.5
5.5
10
5.0
20
5
25
4.000
5
ENQ21-A75-2.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
75
2.5
77
70
2.5
5.5
10
5.0
20
5
25
4.000
5
ENQ21-A80-2.5-H4
ENQ21
Trapezoidal slot screw ty...
Wheel housing
S45C
Black
80
2.5
82
75
2.5
5.5
10
5.0
20
5
25
4.000
5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성