ENU01 21 - Idle wheel for flat belt ??¨¨ Narrow frame ??¨¨ Standard type
Yiheda 3D Electronic Gallery
yhd_fa
F8-Pulley / Idler
Powered by
CAD모델 선택
{yiheda/yhd_fa/f8/enu01_21.prj},{NB=ENU02-A140-R5.1},{CODE=ENU02},{TYPE=zaifu},{TYPOOL=standard type},{MAT=S45C},{SUR=Electroless nickel plating by spraying fine sand},{MATPOOL=Steel},{A=140},{R=5.1},{DD=20},{P=42},{D=142},{D1=130},{B=12},{ZZ=BAY6004ZZ},{M=0},{MPOOL=-},{G=0},{F1=0.0},{PD=10},{PDF=single click to PDF},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
model
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TYPOOL
Types of
ⁿ/ₐ
MAT
The main material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
MATPOOL
Bearing material
ⁿ/ₐ
A
[mm]
R
[mm]
DD
d
[mm]
P
p
[mm]
D
[mm]
D1
[mm]
B
[mm]
PD
Suitable for round belt diameter
[mm]
ENU01-A15-R1.1
ENU01
Narrow format
Standard type
S45C
Black
steel
15
1.1
4
11
17
13
4
2
ENU01-A20-R1.1
ENU01
Narrow format
Standard type
S45C
Black
steel
20
1.1
4
13
21
18
5
2
ENU01-A30-R1.1
ENU01
Narrow format
Standard type
S45C
Black
steel
30
1.1
5
16
32
28
5
2
ENU01-A20-R1.6
ENU01
Narrow format
Standard type
S45C
Black
steel
20
1.6
4
13
22
17
5
3
ENU01-A23-R1.6
ENU01
Narrow format
Standard type
S45C
Black
steel
23
1.6
5
16
25
20
5
3
ENU01-A30-R1.6
ENU01
Narrow format
Standard type
S45C
Black
steel
30
1.6
5
16
32
27
5
3
ENU01-A18-R2.1
ENU01
Narrow format
Standard type
S45C
Black
steel
18
2.1
5
11
20
14
5
4
ENU01-A23-R2.1
ENU01
Narrow format
Standard type
S45C
Black
steel
23
2.1
6
15
25
19
5
4
ENU01-A28-R2.1
ENU01
Narrow format
Standard type
S45C
Black
steel
28
2.1
6
19
30
24
6
4
ENU01-A30-R2.1
ENU01
Narrow format
Standard type
S45C
Black
steel
30
2.1
8
19
32
26
6
4
ENU01-A40-R2.1
ENU01
Narrow format
Standard type
S45C
Black
steel
40
2.1
12
24
42
36
6
4
ENU01-A48-R2.1
ENU01
Narrow format
Standard type
S45C
Black
steel
48
2.1
12
24
50
44
6
4
ENU01-A28-R2.6
ENU01
Narrow format
Standard type
S45C
Black
steel
28
2.6
6
19
30
23
6
5
ENU01-A40-R2.6
ENU01
Narrow format
Standard type
S45C
Black
steel
40
2.6
8
19
42
35
6
5
ENU01-A48-R2.6
ENU01
Narrow format
Standard type
S45C
Black
steel
48
2.6
8
19
50
43
6
5
ENU01-A50-R2.6
ENU01
Narrow format
Standard type
S45C
Black
steel
50
2.6
12
24
52
45
6
5
ENU01-A38-R3.1
ENU01
Narrow format
Standard type
S45C
Black
steel
38
3.1
8
24
40
32
8
6
ENU01-A48-R3.1
ENU01
Narrow format
Standard type
S45C
Black
steel
48
3.1
8
24
50
42
8
6
ENU01-A50-R3.1
ENU01
Narrow format
Standard type
S45C
Black
steel
50
3.1
12
28
52
44
8
6
ENU01-A60-R3.1
ENU01
Narrow format
Standard type
S45C
Black
steel
60
3.1
12
28
62
54
8
6
ENU01-A100-R3.1
ENU01
Narrow format
Standard type
S45C
Black
steel
100
3.1
20
37
102
94
9
6
ENU01-A50-R4.1
ENU01
Narrow format
Standard type
S45C
Black
steel
50
4.1
12
32
52
42
10
8
ENU01-A60-R4.1
ENU01
Narrow format
Standard type
S45C
Black
steel
60
4.1
12
32
62
52
10
8
ENU01-A60-R5.1
ENU01
Narrow format
Standard type
S45C
Black
steel
60
5.1
20
42
62
50
12
10
ENU01-A80-R5.1
ENU01
Narrow format
Standard type
S45C
Black
steel
80
5.1
20
42
82
70
12
10
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성